DAC38RF82 (ACTIVE)

Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

 

Models (1)

Title Category Type Size (KB) Date Views
DAC38RF80 IBIS Model IBIS Model ZIP 70 KB 22 Jun 2017 0 views

Design kits & evaluation modules (2)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

High-Bandwidth Zero-IF Reference Design for Microwave Backhaul

The TSW40RF82EVM reference design provides a platform to interface the DAC38RF82 with a high-performance modulator - the TRF370417EVM. The TRF370417EVM can modulate wideband signals at up to 6 GHz as would be typical for a microwave backhaul application. The TRF370417 device may be substituted for a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

Arria10 + DAC38RF82 Design Firmware (Rev. A)  (ZIP 10836 KB )    17 Jan 2019  
DAC38RF8x KCU105 Firmware  (ZIP 60880 KB )    12 Oct 2018  
DAC38RF8x EVM GUI (Rev. A)  (ZIP 181451 KB )    11 Jan 2017