DAC38RF89 Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter | TI.com

DAC38RF89 (ACTIVE)

Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter

 

Description

The DAC38RF82 and DAC38RF89 are high performance, wide bandwidth RF-sampling digital-to-analog (DACs) that are capable of dual channel input data rate up to 3.33 GSPS or single-channel operation with 8-bits up to 9-GSPS. The devices have a low power JESD204B Interface with up to 8 lanes, with a maximum bit rate of 12.5 Gbps.

In dual channel operation, the input interface is capable of data rates up to 3.33 GSPS at 12-bits and 2.5 GSPS at 16-bits resolution without interpolation. When used as a complex baseband transmitter with interpolation modes from 2x to 24x, the DAC38RF82 or DAC38RF89 is capable of synthesizing wideband signals up to 2 GHz bandwidth with 16-bit input resolution and 2.66 GHz bandwidth with 12-bit input resolution.

The 8-bit mode allows an input at the full 9 GSPS maximum DAC sample rate and can synthesize wideband signals from 0 to 4.5 GHz.

An optional low jitter PLL/VCO simplifies the DAC clock generation by allowing use of a lower frequency reference clock. DAC38RF82 and DAC38RF89 support different VCO frequency ranges, summarized in Device Comparison Table.

Features

  • 14-Bit Resolution, 9-GSPS DAC with Multimode Operation
    • 16-Bit, Dual-Channel Data Mode
      • Max Input Rate: 2.5-GSPS
      • Wideband Digital Up-converter
        • Interpolation: 1,2,4,6,8,10,12,16,18,20,24x
    • 12-Bit, Dual-Channel Data Mode
      • Max Input Rate: 3.33-GSPS
      • Wideband Digital Up-converter
        • Interpolation: 1,2,24x
    • 8-Bit, Single-Channel Data Mode
      • Max Input Rate: 9-GSPS
  • JESD204B Interface
    • Subclass 1 for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Differential Output
    • Supports DC Coupling
    • RF Full-Scale Output Power (with 2:1 Balun):
      3 dBm at 2.14 GHz
  • Internal PLL and VCO with bypass
    • DAC38RF82: fC(VCO) = 5.9 or 8.9 GHz
    • DAC38RF89: fC(VCO) = 5 or 7.5 GHz
  • Power Supplies: -1.8 V, 1.0 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8mm Pitch,
    144-Balls

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Internal PLL Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Output power (dBm) Architecture Output type Reference: type
DAC38RF89 Order now 8400     Ultra High Speed     5, 7.5 GHz     14     2     JESD204B     72     -1.8, 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
1x
20x
24x
2x
4x
6x
8x    
3     Current Source     Differential     Ext
Int    
DAC38RF80 Order now 9000     Ultra High Speed     6, 9 GHz     14     2     JESD204B     72     -1.8, 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
20x
24x
6x
8x    
0     Current Source     Single Ended with Integrated Balun     Ext
Int    
DAC38RF82 Order now 9000     Ultra High Speed     6, 9 GHz     14     2     JESD204B     72     -1.8, 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
1x
20x
24x
2x
4x
6x
8x    
3     Current Source     Differential     Ext
Int    
DAC38RF83 Order now 9000     Ultra High Speed     6, 9 GHz     14     2     JESD204B     72     -1.8 , 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
20x
24x
6x
8x    
3     Current Source     Differential     Ext
Int    
DAC38RF84 Order now 9000     Ultra High Speed     6, 9 GHz     14     1