DAC38RF96 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC) | TI.com

DAC38RF96 (ACTIVE)

Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC)

 

Description

The DAC38RF86/96 is a family of high-performance, dual-channel, 14-bit, 9-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 4.5 GHz. The DAC38RF87/97 is also a family of high-performance, dual-channel, 14-bit, 6-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 3 GHz. A high dynamic range allows the DAC38RFxx family to generate signals for a wide range of applications including 3G/4G signals for wireless base-stations and radar.

The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bit rate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxx provides two digital up-converters per channel, with multiple options for interpolation rates. A digital quadrature modulator with independent, frequency flexible NCOs are available to support multi-band operation. A GSM compliant low phase noise PLL/VCO is integrated to simplify the DAC sampling clock generation by allowing the use of a lower frequency reference clock

Features

  • 14-Bit Resolution
  • Maximum DAC Sample Rate:
    • 9.0 GSPS (DAC38RF86, DAC38RF96)
    • 6.2 GSPS (DAC38RF87, DAC38RF97)
  • Key Specifications:
    • RF Full-Scale Output Power at 2.1 GHz:0 dBm
    • Spectral Performance, DAC38RF87/97
      • fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
        • WCDMA ACLR: 73 dBc
        • WCDMA alt-ACLR: 77 dBc
    • Spectral Performance, DAC38RF86/96
      • fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
        • 20 MHz LTE ACLR: 66 dBc
      • fDAC = 9 GSPS, fOUT = 1.8 GHz, –6 dBFS
        • IMD3 = 70 dBc (10-MHz tone spacing)
  • Dual-Band Digital Up-converter per DAC
    • 6, 8, 10, 12, 16, 18, 20 or 24x Interpolation
    • 4 Independent NCOs With 48-Bit Resolution
  • JESD204B Interface, Subclass 1
    • Support for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Single-Ended Output With Integrated Balun Covering 700 MHz to 3800 MHz
  • Internal PLL and VCO
    • DAC38RF86/96: fC(VCO) = 8.85 GHz
    • DAC38RF87/97: fC(VCO) = 5.90 GHz
  • Power Dissipation: 1.4 to 2.2 W/ch
  • Power Supplies: –1.8 V, 1 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm Pitch, 144-Balls

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Internal PLL Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Output power (dBm) Architecture Output type Reference: type
DAC38RF96 Order now 9000     Ultra High Speed     9 GHz GSM     14     2     JESD204B     72     -1.8, 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     12x
16x
18x
20x
24x    
0     Current Source     Single Ended with Integrated Balun     Ext
Int    
DAC38RF80 Order now 9000     Ultra High Speed     6, 9 GHz     14     2     JESD204B     72     -1.8, 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
20x
24x
6x
8x    
0     Current Source     Single Ended with Integrated Balun     Ext
Int    
DAC38RF82 Order now 9000     Ultra High Speed     6, 9 GHz     14     2     JESD204B     72     -1.8, 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
1x
20x
24x
2x
4x
6x
8x    
3     Current Source     Differential     Ext
Int    
DAC38RF83 Order now 9000     Ultra High Speed     6, 9 GHz     14     2     JESD204B     72     -1.8 , 1.0, 1.8     3800     -40 to 85     FCBGA | 144     See datasheet (FCBGA)     Catalog     10x
12x
16x
18x
20x
24x
6x
8x    
3     Current Source     Differential     Ext
Int    
DAC38RF84 Order now 9000     Ultra High Speed     6, 9 GHz     14     1     JESD204B