DAC53401
10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
DAC53401
- 1 LSB INL and DNL (10-bit and 8-bit)
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40˚C to +125˚C
- PMBus™ compatible I2C interface
- Standard, Fast, and Fast+ modes
- Digital slew rate control
- 1.62-V VIH with VDD = 5.5 V
- User-programmable nonvolatile memory (NVM/EEPROM)
- Save and recall all register settings
- Programmable waveform generation: Square, ramp, and sawtooth
- Preprogrammed medical-alarm tone-generation mode: low, medium, and high priority alarms
- Internal reference
- Very low power: 0.2 mA at 1.8 V
- Flexible startup: High impedance or 10K-GND
- Tiny package: 8-pin WSON (2 mm × 2 mm)
The 10-bit DAC53401 and 8-bit DAC43401 (DACx3401) are a pin-compatible family of buffered voltage-output digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DACx3401 an excellent choice for applications such as LED and general-purpose bias point generation, power supply control, digitizers, PWM signal generation, and medical alarm tone generation.
These devices have nonvolatile memory (NVM), an internal reference, and a PMBus-compatible I2C interface. The DACx3401 operates with either an internal reference or the power supply as a reference, and provides full-scale output of 1.8 V to 5.5 V. The devices communicate through the I2C interface. These devices support I2C standard mode, fast mode, and fast+ mode.
The DACx3401 are feature rich, and include PMBus voltage margin commands, user-programmable power up to high impedance, standalone waveform generator, medical alarm tone generator, dedicated feedback pin, and more.
The DACx3401 operate within the temperature range of –40°C to +125°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC53401EVM — DAC53401 10-bit 1-channel DAC with NVM, buffered voltage output and I2C interface evaluation module
The DAC53401 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC53401 device. DAC53401 is a single-channel, buffered, low-voltage output, digital-to-analog converter (DAC) in 10-bit resolution. The device provides unipolar (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SLAR165 — Smart DAC LED Fade-In Fade-Out Calculator
Supported products & hardware
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
Supported products & hardware
Products
Buck converters (integrated switch)
Buck modules (integrated inductor)
Precision DACs (≤10 MSPS)
VOLTAGE-MARGINING-CALCULATOR — The tool is designed to assist with system calculation and smart DAC programming
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
SLAR168 — DAC53701 Laser Biasing Simulation
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
SLAR169 — DAC53701 Programmable Comparator With Hysteresis Simulation
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WSON (DSG) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.