DAC5662 Dual-Channel, 12-Bit, 275-MSPS Digital-to-Analog Converter (DAC) | TI.com

DAC5662 (ACTIVE) Dual-Channel, 12-Bit, 275-MSPS Digital-to-Analog Converter (DAC)

 

Description

The DAC5662 is a monolithic, dual-channel 12-bit high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5662 offers exceptional dynamic performance and tight-gain and offset matching, characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance differential current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5662 has two 12-bit parallel input ports with separate clocks and data latches. For flexibility, the DAC5662 also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5662 has been specifically designed for a differential transformer coupled output with a 50- doubly terminated load. For a 20-mA full-scale output current a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (-2 dBm output power) are supported.

The DAC5662 is available in a 48-pin thin quad FlatPack (TQFP). Pin compatibility between family members provides 12-bit (DAC5662) and 14-bit (DAC5672) resolution. Furthermore, the DAC5662 is pin compatible to the DAC2902 and AD9765 dual DACs. The device is characterized for operation over the industrial temperature range of -40°C to 85°C.

Features

  • 12-Bit Dual Transmit DAC
  • 275 MSPS Update Rate
  • Single Supply: 3 V to 3.6 V
  • High SFDR: 85 dBc at 5 MHz
  • High IMD3: 78 dBc at 15.1 and 16.1 MHz
  • WCDMA ACLR: 70 dB at 30.72 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 330 mW
  • Power-Down Mode: 15 mW
  • Package: 48-Pin TQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W-CDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/UWC-136
    • Medical/Test Instrumentation
    • Arbitrary Waveform Generators (ARB)
    • Direct Digital Synthesis (DDS)
    • Cable Modem Termination System (CMTS)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Architecture Output type Reference: type
DAC5662 Order now 275     Low Power     12     2     Parallel CMOS     85     3.3     330     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext    
DAC5652 Order now 275     Low Power     10     2     Parallel CMOS     80     3.3     290     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC5652A Order now 275     Low Power     10     2     Parallel CMOS     80     3.3     290     -40 to 85     TQFP | 48
VQFN | 48    
48TQFP: 81 mm2: 9 x 9 (TQFP | 48)
48VQFN: 36 mm2: 6 x 6 (VQFN | 48)    
Catalog     1x     Current Source     Differential     Ext
Int    
DAC5662A Order now 275     Low Power     12     2     Parallel CMOS     85     3.3     330     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext    
DAC5672 Order now 275     Low Power     14     2     Parallel CMOS     84     3.3     330     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Int    
DAC5672A Order now 275     Low Power     14     2     Parallel CMOS