DAC5670 (ACTIVE)

14-Bit, 2.4-GSPS, 1x-2x Interpolating Digital-to-Analog Converter (DAC)

 

Description

The DAC5670 is a 14-bit 2.4-GSPS digital-to-analog converter (DAC) with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). Alternatively, the DLL may be bypassed and the timing interface managed by controlling DATA setup and hold timing to DLYCLK.

The DAC5670 also can accept data up to 1.2 GSPS on one input port the same clock configuration. In the single port mode, repeating the input sample (A_ONLY mode), 2 times interpolation by zero stuff (A_ONLY_ZS mode), or 2 times interpolation by repeating and inverting the input sample (A_ONLY_INV) are used to double the input sample rate up to 2.4 GSPS.

The DAC5670 operates with a single 3-V to 3.6-V supply voltage. Power dissipation is 2 W at maximum operating conditions. The DAC5670 provides a nominal full-scale differential current-output of 20 mA, supporting both single-ended and differential applications. An on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust the full-scale output current from the nominal 20 mA to as low as 5 mA or as high as 30 mA. The output current can be directly fed to the load with no additional external output buffer required. The device has been specifically designed for a differential transformer coupled output with a 50-Ω doubly-terminated load.

The DAC5670 is available in a 252-ball GDJ package. The device is characterized for operation over the temperature range –40°C to 85°C.

Features

  • 14-Bit Resolution
  • 2.4-GSPS Maximum Update Rate Digital to
    Analog Converter
  • Dual Differential Input Ports
    • Even/Odd Demultiplexed Data
    • Maximum 1.2-GSPS Each Port, 2.4-GSPS
      Total
    • Dual 14-Bit Inputs + 1 Reference Bit
    • DDR Output Clock
    • DLL Optimized Clock Timing Synchronized to
      Reference Bit
    • LVDS and HyperTransport Voltage Level
      Compatible
    • Internal 100-Ω Terminations for Data and
      Reference Bit Inputs
  • Selectable 2 Times Interpolation With Fs/2 Mixing
  • Differential Scalable Current Outputs: 5 to 30 mA
  • On-Chip 1.2-V Reference
  • 3.3-V Analog Supply Operation
  • Power Dissipation: 2 W
  • 252-Ball GDJ Package
  • APPLICATIONS
    • Test and Measurement: Arbitrary Waveform
      Generator
    • Communications

All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in High Speed DACs (>10MSPS)

 
Resolution (Bits)
Sample / Update Rate (MSPS)
DAC Channels
Interface
SFDR (dB)
Power Consumption (Typ) (mW)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Interpolation
Architecture
Output Type
Reference: Type
DAC5670
14   
2400   
1   
Parallel LVDS   
55   
2000   
-40 to 85   
BGA   
252BGA: 289 mm2: 17 x 17(BGA)   
Catalog   
1x
2x   
Current Sink   
Current   
Int   

Other qualified versions of DAC5670

Version Part Number Definition
Space DAC5670-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application