Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel LVDS Sample/update rate (Msps) 400 Features High Performance Rating Catalog Interpolation 1x Power consumption (typ) (mW) 660 SFDR (dB) 88 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel LVDS Sample/update rate (Msps) 400 Features High Performance Rating Catalog Interpolation 1x Power consumption (typ) (mW) 660 SFDR (dB) 88 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
HTQFP (PHP) 48 81 mm² 9 x 9
  • 400MSPS Update Rate
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist:
    • 69dBc at 70MHz IF, 400MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR):
    • 73dBc at 30.72MHz IF, 122.88MSPS
    • 71dBc at 61.44MHz IF, 245.76MSPS
  • Differential Scalable Current Sink Outputs: 2mA to 20mA
  • On-Chip 1.2V Reference
  • Single 3.3V Supply Operation
  • Power Dissipation: 660mW at fCLK = 400MSPS, fOUT = 20MHz
  • Package: 48-Pin HTQFP PowerPad,
    TJA = 28.8°C/W
  • 400MSPS Update Rate
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist:
    • 69dBc at 70MHz IF, 400MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR):
    • 73dBc at 30.72MHz IF, 122.88MSPS
    • 71dBc at 61.44MHz IF, 245.76MSPS
  • Differential Scalable Current Sink Outputs: 2mA to 20mA
  • On-Chip 1.2V Reference
  • Single 3.3V Supply Operation
  • Power Dissipation: 660mW at fCLK = 400MSPS, fOUT = 20MHz
  • Package: 48-Pin HTQFP PowerPad,
    TJA = 28.8°C/W

The DAC5675A is a 14-bit resolution high-speed digital-to-analog converter. The DAC5675A is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct-digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A has excellent spurious-free dynamic range (SFDR) at high intermediate frequencies, which makes the DAC5675A well-suited for multicarrier transmission in TDMA- and CDMA-based cellular base transceiver stations (BTSs).

The DAC5675A operates from a single-supply voltage of 3.3 V. Power dissipation is 660 mW at fCLK = 400 MSPS, fOUT = 70 MHz. The DAC5675A provides a nominal full-scale differential current output of 20mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.

The DAC5675A comprises a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels; that is, with low electromagnetic interference (EMI). LVDS is typically implemented in low-voltage digital CMOS processes, making it the ideal technology for high-speed interfacing between the DAC5675A and high-speed low-voltage CMOS ASICs or FPGAs. The DAC5675A current-sink-array architecture supports update rates of up to 400MSPS. On-chip edge-triggered input latches provide for minimum setup and hold times, thereby relaxing interface timing.

The DAC5675A has been specifically designed for a differential transformer-coupled output with a 50 Ω doubly- terminated load. With the 20 mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm) are supported. The last configuration is preferred for optimum performance at high output frequencies and update rates. The outputs are terminated to AVDD and have voltage compliance ranges from AVDD –1 to AVDD + 0.3 V.

An accurate on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA. This provides 20-dB gain range control capabilities. Alternatively, an external reference voltage may be applied. The DAC5675A features a SLEEP mode, which reduces the standby power to approximately 18 mW.

The DAC5675A is available in a 48-pin HTQFP thermally-enhanced PowerPad package. This package increases thermal efficiency in a standard size IC package. The device is characterized for operation over the industrial temperature range of –40°C to +85°C.

The DAC5675A is a 14-bit resolution high-speed digital-to-analog converter. The DAC5675A is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct-digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A has excellent spurious-free dynamic range (SFDR) at high intermediate frequencies, which makes the DAC5675A well-suited for multicarrier transmission in TDMA- and CDMA-based cellular base transceiver stations (BTSs).

The DAC5675A operates from a single-supply voltage of 3.3 V. Power dissipation is 660 mW at fCLK = 400 MSPS, fOUT = 70 MHz. The DAC5675A provides a nominal full-scale differential current output of 20mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.

The DAC5675A comprises a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels; that is, with low electromagnetic interference (EMI). LVDS is typically implemented in low-voltage digital CMOS processes, making it the ideal technology for high-speed interfacing between the DAC5675A and high-speed low-voltage CMOS ASICs or FPGAs. The DAC5675A current-sink-array architecture supports update rates of up to 400MSPS. On-chip edge-triggered input latches provide for minimum setup and hold times, thereby relaxing interface timing.

The DAC5675A has been specifically designed for a differential transformer-coupled output with a 50 Ω doubly- terminated load. With the 20 mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm) are supported. The last configuration is preferred for optimum performance at high output frequencies and update rates. The outputs are terminated to AVDD and have voltage compliance ranges from AVDD –1 to AVDD + 0.3 V.

An accurate on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA. This provides 20-dB gain range control capabilities. Alternatively, an external reference voltage may be applied. The DAC5675A features a SLEEP mode, which reduces the standby power to approximately 18 mW.

The DAC5675A is available in a 48-pin HTQFP thermally-enhanced PowerPad package. This package increases thermal efficiency in a standard size IC package. The device is characterized for operation over the industrial temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet DAC5675A 14-Bit, 400-MSPS Digital-to-Analog Converter datasheet (Rev. D) PDF | HTML 01 Jul 2016
Analog Design Journal Q3 2009 Issue Analog Applications Journal 24 Sep 2018
Application note Design for a Wideband Differential Transimpedance DAC Output (Rev. A) 17 Oct 2016
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
Application note High Speed, Digital-to-Analog Converters Basics (Rev. A) 23 Oct 2012
Analog Design Journal Interfacing op amps to high-speed DACs, Part 1: Current-sinking DACs 14 Jul 2009
Application note Passive Terminations for Current Output DACs 10 Nov 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
Application note Design for a Wideband Differential Transimpedance DAC Output 18 Apr 2008
EVM User's guide DAC5675 Evaluation Module User's Guide (Rev. A) 30 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC5675A IBIS Model (Rev. A)

SLAM016A.ZIP (4 KB) - IBIS Model
Calculation tool

MATCHGAIN-CALC — Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing

NOTE: Calculator software is available when downloading the application note.
  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PHP) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos