DAC5689 (ACTIVE)

Dual-Channel, 16-Bit, 800-MSPS, 1x-8x Interpolating Digital-to-Analog Converter (DAC)

Dual-Channel, 16-Bit, 800-MSPS, 1x-8x Interpolating Digital-to-Analog Converter (DAC) - DAC5689
 

Description

The DAC5689 is a dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with dual CMOS digital data bus, integrated 2x-8x interpolation filters, a fine frequency mixer with 32-bit complex numerically controlled oscillator (NCO), IQ compensation, and internal voltage reference. Different modes of operation enable or bypass various signal processing blocks. The DAC5689 offers superior linearity, noise and crosstalk performance.

The DAC5689 dual CMOS data bus provides 250 MSPS input data transfer per DAC channel. Several input data options are available: dual-bus data, single-bus interleaved data, even and odd multiplexing at half-rate, and an input FIFO with either external or internal clock to ease interface timing. Input data can be interpolated 2x, 4x or 8x by on-board digital interpolating FIR filters with over 80 dB of stop-band attenuation.

The DAC5689 allows both complex or real output. An optional 32-bit NCO/mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. A digital Inverse SINC filter compensates for the natural DAC sin(x)/x frequency roll-off. The digital Quadrature Modulator Correction (QMC) feature allows IQ compensation of phase, gain and offset to maximize sideband rejection and minimize LO feed-through of an external quadrature modulator performing the final single sideband RF up-conversion.

The DAC5689 is pin upgradeable to the DAC5688 which includes a clock multiplying PLL. The DAC5689 is characterized for operation over the industrial temperature range of –40°C to 85°C and is available in a 64-pin 9×9mm QFN package.

Features

  • Dual, 16-Bit, 800 MSPS DACs
  • Dual, 16-Bit, 250 MSPS CMOS Input Data
    • 16 Sample Input FIFO
    • Flexible Input Data Bus Options
  • High Performance
    • 81 dBc ACLR WCDMA TM1 at 70 MHz
  • Selectable 2x–8x Interpolation Filters
    • Stop-band Attenuation > 80 dB
  • Complex Mixer with 32-Bit NCO
  • Digital Quadrature Modulator Correction
    • Gain, Phase and Offset Correction
  • Digital Inverse SINC Filter
  • 3- or 4-Wire Serial Control Interface
  • On Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-pin 9×9mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Broadband Wireless Access (BWA)
    • WiMAX 802.16
    • Fixed Wireless Backhaul
    • Cable Modem Termination System (CMTS)

View more

Parametrics Compare all products in High Speed DACs (>10MSPS)

 
Internal PLL
Resolution (Bits)
Sample / Update Rate (MSPS)
DAC Channels
Interface
SFDR (dB)
Supply Voltage(s) (V)
Power Consumption (Typ) (mW)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Interpolation
Architecture
Output Range Max. (mA)
Output Range Min. (mA)
Output Type
Reference: Type
DAC5689 DAC5688
  Yes   
16    16   
800    800   
2    2   
Parallel CMOS    Parallel CMOS   
80    80   
1.8, 3.3    1.8, 3.3   
1750    1750   
-40 to 85    -40 to 85   
VQFN    VQFN   
64VQFN: 81 mm2: 9 x 9(VQFN)    64VQFN: 81 mm2: 9 x 9(VQFN)   
Catalog    Catalog   
1x
2x
4x
8x   
1x
2x
4x
8x   
Current Sink    Current Sink   
20    20   
2    2   
Differential    Differential   
Int    Int   

Featured tools and software