DAC6571 10-Bit Digital-to-Analog Converter | TI.com

DAC6571 (ACTIVE)

10-Bit Digital-to-Analog Converter

 

Description

The DAC6571 is a low-power, single-channel, 10-bit buffered voltage output digital-to-analog converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 MBPS with address support of up to two DAC6571s on the same data bus.

The output voltage range of the DAC is 0 V to VDD. The DAC6571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC6571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited for portable battery operated equipment. The power consumption is less than 0.7 mW at VDD = 5 V reducing to 1 µW in power-down mode.

The DAC7571/6571/5571 are 12/10/8-bit, single-channel I2C DACs from the same family. The DAC7574/6574/5574 and DAC7573/6573/5573 are 12/10/8-bit, quad-channel I2C DACs. Also see the DAC8571/8574 for single/quad-channel, 16-bit I2C DACs.

Features

  • Micropower Operation: 125 µA @ 3 V
  • Fast Update Rate: 188 kSPS
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • I2C™ Interface up to 3.4 MBPS
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC6571s
  • Small SOT23-6 Package
  • Operation From –40°C to +105°C
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC6571 Order now 10     String     1     I2C     5.5     0     9     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC5571 Order now 8     String     1     I2C     5.5     0     8     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC6573 Order now 10     String     4     I2C     5.5     0     9     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC6574 Order now 10     String     4     I2C     5.5     0     9     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC7571 Order now 12     String     1     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power
Small Size    
DAC7573 Order now 12     String     4     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 85    
   
DAC7574 Order now 12     String