DAC70502
Dual-channel, 1-LSB INL, 14-bit, SPI voltage-output digital-to-analog converter (DAC)
DAC70502
- 16-bit performance: 1-LSB INL and DNL (max)
- Low glitch energy: 4 nV-s
- Wide power supply: 2.7 V to 5.5 V
- Buffered output range: 5 V, 2.5 V, or 1.25 V
- Low power: 1 mA per channel at 5.5 V
- Integrated 5-ppm/˚C (max), 2.5-V precision reference
- Pin-selectable serial interface
- 3-wire, SPI compatible up to 50-MHz
- 2-wire, I2C compatible
- Power-on-reset: zero scale or midscale
- 1.62-V VIH with VDD = 5.5 V
- Temperature range: –40˚C to +125˚C
- Package: Tiny 10-pin WSON
The 16-bit DAC80502, 14-bit DAC70502, and 12-bit DAC60502 (DACx0502) digital-to-analog converters (DACs) are highly accurate, low-power devices with voltage output.
The DACx0502 offer linearity of < 1 LSB. The high accuracy combined with tiny package make the DACx0502 an excellent choice for applications such as gain and offset calibration, current or voltage set point generation, and power-supply control. These devices include a 2.5-V, 5-ppm/°C internal reference, giving full-scale output voltage ranges of 1.25 V,
2.5 V, or 5 V. The DACx0502 incorporate a power-on-reset circuit that makes sure the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device.
The digital interface of the DACx0502 can be configured to SPI or I2C mode using the SPI2C pin. In SPI mode, the DACx0502 use a versatile 3-wire serial interface that operates at clock rates up to 50 MHz. In I2C mode, the DACx0502 operate in standard (100 kbps), fast (400 kbps), and fast+ (1.0 Mbps) modes.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx0502, Dual, 16-Bit, 14-Bit, and 12-Bit, 1-LSB INL, Voltage-Output DACs With Precision Internal Reference datasheet (Rev. A) | PDF | HTML | 16 Apr 2020 |
Application note | A Basic Guide to I2C | PDF | HTML | 08 Nov 2022 | |
EVM User's guide | DAC80502 Evaluation Module User's Guide | 27 Nov 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC80502-01EVM — DAC80502 and DAC80501 evaluation module
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WSON (DRX) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.