Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 10 Features Low Power Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.095 Power consumption (typ) (mW) 0.345 Operating temperature range (°C) -40 to 105
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 10 Features Low Power Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.095 Power consumption (typ) (mW) 0.345 Operating temperature range (°C) -40 to 105
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • microPOWER OPERATION: 135uA at 5V
  • POWER-DOWN: 200nA at 5V, 50nA at 3V
  • POWER SUPPLY: +2.7V to +5.5V
  • TESTED MONOTONIC BY DESIGN
  • POWER-ON RESET TO 0V
  • THREE POWER-DOWN FUNCTIONS
  • LOW POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • SOT23-6 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • PORTABLE BATTERY-POWERED INSTRUMENTS
    • DIGITAL GAIN AND OFFSET ADJUSTMENT
    • PROGRAMMABLE VOLTAGE AND CURRENT SOURCES

SPI and QSPI are registered trademarks of Motorola.
Microwire is a registered trademark of National Semiconductor.

  • microPOWER OPERATION: 135uA at 5V
  • POWER-DOWN: 200nA at 5V, 50nA at 3V
  • POWER SUPPLY: +2.7V to +5.5V
  • TESTED MONOTONIC BY DESIGN
  • POWER-ON RESET TO 0V
  • THREE POWER-DOWN FUNCTIONS
  • LOW POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • SOT23-6 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • PORTABLE BATTERY-POWERED INSTRUMENTS
    • DIGITAL GAIN AND OFFSET ADJUSTMENT
    • PROGRAMMABLE VOLTAGE AND CURRENT SOURCES

SPI and QSPI are registered trademarks of Motorola.
Microwire is a registered trademark of National Semiconductor.

The DAC7512 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7512 uses a versatile three-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The reference for the DAC7512 is derived from the power supply, resulting in the widest dynamic output range possible. The DAC7512 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place in the device. The DAC7512 contains a power-down feature, accessed over the serial interface, that can reduce the current consumption of the device to 50nA at 5V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 0.7mW at 5V reducing to 1uW in power-down mode.

The DAC7512 is available in a SOT23-6 package and an MSOP-8 package.

The DAC7512 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7512 uses a versatile three-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The reference for the DAC7512 is derived from the power supply, resulting in the widest dynamic output range possible. The DAC7512 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place in the device. The DAC7512 contains a power-down feature, accessed over the serial interface, that can reduce the current consumption of the device to 50nA at 5V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 0.7mW at 5V reducing to 1uW in power-down mode.

The DAC7512 is available in a SOT23-6 package and an MSOP-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power Rail-To-Rail Output 12-Bit Serial Input D/A Converter datasheet (Rev. B) 11 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8551EVM — DAC8551 evaluation module

The DAC8551EVM features the DAC8551 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input Digital to Analog Converter (DAC). The EVM provides the serial interface header for (...)

User guide: PDF
Not available on TI.com
Driver or library

DAC7512SW-LINUX — Linux Driver for DAC7512

The Linux driver supports the DAC7512 Serial Input DAC. The Linux driver supports communication through the SPI bus and interfaces with sysfs.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • dac7512

 

Linux Source Files

The files associated with (...)

Simulation model

DAC7512 IBIS Model

SBAM162.ZIP (4 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 6 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos