DAC7562
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant DAC7562SDGSR     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant DAC7562SDGST     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant DAC7562SDSCR     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant DAC7562SDSCT     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.