DAC7571 Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC | TI.com

DAC7571 (ACTIVE) Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC

 

Description

The DAC7571 is a low-power, single channel, 12-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7571 utilizes an I2C compatible two wire serial interface that operates at clock rates up to 3.4 Mbps with address support of up to two DAC7571s on the same data bus.

The output voltage range of the DAC is set to VDD. The DAC7571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC7571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited for portable battery operated equipment. The power consumption is less than 0.7 mW at VDD = 5 V reducing to 1 µW in power-down mode.

The DAC7571 is available in a 6-lead SOT 23 package.

Features

  • Micropower Operation: 140 µA @ 5 V
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • Settling Time: 10 µs to ±0.003%FS
  • I2C Interface up to 3.4 Mbps
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC7571s
  • Small 6-Lead SOT Package
  • Operation From –40°C to 105°C

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC7571 Order now 12     String     1     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power
Small Size    
DAC5571 Order now 8     String     1     I2C     5.5     0     8     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC6571 Order now 10     String     1     I2C     5.5     0     9     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC7573 Order now 12     String     4     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 85    
   
DAC7574 Order now 12     String     4     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 105     Low Power