DAC7573 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface | TI.com

DAC7573 (ACTIVE)

Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface

 

Description

The DAC7573 is a low-power, quad channel, 12-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7573 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC7573s for a total of 64 channels on the bus.

The DAC7573 requires an external reference voltage to set the output range of the DAC. The DAC7573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC7573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD=5 V reducing to 1 µW in power-down mode.

The DAC7573 is available in a 16-lead TSSOP package.

Features

  • Micropower Operation: 600 µA at 5 V VDD
  • Power-On Reset to Zero
  • +2.7 V to +5.5 V Analog Power Supply
  • 12-Bit Monotonic
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Sixteen DAC7573s
  • Synchronous Update Support for up to 64 Channels
  • Operation From –40°C to 105°C
  • Small 16 Lead TSSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC7573 Order now 12     String     4     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 85    
   
DAC5571 Order now 8     String     1     I2C     5.5     0     8     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC5573 Order now 8     String     4     I2C     5.5     0     8     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized    
DAC5574 Order now 8     String     4     I2C     5.5     0     8     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC6571 Order now 10     String     1     I2C     5.5     0     9     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC6573 Order now 10     String     4     I2C     5.5     0     9     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC6574 Order now 10