DAC7734 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter | TI.com

DAC7734
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter

 

Description

The DAC7734 is a 16-bit, quad voltage output, digital-toanalog converter (DAC) with ensured 16-bit monotonic performance over the specified temperature range. It accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a serial data output for daisy-chaining multiple DACs. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7734 can operate from a single +15V supply or from +15V and -15V, and +5V supplies.

Low power and small size per DAC make the DAC7734 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7734 is available in a 48-lead SSOP package and offers ensured specifications over the -40°C to +85°C temperature range.

Features

  • LOW POWER: 200mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SINGLE SUPPLY OUTPUT RANGE: +10V
  • DUAL SUPPLY OUTPUT RANGE: ±10V
  • SETTLING TIME: 10µs to 0.003%
  • 16-BIT MONOTONICITY: –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR ZERO-SCALE
  • DOUBLE-BUFFERED DATA INPUTS
  • ±1 LSB DNL: –40°C to +85°C
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC7734 Order now 16     R-2R     4     SPI     10     -10     10     Buffered Voltage     Ext     Catalog     -40 to 85     Reset to Mid-Scale
SDO    
DAC714 Samples not available 16     R-2R     1     SPI     10     -10     10     Buffered Voltage     Int     Catalog     -40 to 85     On-chip Offset and Gain Calibration
SDO    
DAC7718 Order now 12     String     8     SPI     33     -16.5     15     Buffered Voltage     Ext     Catalog     -40 to 85     On-chip Offset and Gain Calibration
SDO    
DAC7728 Order now 12     String     8     Parallel     33     -16.5     15     Buffered Voltage     Ext     Catalog     -40 to 105     On-chip Offset and Gain Calibration
Reset to Mid-Scale    
DAC7731 Samples not available 16     R-2R     1     SPI     10     -10     5     Buffered Voltage     Ext
Int    
Catalog     -40 to 85     Reset to Mid-Scale
SDO    
DAC81408 Order now 16     R-2R     8     SPI     20     -20     20     Buffered Voltage     Int     Catalog