DAC7760
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications

 

Models (1)

Title Category Type Date
DAC8750-60 IBIS Model IBIS Model ZIP 16 Dec 2013

Design kits & evaluation modules (2)

Name Part# Type
DAC7760 12-Bit Programmable-Current and Voltage-Output DAC Evaluation Module DAC7760EVM Evaluation Modules & Boards
DAC7760 Enhanced Evaluation Module DAC7760EMC-EVM Evaluation Modules & Boards

Reference designs

16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC)

This reference design provides a complete 4-channel, 16-bit analog output module design for Programmable Logic Controllers (PLCs). It is designed and fully tested to meet IEC61000-4 EMC and surge requirements for industrial automation systems. The small form-factor design implements four 16-bit (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DAC7760EVM and DAC8760EVM Software (Rev. B)  (ZIP 208485 KB )    14 Aug 2018  

Development tools (2)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC7760 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.