A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW DAC81401 ACTIVE Single-channel 16-bit high-voltage-output DAC with precision internal reference Smaller 20-pin TSSOP package (6.5mm ×6.4mm) and integrated reference

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Settling time (µs) 4 Reference type Ext, Int Architecture R-2R Rating Catalog Output range (max) (mA/V) 10 Output range (min) (mA/V) -10 Sample/update rate (Msps) 0.167 Power consumption (typ) (mW) 270 Operating temperature range (°C) -40 to 85
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Settling time (µs) 4 Reference type Ext, Int Architecture R-2R Rating Catalog Output range (max) (mA/V) 10 Output range (min) (mA/V) -10 Sample/update rate (Msps) 0.167 Power consumption (typ) (mW) 270 Operating temperature range (°C) -40 to 85
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • ±1/2LSB NONLINEARITY OVER TEMPERATURE
  • GUARANTEED MONOTONIC OVER TEMPERATURE
  • LOW POWER: 270mW typ
  • DIGITAL INTERFACE DOUBLE BUFFERED: 12 AND 8 + 4 BITS
  • SPECIFIED AT ±12V AND ±15V POWER SUPPLIES
  • RESET FUNCTION TO BIPOLAR ZERO
  • 0.3" WIDE DIP AND SO PACKAGES

Note: Recommended Voltage Reference: REF02 and REF102

  • ±1/2LSB NONLINEARITY OVER TEMPERATURE
  • GUARANTEED MONOTONIC OVER TEMPERATURE
  • LOW POWER: 270mW typ
  • DIGITAL INTERFACE DOUBLE BUFFERED: 12 AND 8 + 4 BITS
  • SPECIFIED AT ±12V AND ±15V POWER SUPPLIES
  • RESET FUNCTION TO BIPOLAR ZERO
  • 0.3" WIDE DIP AND SO PACKAGES

Note: Recommended Voltage Reference: REF02 and REF102

The DAC813 is a complete monolithic 12-bit digital-to-analog converter with a flexible digital interface. It includes a precision +10V reference, interface control logic, double-buffered latch and a 12-bit D/A converter with voltage output operational amplifier. Fast current switches and laser-trimmed thin-film resistors provide a highly accurate, fast D/A converter.

Digital interfacing is facilitated by a double buffered latch. The input latch consists of one 8-bit byte and one 4-bit nibble to allow interfacing to 8-bit (right justified format) or 16-bit data buses. Input gating logic is designed so that the last nibble or byte to be loaded can be loaded simultaneously with the transfer of data to the D/A latch saving computer instructions.

A reset control allows the DAC813 D/A latch to asynchronously reset the D/A output to bipolar zero, a feature useful for power-up reset, recalibration, or for system re-initialization upon system failure.

The DAC813 is specified to ±1/2LSB maximum linearity error (J, A grades) and ±1/4LSB (K grade). It is packaged in 28-pin 0.3" wide plastic DIP and 28-lead plastic SOIC.

The DAC813 is a complete monolithic 12-bit digital-to-analog converter with a flexible digital interface. It includes a precision +10V reference, interface control logic, double-buffered latch and a 12-bit D/A converter with voltage output operational amplifier. Fast current switches and laser-trimmed thin-film resistors provide a highly accurate, fast D/A converter.

Digital interfacing is facilitated by a double buffered latch. The input latch consists of one 8-bit byte and one 4-bit nibble to allow interfacing to 8-bit (right justified format) or 16-bit data buses. Input gating logic is designed so that the last nibble or byte to be loaded can be loaded simultaneously with the transfer of data to the D/A latch saving computer instructions.

A reset control allows the DAC813 D/A latch to asynchronously reset the D/A output to bipolar zero, a feature useful for power-up reset, recalibration, or for system re-initialization upon system failure.

The DAC813 is specified to ±1/2LSB maximum linearity error (J, A grades) and ±1/4LSB (K grade). It is packaged in 28-pin 0.3" wide plastic DIP and 28-lead plastic SOIC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Microprocessor-Compatible 12-Bit D/A Converter datasheet 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (DW) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos