Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 8 Features Low Power Reference type Ext Architecture String Rating Automotive Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.8 Operating temperature range (°C) -40 to 125
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 8 Features Low Power Reference type Ext Architecture String Rating Automotive Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.8 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Relative Accuracy:
    • DAC8551-Q1 (16-Bit): 4 LSB INL
    • DAC6551-Q1 (12-Bit): 0.3 LSB INL
  • Ultralow Glitch Impulse: 0.1 nV-s
  • Settling Time: 8 µs to ±0.003% FSR
  • Power Supply: 3 V to 5.5 V
  • Power-On Reset to Zero Scale
  • MicroPower Operation: 160 µA at 5 V
  • Low-Power Serial Interface With Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
  • Power-Down Capability
  • Binary Input
  • SYNC Interrupt Facility
  • Available in a Tiny VSSOP-8 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Relative Accuracy:
    • DAC8551-Q1 (16-Bit): 4 LSB INL
    • DAC6551-Q1 (12-Bit): 0.3 LSB INL
  • Ultralow Glitch Impulse: 0.1 nV-s
  • Settling Time: 8 µs to ±0.003% FSR
  • Power Supply: 3 V to 5.5 V
  • Power-On Reset to Zero Scale
  • MicroPower Operation: 160 µA at 5 V
  • Low-Power Serial Interface With Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
  • Power-Down Capability
  • Binary Input
  • SYNC Interrupt Facility
  • Available in a Tiny VSSOP-8 Package

The DAC8551-Q1 and DAC6551-Q1 are small, low-power, voltage-output, 16- and 12-bit digital-to-analog converters (DACs) qualified for automotive applications. The DACx551-Q1 devices provide good linearity and minimize undesired code-to-code transient voltages. The devices use a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI, QSPI, Microwire, and digital signal-processor (DSP) interfaces.

The DACx551-Q1 devices require an external reference voltage to set the output range. The devices incorporate a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write to the device takes place. The devices contain a power-down feature, accessed over the serial interface, that reduces the current consumption to 800 nA at 5 V.

The DACx551-Q1 devices power consumption is only 800 µW at 5 V, reducing to less than 4 µW in power-down mode. The DACx551-Q1 devices are available in a VSSOP-8 package.

The DAC8551-Q1 and DAC6551-Q1 are small, low-power, voltage-output, 16- and 12-bit digital-to-analog converters (DACs) qualified for automotive applications. The DACx551-Q1 devices provide good linearity and minimize undesired code-to-code transient voltages. The devices use a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI, QSPI, Microwire, and digital signal-processor (DSP) interfaces.

The DACx551-Q1 devices require an external reference voltage to set the output range. The devices incorporate a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write to the device takes place. The devices contain a power-down feature, accessed over the serial interface, that reduces the current consumption to 800 nA at 5 V.

The DACx551-Q1 devices power consumption is only 800 µW at 5 V, reducing to less than 4 µW in power-down mode. The DACx551-Q1 devices are available in a VSSOP-8 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC8551 ACTIVE 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter Commercial grade
Same functionality with different pin-out to the compared device
DAC121S101-Q1 ACTIVE 12-Bit Micro Power, RRO Digital-to-Analog Converter 12-bit automotive qualified device in SOT package
DAC80501 ACTIVE True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 16-bit commercial device in SON 2 mm by 2 mm package
Similar functionality to the compared device
DAC8562-Q1 ACTIVE Automotive 16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Out DAC w/2.5V, 4ppm/C Ref. 2-channel device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DACx551-Q1 Automotive 16-, 12-Bit, Ultralow-Glitch, Voltage-Output DAC datasheet (Rev. C) PDF | HTML 13 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8551EVM — DAC8551 evaluation module

The DAC8551EVM features the DAC8551 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input Digital to Analog Converter (DAC). The EVM provides the serial interface header for (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC8551 IBIS Model

SBAM049.ZIP (8 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos