DAC8811 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time | TI.com

DAC8811
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-bit, single-channel, serial input multiplying DAC with 0.5us settling time

 

Description

The DAC8811 multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial data interface offers high-speed, three-wire microcontroller-compatible inputs using data-in (SDI), clock (CLK), and chip-select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8811 is packaged in space-saving 8-lead VSON and VSSOP packages.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • ±0.5 LSB DNL
  • 16-Bit Monotonic
  • ±1 LSB INL
  • Low Noise: 12 nV/√Hz
  • Low Power: IDD = 2 µA
  • 2.7-V to 5.5-V Analog Power Supply
  • 2-mA Full-Scale Current ±20%,
    with VREF = 10 V
  • 50-MHz Serial Interface
  • 0.5-μs Settling Time
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 10 MHz
  • ±10-V Reference Input
  • Reference Dynamics: –105 THD
  • Tiny 8-Lead 3 × 3 mm VSON and 3 × 5 mm VSSOP Packages
  • Industry-Standard Pin Configuration

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC8811 Order now 16     Multiplying DAC     1     SPI     2     0     0.5     Unbuffered Current     Ext     Catalog     -40 to 105     Small Size    
DAC7615 Samples not available 12     R-2R     4     SPI     2.5     -2.5     10     Buffered Voltage     Ext     Catalog     -40 to 85        
DAC7800 Samples not available 12     Multiplying DAC     2     SPI     2     -2     0.8     Unbuffered Current     Ext     Catalog     -40 to 85        
DAC7811 Order now 12     Multiplying DAC     1     SPI     1     0     0.2     Unbuffered Current     Ext     Catalog     -40 to 125     SDO    
DAC8043 Order now 12     Multiplying DAC     1     SPI     2     -2     1     Unbuffered Current     Ext     Catalog     -40 to 85