Home Power management DC/DC power modules Isolated power modules (integrated transformer)

DCH010505D

ACTIVE

Miniature, 1W, 3kVDC Isolated DC/DC Converters

Product details

Iout (max) (A) 0.1 Vin (max) (V) 5.5
Iout (max) (A) 0.1 Vin (max) (V) 5.5
SIPMODULE (EDJ) 5 149.0472 mm² 19.56 x 7.62
  • 3-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency
  • 3-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Miniature, 1W, 3kV Isolated, Unregulated DC/DC Converters datasheet (Rev. J) 22 Apr 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SIPMODULE (EDJ) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos