DCH010512D Miniature, 1W, 3kVDC Isolated DC/DC Converters | TI.com

DCH010512D (ACTIVE) Miniature, 1W, 3kVDC Isolated DC/DC Converters

 

Description

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

WARNING: This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in Feature Description.

Features

  • Up To 78% Efficiency
  • 3-kVDC Isolation (Operational)
  • UL60950 Certified Product
  • Industry Standard Footprint
  • JEDEC 7-Pin SIP Package

Parametrics

Compare all products in Isolated power converters Email Download to Excel
Part number Order Vin (Max) (V) Vin (Min) (V) Iout (Max) (A) Vout (Min) (V) Vout (Max) (V) Features Operating temperature range (C) Approx. price (US$) Package size: mm2:W x L (PKG) Regulated outputs (#) Package type
DCH010512D Order now 5.5     4.5     0.042     11.4     12.6     Dual Output
Unregulated
1W    
-40 to 85     4.46 | 1ku     5SIP MODULE: 149 mm2: 7.62 x 19.56 (SIP MODULE | 5)     2     Leaded    
DCH010505D Samples not available 5.5     4.5     0.1     4.5     5.5     Dual Output
Unregulated
1W    
-40 to 85     4.46 | 1ku     5SIP MODULE: 149 mm2: 7.62 x 19.56 (SIP MODULE | 5)     2     Leaded    
DCH010505S Samples not available 5.5     4.5     0.2     4.5     5.5     Single Output
Unregulated
1W    
-40 to 85     4.46 | 1ku     4SIP MODULE: 149 mm2: 7.62 x 19.56 (SIP MODULE | 4)     1     Leaded    
DCH010512S Samples not available 5.5     4.5     0.083     11.4     12.6     Single Output
Unregulated
1W    
-40 to 85     4.46 | 1ku     4SIP MODULE: 149 mm2: 7.62 x 19.56 (SIP MODULE | 4)     1     Leaded    
DCH010515D Samples not available 5.5     4.5     0.033     14.25     15.75     Dual Output
Unregulated
1W    
-40 to 85     4.46 | 1ku     5SIP MODULE: 149 mm2: 7.62 x 19.56 (SIP MODULE | 5)     2     Leaded    
DCH010515S Samples not available 5.5     4.5     0.067     14.25     15.75     Single Output
Unregulated
1W    
-40 to 85     4.46 | 1ku     4SIP MODULE: 149 mm2: 7.62 x 19.56 (SIP MODULE | 4)     1     Leaded