DCP011515DB Miniature, 1W Isolated Unregulated DC/DC Converters | TI.com

DCP011515DB
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Miniature, 1W Isolated Unregulated DC/DC Converters

 

Description

The DCP01B series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP01B series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP01B series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the Feature Description section.

Features

  • 1-kV Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • Device-to-device synchronization
  • EN55022 Class B EMC performance
  • UL1950 Recognized Component
  • 7-Pin PDIP and 7-pin SOP packages

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated power converters Email Download to Excel
Part number Order Vin (Max) (V) Vin (Min) (V) Iout (Max) (A) Vout (Min) (V) Vout (Max) (V) Features Operating temperature range (C) Approx. price (US$) Package size: mm2:W x L (PKG) Regulated outputs (#) Package type
DCP011515DB Order now 16.5     13.5     0.033     14.25     15.75     Dual Output
Unregulated
1W    
-40 to 100     6.19 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
2     Leaded    
DCP010505B Samples not available 5.5     4.5     0.2     4.75     5.25     Single Output
Unregulated
1W    
-40 to 100     6.14 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
1     Leaded    
DCP010505DB Samples not available 5.5     4.5     0.1     4.25     5.75     Dual Output
Unregulated
1W    
-40 to 100     6.14 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
2     Leaded    
DCP010507DB Samples not available 5.5     4.5     0.07     6.4     7.6     Dual Output
Unregulated
1W    
-40 to 100     6.19 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
2     Leaded    
DCP010512B Samples not available 5.5     4.5     0.083     11.4     12.6     Single Output
Unregulated
1W    
-40 to 100     6.14 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
1     Leaded    
DCP010512DB Samples not available 5.5     4.5     0.041     11.4     12.6     Dual Output
Unregulated
1W    
-40 to 100     6.14 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
2     Leaded    
DCP010515B Samples not available 5.5     4.5     0.067     14.25     15.75     Single Output
Unregulated
1W    
-40 to 100     6.14 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)
7SOP: 201 mm2: 10.5 x 19.18 (SOP | 7)    
1     Leaded    
DCP010515DB Samples not available 5.5     4.5     0.033     14.25     15.75     Dual Output
Unregulated
1W    
-40 to 100     6.14 | 1ku     7PDIP: 180 mm2: 9.4 x 19.18 (PDIP | 7)