DCPA10505D (ACTIVE)

Miniature, 1W Isolated Unregulated DC/DC Converters

Miniature, 1W Isolated Unregulated DC/DC Converters - DCPA10505D
 

Description

The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of two external components, the DCPA1 series of devices include on-chip device protection, and the ability to synchronize to an external clock.

This combination of features and small size makes the DCPA1 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the Feature Description section.

Features

  • 2.0 kVDC Isolation (Operational)
  • Soft Start to Reduce In-rush Current
  • Frequency Synchronization
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • 7-Pin PDIP and 7-Pin SOP Packages

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in 1W & 2W Miniature Module

 
Features
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Iout2 (A)
Vout2 (Min) (V)
Vout2 (Max) (V)
Operating Temperature Range (C)
Preset Vout (V)
Regulated Outputs (#)
Pin/Package
DCPA10505D DCPA10505 DCPA10512 DCPA10512D DCPA10515 DCPA10515D
1W
Dual Output
Unregulated   
1W
Single Output
Unregulated   
1W
Single Output
Unregulated   
1W
Dual Output
Unregulated   
1W
Single Output
Unregulated   
1W
Dual Output
Unregulated   
4.5    4.5    4.5    4.5    4.5    4.5   
5.5    5.5    5.5    5.5    5.5    5.5   
4.5    4.5    11.4    11.4    14.25    14.25   
5.5    5.5    12.6    12.6    15.75    15.75   
0.1    0.2    0.083    0.041    0.066    0.033   
0.1        0.041      0.033   
-4.5        -11.4      -14.25   
-5.5        -12.6      -15.75   
-40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100    -40 to 100   
5    5    12    12    15    15   
2    1    1    2    1    2   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP   
7PDIP
7SOP