Home Power management DC/DC power modules Isolated power modules (integrated transformer)

DCR011203

ACTIVE

Miniature, 1W Isolated Regulated DC/DC Converters

Product details

Iout (max) (A) 0.3 Vin (max) (V) 13.2
Iout (max) (A) 0.3 Vin (max) (V) 13.2
PDIP (NVE) 10 214.884 mm² 22.86 x 9.4 SOIC (DVB) 12 184.907 mm² 17.9 x 10.33
  • 1-kV isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC, 42.5 VAC
  • UL1950 recognized component
  • 10-pin PDIP and 12-pin SOP packages
  • Input voltage: 5 V, 12 V, or 24 V
  • Output voltage: 3.3 V or 5 V
  • Device-to-device synchronization
  • 400-kHz switching frequency
  • Short-circuit protection
  • Thermal protection
  • High efficiency
  • 125 FITs at 55°C
  • 1-kV isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC, 42.5 VAC
  • UL1950 recognized component
  • 10-pin PDIP and 12-pin SOP packages
  • Input voltage: 5 V, 12 V, or 24 V
  • Output voltage: 3.3 V or 5 V
  • Device-to-device synchronization
  • 400-kHz switching frequency
  • Short-circuit protection
  • Thermal protection
  • High efficiency
  • 125 FITs at 55°C

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1-W nominal, galvanically-isolated output power capability, this range of DC/DC converters offer very low output noise, thermal protection, and high accuracy.

This combination of features and small size makes the DCR01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1-W nominal, galvanically-isolated output power capability, this range of DC/DC converters offer very low output noise, thermal protection, and high accuracy.

This combination of features and small size makes the DCR01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DCR01 Series, 1-W, 1000-VRMS Isolated, Regulated DC/DC Converter Modules datasheet (Rev. E) PDF | HTML 19 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
PDIP (NVE) 10 View options
SOIC (DVB) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos