DLP2000 DLP® 0.2 nHD DMD | TI.com

DLP2000 (ACTIVE) DLP® 0.2 nHD DMD

DLP® 0.2 nHD DMD - DLP2000
Datasheet
 

Description

The DLP2000 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP2000 DMD displays a crisp and high quality image or video. DLP2000 is part of the chipset comprising of the DLP2000 DMD and DLPC2607 display controller. This chipset is also supported by the DLPA1000 PMIC/LED driver. The compact physical size of the DLP2000 is well-suited for portable equipment where small form factor and low power is important. The compact package compliments the small size of LEDs to enable highly efficient, robust light engines.

Visit the getting started with TI DLP®PicoTM display technology page to learn how to get started with the DLP2000 DMD.

The DLP2000 includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.

Features

  • Ultra compact 0.2-Inch (5.55-mm) diagonal micromirror array
    • 640 × 360 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • 7.56-Micron micromirror pitch
    • 12° micromirror tilt (relative to flat surface)
    • Corner illumination for optimal efficiency and optical engine size
  • Dedicated DLPC2607 display controller and DLPA1000 PMIC/LED driver for reliable operation

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Pico chipsets Email Download to Excel
Part number Order Chipset family Component type Display resolution (Max) Array diagonal (in) Input frame rate (Max) (Hz) Micromirror array size Micromirror pitch (um)
DLP2000 Order now DLP2000
DLPC2607
DLPA1000    
DMD     nHD (640x360)     0.2     120     640x360     7.6