Product details

Component type DMD Display resolution (max) 720p (1280x720) System brightness (max) (lm) 450 Array diagonal (in) 0.23 Chipset family DLP230KP, DLPA2000, DLPA2005, DLPA3000, DLPC3434 Micromirror array size 960x540 Input frame rate (max) (Hz) 60 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) 0 to 70
Component type DMD Display resolution (max) 720p (1280x720) System brightness (max) (lm) 450 Array diagonal (in) 0.23 Chipset family DLP230KP, DLPA2000, DLPA2005, DLPA3000, DLPC3434 Micromirror array size 960x540 Input frame rate (max) (Hz) 60 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S246 (FQP) 54 99.456 mm² 16.8 x 5.92
  • Ultra-compact 0.23-inch (5.95-mm) diagonal micromirror array
    • Displays 1280 × 720 pixels on the screen
    • 5.4 µm micromirror pitch
    • 17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 8-bit SubLVDS input data bus
  • Dedicated DLPC3434 controller for display applications
  • Dedicated DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation
  • Ultra-compact 0.23-inch (5.95-mm) diagonal micromirror array
    • Displays 1280 × 720 pixels on the screen
    • 5.4 µm micromirror pitch
    • 17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 8-bit SubLVDS input data bus
  • Dedicated DLPC3434 controller for display applications
  • Dedicated DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation

The DLP230KP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the device DMD displays a crisp and high quality HD image or video. This chipset comprises this DMD and the DLPC3434 controller. The DLPA2000, DLPA2005, and DLPA3000 PMIC/LED drivers also support this chipset. The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.

The DLP230KP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the device DMD displays a crisp and high quality HD image or video. This chipset comprises this DMD and the DLPC3434 controller. The DLPA2000, DLPA2005, and DLPA3000 PMIC/LED drivers also support this chipset. The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.

Download View video with transcript Video
Information

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Firmware

DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector

Firmware selector for various DLPC34xx controllers and configurations.
3D DMD mechanical geometry

DLPR037 DLP230GP/KP/NP DMD with FQP package (Series 246) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD)
Calculation tool

DLP-PICO-CHIP-SEL DLP® Pico™ chipset selection guide

This interactive guide walks through the process of choosing a DLP® Pico™ chipset for your display application. After entering input parameters on brightness and resolution, this guide will recommend a list of chipsets and optical module manufacturers.
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
DMD mounting design

DLPR036 Series 246 DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD)
Optical design

DLPC117 0.23-inch qHD, HD, and 1080p Optical Reference Design

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD
Optical design

DLPR102 DLP® Pico™ Products Ultra-Compact Optical Reference Design

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD)
Package Pins Download
DLP-S246 (FQP) 54 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos