Product details

Component type DMD Display resolution (max) 720p (1280x720) System brightness (max) (lm) 300 Array diagonal (in) 0.3 Chipset family DLP3010, DLPA2000, DLPA2005, DLPA3000, DLPC3433, DLPC3438 Micromirror array size 1280x720 Input frame rate (max) (Hz) 120 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) 0 to 70
Component type DMD Display resolution (max) 720p (1280x720) System brightness (max) (lm) 300 Array diagonal (in) 0.3 Chipset family DLP3010, DLPA2000, DLPA2005, DLPA3000, DLPC3433, DLPC3438 Micromirror array size 1280x720 Input frame rate (max) (Hz) 120 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S245 (FQK) 57 127.4 mm² 18.2 x 7
  • 0.3-Inch (7.93-mm) Diagonal Micromirror Array
    • 1280 × 720 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 8-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3433 or DLPC3438 Display Controller and DLPA200x/DLPA3000 PMIC/LED Driver for Reliable Operation
  • 0.3-Inch (7.93-mm) Diagonal Micromirror Array
    • 1280 × 720 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 8-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3433 or DLPC3438 Display Controller and DLPA200x/DLPA3000 PMIC/LED Driver for Reliable Operation

The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.

The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.

Download View video with transcript Video
Information

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP300S ACTIVE 0.3-inch, 3.6-megapixel near-UV DLP® digital micromirror device (DMD) Same array diagonal but designed for DLP 3D printing applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 35
Type Title Date
* Data sheet DLP3010 0.3 720p DMD datasheet (Rev. C) PDF | HTML 12 Jul 2023
White paper DLP Pico Technology for Mobile Smart TV (Rev. D) PDF | HTML 15 Apr 2024
Application note 開始使用 TI DLP® 顯示技術 (Rev. G) PDF | HTML 01 Jun 2023
Application note TI DLP® 디스플레이 기술 시작하기 (Rev. G) PDF | HTML 17 May 2023
User guide DLPC3430, DLPC3432, DLPC3433, DLPC3435 and DLPC3438 Software Programmer's Guide (Rev. E) PDF | HTML 18 Apr 2023
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application brief TI DLP® Pico™ Technology for AR Glasses (Rev. A) PDF | HTML 16 Mar 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 05 May 2022
Application brief TI DLP® Pico™ Technology for Humanoid Robots PDF | HTML 25 Apr 2022
Application brief TI DLP® Pico™ Technology for Appliance Displays PDF | HTML 25 Jan 2022
Application brief TI DLP® Pico™ Technology for Smart Displays PDF | HTML 26 Oct 2021
Application note TI DLP® Pico™ System Design: Optical Module Specifications (Rev. B) PDF | HTML 20 Sep 2021
User guide DLPC34xx Controller API User's Guide 30 Jul 2019
White paper Smart speaker fundamentals: Weighing the many design trade-offs 25 Feb 2019
White paper DLP® Pico™ technology for smart speaker displays 11 Feb 2019
White paper TI DLP® Pico™ Technology for smart home applications (Rev. B) 08 Feb 2019
White paper 智慧型喇叭基本說明: 衡量各種設計優缺點 08 Feb 2019
White paper 스마트 스피커 기본 사항: 설계 장단점 따져 보기 08 Feb 2019
Application note DLPC34xx General System Design Guide Application Note (Rev. A) 04 Feb 2019
EVM User's guide DLP3010 Light Control EVM User’s Guide (Rev. B) 30 Dec 2018
EVM User's guide DLP LightCrafter(TM) Display 3010 EVM Gen2 User's Guide (Rev. A) PDF | HTML 22 Dec 2018
White paper High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) 25 Sep 2018
Technical article Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl PDF | HTML 10 Jul 2018
Application note Software Requirements for Powerdown of TI DLP Pico TRP Products 09 Jan 2018
User guide DLP® LightCrafter™ Display EVM GUI Tool Users Guide (Rev. B) 08 Dec 2017
White paper TI DLP® technology for aftermarket head-up display applications 14 Nov 2017
Application note DLP Technology for Near Eye Display (NED) (Rev. A) 04 Aug 2017
Application note Optical Engine Reference Design for DLP3010 Digital Micromirror Device 04 Aug 2017
Technical article Plug, play and display with the most affordable TI DLP® Pico™ display EVM PDF | HTML 02 Aug 2017
Technical article What to consider when developing an aftermarket head-up display (HUD) PDF | HTML 01 Dec 2016
Application note PCB Design Requirements for TI DLP Pico TRP Digital Micromirror Devices 19 Aug 2016
Technical article How Avegant is changing the entertainment experience with head-mounted displays PDF | HTML 30 Jun 2016
Application note Real-Time Color Management for DLPC343x Application Note 07 Oct 2015
EVM User's guide DLPDLCR3010EVM Users Guide (Rev. B) 07 Sep 2015
Application note TI DLP® IntelliBright™ Algorithms for the DLPC343x Controller 08 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPDLCR3010EVM-G2 — DLP LightCrafter Display 3010EVM-G2

DLP® LightCrafter Display 3010 EVM-G2 is an easy-to-use, plug-and-play evaluation platform for a wide array of compact HD display applications in consumer, enterprise, and industrial markets. The evaluation module (EVM) features the DLP3010 (.3 720p) DMD, DLPC3433 display controller and DLPA3000 (...)
User guide: PDF | HTML
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Application software & framework

DLPC-API — DLP® Controller API

The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the (...)
Firmware

DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector

Firmware selector for various DLPC34xx controllers and configurations.
Simulation model

DLP3010 IBIS Model

DLPM026.ZIP (18 KB) - IBIS Model
3D DMD mechanical geometry

DLPM042 DLP3010 DMD With FQK Package (Series 245) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
Calculation tool

DLP-PICO-CHIP-SEL DLP® Pico™ chipset selection guide

This interactive guide walks through the process of choosing a DLP® Pico™ chipset for your display application. After entering input parameters on brightness and resolution, this guide will recommend a list of chipsets and optical module manufacturers.
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
Calculation tool

DLPC094 Throw Ratio Calculator

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
DMD mounting design

DLPR070 Series 245 DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
Visible products (420 to 700 nm)
DLP3010LC DLP® 0.3-inch 720p digital micromirror device (DMD)
Near-UV products (400 to 420 nm)
DLP300S 0.3-inch, 3.6-megapixel near-UV DLP® digital micromirror device (DMD)
Optical design

DLPR020 Example DLP3010 (.3 720 TRP) Optical Reference Design

Optical design files include reference designs and guidelines for the DLP3010
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
Optical design

DLPR094 DLP3010 AR Glasses Eyepiece Optical Reference Design

Optical reference design on AR Glasses Eyepiece for the DLP3010
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
Reference designs

TIDA-01571 — Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology

This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00384 — Portable, Low Power HD Projection Display using DLP® Technology

This display reference design featuring TI's DLP3010 (.3 720p) DMD chipset, was designed to enable low power and mobile HD display applications used in accessory projectors, wearable displays, signage, industrial and medical displays . The chipset used in the design comprises of DLP3010 (.3 720p) (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00722 — Real-time Color Management Reference Design Using MSP430 for TI DLP® Pico™ Projector

This reference design enables real-time color management for TI DLP® Pico projection display systems.  The reference design enables automatic color correction in the field for products incorporating TI DLP Pico technology displays using LEDs. Automatic color correction allows (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DLP-S245 (FQK) 57 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos