DLP3030-Q1 DLP® Automotive 0.3“ Digital Micromirror Device (DMD) | TI.com

DLP3030-Q1 (ACTIVE)

DLP® Automotive 0.3“ Digital Micromirror Device (DMD)

Datasheet
 

Description

The DLP3030-Q1 Automotive DMD is primarily targeted for automotive head-up display (HUD) applications with very large field of view or augmented reality capability requiring long focal distances. This chipset can be coupled with LEDs or lasers to create deep saturated colors with over 125% NTSC color gamut with support for 24-bit RGB video input. In addition, the chipset enables high brightness (15,000-cd/m2 typical) HUD systems with wide dynamic range, and fast switching speeds that do not vary with temperature. As used in the TI reference design, very high dynamic range over 5000:1 can be achieved to meet the operating range of an automotive HUD system for bright daylight and dark night time driving conditions.

Features

  • Automotive Qualified
  • 0.3-Inch Diagonal Micromirror Array
    • 7.6-µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Side Illumination for Optimized Efficiency
  • WVGA (864 × 480) Resolution
  • Polarization Independent Spatial Light Modulator
    • Compatible With LED or Laser Light Sources
    • Image Viewable With Polarized Glasses
  • Low-Power Consumption: 105-mW (Typical)
  • Operating Temperature Range: –40°C to 105°C
  • Hermetic Package With 2.5°C/W Thermal Efficiency
  • JTAG Boundary Scan to Allow In-System Validation
  • Compatible With the DLPC120-Q1 Automotive DMD Controller
  • 78-MHz DDR DMD Interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive chipsets Email Download to Excel
Part number Order Display resolution (Max) Chipset family Component type Input frame rate (Max) (Hz) Array diagonal (in) Micromirror pitch (um) Operating temperature range (C)
DLP3030-Q1 Order now 864 x 480     DLP3030-Q1     DMD     60     0.3     7.6     -40 to 105    
DLP5530-Q1 Order now 1152 x 576     DLP5530-Q1     DMD     60     0.55     7.6     -40 to 105