Product details

Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Component type DMD Chipset family DLP3034-Q1 Rating Automotive Input frame rate (max) (Hz) 60 Micromirror pitch (mm) 0.0076 Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Component type DMD Chipset family DLP3034-Q1 Rating Automotive Input frame rate (max) (Hz) 60 Micromirror pitch (mm) 0.0076 Operating temperature range (°C) -40 to 105
DLP-S450 (FYJ) 149 718.06 mm² 22.3 x 32.2
  • Automotive qualified
    • –40°C to 105°C operating temperature range for DMD array
  • Supports 405-nm illumination sources
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 2.5°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface
  • Automotive qualified
    • –40°C to 105°C operating temperature range for DMD array
  • Supports 405-nm illumination sources
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 2.5°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface

The DLP3034-Q1 automotive DMD is primarily targeted for transparent window display applications. This chipset can be coupled with 405-nm illumination sources (e.g. LEDs or lasers) in an optical projection system to project onto windows embedded with emissive phosphor films. When these transparent emissive films are excited with 405-nm light from a DLP3034-Q1 projector, the window becomes a display emitting light in the visible spectrum. In addition, this chipset enables high power optical systems with a wide dynamic range and fast switching speeds that do not vary with temperature.

The DLP3034-Q1 automotive DMD is primarily targeted for transparent window display applications. This chipset can be coupled with 405-nm illumination sources (e.g. LEDs or lasers) in an optical projection system to project onto windows embedded with emissive phosphor films. When these transparent emissive films are excited with 405-nm light from a DLP3034-Q1 projector, the window becomes a display emitting light in the visible spectrum. In addition, this chipset enables high power optical systems with a wide dynamic range and fast switching speeds that do not vary with temperature.

Download View video with transcript Video
Information

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DLP3034-Q1 0.3-Inch WVGA 405-nm DMD for Automotive Display datasheet (Rev. A) PDF | HTML 25 Sep 2019
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML 24 Oct 2019
Technical article Creating vehicle-to-pedestrian communication using transparent window displays PDF | HTML 01 Aug 2019
Application note DLP® Series-450 DMD and System Mounting Concepts 18 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

3D DMD mechanical geometry

DLPM035 DLP3034-Q1 DMD with FYJ package (Series 450A) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
Display products
DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
DMD mounting design

DLPR072 Series 450A DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
Exterior lighting & projection products
DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD) DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD)
Display products
DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Reference designs

TIDA-080006 — 405-nm DLP® automotive transparent window display electronics reference design (0.3-inch DMD)

This DLP3034-Q1 electronics reference design drives a DLP projector that can illuminate a phosphor film embedded inside glass to create a transparent window display. The phosphor film is transparent under normal conditions but turns into a colorful display when excited with 405-nm light from the (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DLP-S450 (FYJ) 149 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos