DLP4500 DLP® 0.45 WXGA DMD | TI.com

DLP4500 (ACTIVE) DLP® 0.45 WXGA DMD

 

Description

The DLP4500 digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer visible light and create patterns with speed, precision, and efficiency. Featuring high resolution and high brightness in a compact form factor, the DLP4500 DMD is well-suited for very accurate, portable 3D machine vision and display solutions used in industrial, medical, and security applications.

Features

  • 0.45-Inch Diagonal Micromirror Array
    • 912 × 1140 Resolution Array (>1 Million Micromirrors)
    • Diamond Array Orientation Supports Side Illumination for Simplified, Efficient Optics Designs
    • Capable of WXGA Resolution Display
    • 7.6-µm Micromirror Pitch
    • ±12° Tilt Angle
    • 5-µs Micromirror Crossover Time
  • Highly Efficient Steering of Visible Light
    • Window Transmission Efficiency 96% Nominal (420 to 700 nm, Single Pass Through Two Window Surfaces)
    • Polarization-Independent Aluminum Micromirrors
    • Array Fill Factor 92% (Nominal)
  • Dedicated DLPC350 Controller for Reliable Operation
    • Binary Pattern Rates Up to 4 kHz
    • Pattern Sequence Mode for Control Over Each Micromirror in Array
  • Integrated Micromirror Driver Circuitry
  • 9.1-mm × 20.7-mm for Portable Instruments
    • FQE Package With Simple Connector Interface
    • FQD Package With Enhanced Thermal Interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High speed visible Email Download to Excel
Part number Order Illumination wavelength range (nm) Micromirror array size Chipset family Pattern rate, binary (Max) (Hz) Pixel data rate (Max) (Gbps) Micromirror pitch (um) Component type Number of triggers (Input / Output) Display resolution (Max) Pattern rate, 8-bit (Max) (Hz) Micromirror array orientation Micromirror driver support Package Group Power consumption, typical (mW) Thermal dissipation (°C/W) Approx. price (US$)
DLP4500 Order now 420-700     912x1140     DLP4500     4225     4.4     7.6     DMD         WXGA     120     Diamond     Integrated     CLGA | 80
CLGA | 98    
442     2     158.00 | 1ku    
DLP4500NIR Samples not available 700-2500     912x1140     DLP4500NIR     4225     4.4     7.6     DMD         WXGA     120     Diamond     Integrated     CLGA | 98     442     2     421.19 | 1ku