DLP470NE
- 0.47-inch diagonal micromirror array
- Full HD/1080P (1920 × 1080)
- 5.4-micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- 2xLVDS input data bus
-
The DLP470NE chipset includes:
The TI DLPDLP470NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity in a smaller package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP470NEEVM — DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
The DLP® products DLP470NEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.47-inch 1080p system. The DLP470NEEVM provides a solution for evaluating the 0.47-inch 1080p digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)
DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP470NE-SW — DLP470NE firmware and GUI
DLPC131 — Series 410 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
≥ 0.47-in array products
DLPR113 — DLP47X and DLP48X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
TIDA-01474 — 1080p Laser TV Reference Design
Package | Pins | Download |
---|---|---|
DLP-S410 (FXH) | 257 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.