Product details

Component type DMD Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 1800 Array diagonal (in) 0.47 Chipset family DLP4710, DLPA3000, DLPA3005, DLPC3439 Micromirror array size 1920x1080 Input frame rate (max) (Hz) 120 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) 0 to 70
Component type DMD Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 1800 Array diagonal (in) 0.47 Chipset family DLP4710, DLPA3000, DLPA3005, DLPC3439 Micromirror array size 1920x1080 Input frame rate (max) (Hz) 120 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S312 (FQL) 100 269.5 mm² 24.5 x 11
  • 0.47-Inch (11.93-mm) diagonal micromirror array
    • 1920 × 1080 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • Micromirror pitch: 5.4 µm
    • Micromirror tilt (relative to flat surface): ±17°
    • Bottom illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 32-Bit SubLVDS input data bus
  • Dedicated DLP3439 display controller
  • Dedicated DLPA3000 or DLPA3005 PMIC/LED drivers for reliable operation
  • 0.47-Inch (11.93-mm) diagonal micromirror array
    • 1920 × 1080 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • Micromirror pitch: 5.4 µm
    • Micromirror tilt (relative to flat surface): ±17°
    • Bottom illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 32-Bit SubLVDS input data bus
  • Dedicated DLP3439 display controller
  • Dedicated DLPA3000 or DLPA3005 PMIC/LED drivers for reliable operation

The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710LC DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710LC coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.

The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710LC DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710LC coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.

Download View video with transcript Video
Information

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 28
Type Title Date
* Data sheet DLP47100.47 1080p DMD datasheet (Rev. C) PDF | HTML 14 Jul 2023
User guide DLPC3439 Software Programmer’s Guide (Rev. A) PDF | HTML 12 Dec 2023
Product overview TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) PDF | HTML 27 Nov 2023
Application note 開始使用 TI DLP® 顯示技術 (Rev. G) PDF | HTML 01 Jun 2023
Application note TI DLP® 디스플레이 기술 시작하기 (Rev. G) PDF | HTML 17 May 2023
Application note Getting Started with TI DLP® Display Technology (Rev. G) PDF | HTML 08 May 2023
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application brief TI DLP® Pico™ Technology for AR Glasses (Rev. A) PDF | HTML 16 Mar 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 05 May 2022
Application brief TI DLP® Pico™ Technology for Humanoid Robots PDF | HTML 25 Apr 2022
Application brief TI DLP® Pico™ Technology for Appliance Displays PDF | HTML 25 Jan 2022
Application brief TI DLP® Pico™ Technology for Smart Displays PDF | HTML 26 Oct 2021
Application note TI DLP® Pico™ System Design: Optical Module Specifications (Rev. B) PDF | HTML 20 Sep 2021
User guide DLPC34xx Controller API User's Guide 30 Jul 2019
EVM User's guide DLP4710EVM-LC Light Control EVM (Rev. A) 09 Jul 2019
EVM User's guide DLP LightCrafter™ Display 4710 EVM Gen2 User’s Guide (Rev. D) 06 May 2019
White paper TI DLP® Pico™ Technology for smart home applications (Rev. B) 08 Feb 2019
Application note DLPC34xx General System Design Guide Application Note (Rev. A) 04 Feb 2019
White paper High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) 25 Sep 2018
Technical article Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl PDF | HTML 10 Jul 2018
User guide DLP® LightCrafter™ Display EVM GUI Tool Users Guide (Rev. B) 08 Dec 2017
Application note DLP Technology for Near Eye Display (NED) (Rev. A) 04 Aug 2017
Technical article Plug, play and display with the most affordable TI DLP® Pico™ display EVM PDF | HTML 02 Aug 2017
EVM User's guide DLP LightCrafter™ Display 4710 EVM User’s Guide (Rev. C) PDF | HTML 01 Dec 2016
Technical article What to consider when developing an aftermarket head-up display (HUD) PDF | HTML 01 Dec 2016
Application note Real-Time Color Management for DLPC343x Application Note 07 Oct 2015
Technical article How to rapidly develop DLP® Pico™ display applications incorporating the smallest PDF | HTML 15 Jul 2015
Application note TI DLP® IntelliBright™ Algorithms for the DLPC343x Controller 08 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP4710EVM-LC — DLP® 4710 Light control evaluation module

The DLP® 4710 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging and automated optical inspection (AOI). It supports two configurable input triggers and one configurable output (...)
User guide: PDF
Evaluation board

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The (...)
User guide: PDF
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Application software & framework

DLPC-API — DLP® Controller API

The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the (...)
Firmware

DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector

Firmware selector for various DLPC34xx controllers and configurations.
Simulation model

DLP4710 IBIS Model

DLPM025.ZIP (19 KB) - IBIS Model
3D DMD mechanical geometry

DLPC119 DLP4710/DLP4710LC With FQL Package (Series 312) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
Visible products (420 to 700 nm)
DLP4710LC DLP® 0.47-inch 1080p digital micromirror device (DMD)
Calculation tool

DLP-PICO-CHIP-SEL DLP® Pico™ chipset selection guide

This interactive guide walks through the process of choosing a DLP® Pico™ chipset for your display application. After entering input parameters on brightness and resolution, this guide will recommend a list of chipsets and optical module manufacturers.
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
Calculation tool

DLPC094 Throw Ratio Calculator

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
DMD mounting design

DLPC120 Series 312 DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
Visible products (420 to 700 nm)
DLP4710LC DLP® 0.47-inch 1080p digital micromirror device (DMD)
Optical design

DLPR104 DLP4710 (0.47 1080p) Optical Reference Design

Optical design files include reference designs and guidelines for the DLP4710
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
Reference designs

TIDA-080005 — Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing

This high resolution, high speed 3D printing Reference Design enables faster development of professional 3D printing applications using DLP ®Pico™ technology. This design uses a stereolithography (SLA) technique, where a photo-resin is exposed to successive 2- dimensional patterns to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00722 — Real-time Color Management Reference Design Using MSP430 for TI DLP® Pico™ Projector

This reference design enables real-time color management for TI DLP® Pico projection display systems.  The reference design enables automatic color correction in the field for products incorporating TI DLP Pico technology displays using LEDs. Automatic color correction allows (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00576 — Full HD 1080p Projection Display Reference Design using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Test report: PDF
Schematic: PDF
Package Pins Download
DLP-S312 (FQL) 100 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos