DLP650LNIR DLP 0.65 NIR WXGA S450 DMD | TI.com

DLP650LNIR (ACTIVE) DLP 0.65 NIR WXGA S450 DMD

DLP 0.65 NIR WXGA S450 DMD - DLP650LNIR
Datasheet
 

Description

The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.

Features

  • 1280 × 800 (WXGA) Array with >1 Million Micromirrors
    • 10.8 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • 0.65-Inch Diagonal Array Designed for Corner Illumination
    • 0.5 °C/W Thermal Resistance High Efficiency Package
  • Efficient Steering of NIR Light ( 800 nm to 2000 nm)
    • Up to 160-W Incident on DMD
    • Window Transmission Efficiency >98% (950 nm to 1150 nm, Single Pass, Two Window Surfaces)
    • Window Transmission Efficiency >93% (850 nm to 2000 nm, Single Pass, Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • 16-Bit, 2xLVDS, 400-MHz Input Data Bus
  • Dedicated DLPC410 Controller, DLPR410 PROM, and DLPA200 Micromirror Driver for Reliable High Speed Operation
    • Binary Pattern Rates up to 12,500 Hz
    • Global, Single, Dual, and Quad Block Mirror Clocking Pulse (Reset) Operational Modes

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Near-infrared (NIR) Email Download to Excel
Part number Order Illumination wavelength range (nm) Micromirror array size Chipset family Pattern rate, binary (Max) (Hz) Pixel data rate (Max) (Gbps) Micromirror pitch (um) Component type Number of triggers (Input / Output) Display resolution (Max) Pattern rate, 8-bit (Max) (Hz) Micromirror array orientation Micromirror driver support Package Group Power consumption, typical (mW) Thermal dissipation (°C/W)
DLP650LNIR Order now 800-2000     1280x800     DLP650LNIR     12,500     12     10.8     DMD    
   
WXGA     1,563     Orthogonal     External     CLGA | 149     1800     0.5    
DLP2010NIR Samples not available 700-2500     854x480     DLP2010NIR     2880     1.2     5.4     DMD    
   
WVGA       Orthogonal     Integrated     CLGA | 40     91     7.9    
DLP4500NIR Samples not available 700-2500     912x1140     DLP4500NIR     4225     4.4     7.6     DMD    
   
WXGA     120     Diamond     Integrated     CLGA | 98     442     2