DLP9000X
- High Resolution 2560×1600 (WQXGA) Array
- > 4 Million Micromirrors
- 7.56-µm Micromirror Pitch
- 0.9-Inch Micromirror Array Diagonal
- ±12° Micromirror Tilt Angle (Relative to Flat State)
- Designed for Corner Illumination
- Integrated Micromirror Driver Circuitry
- Two High Speed Options
- DLP9000X With a Single DLPC910 Digital Controller
- 480 MHz Input Data Clock Rate
- Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
- Up to 14989 Hz (1-Bit Binary Patterns)
- Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
- DLP9000 with Dual DLPC900 Digital Controllers
- 400 MHz Input Data Clock Rate
- Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
- Up to 9523 Hz (1-Bit Binary Patterns)
- Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
- Designed for Use With Broad Wavelength Range
- 400 nm to 700 nm
- Window Transmission 95% (Single Pass, Through Two Window Surfaces)
- Micromirror Reflectivity 88%
- Array Diffraction Efficiency 86%
- Array Fill Factor 92%
Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR90XEVM — DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
The DLPLCR90XEVM houses the DLP9000X, a 0.9" high-speed WQXGA Type-A DMD containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC910EVM, users get high-speed, pixel-accurate control of 1-bit patterns. This platform offers flexibility and high speed for (...)
DLPLCRC910EVM — DLPC910 evaluation module for DLP® LightCrafter™ controller
The DLP® LightCrafter™ DLPC910 evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC910 controller architecture in support of DMDs that use the DLPC910 controller. This platform targets applications needing high-speed pattern (...)
VIALUX-3P-SUPER-910 — ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System
DLPM064 — DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry
Supported products & hardware
Products
UV products (< 400 nm)
Near-UV products (400 to 420 nm)
DLP9000 DLP9500 Type A Mounting Concept with Tight Part Tolerances (Rev. A)
DLPR106 — TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
UV products (< 400 nm)
Near-UV products (400 to 420 nm)
DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products
- (...)
DLPR109 — DLPLCR90XEVM Design Files
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
TIDA-00570 — High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design
Package | Pins | Download |
---|---|---|
DLP-TYPEA.9 (FLS) | 355 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.