Product details

Illumination wavelength (min) (nm) 355 Illumination wavelength (max) (nm) 420 Micromirror array size 2560 x 1600 Chipset family DLP9000XUV, DLPC910, DLPR910 Pattern rate, binary (max) (Hz) 14989 Pixel data rate (max) (Gbpp) 61.1 Micromirror pitch (mm) 0.0076 Component type DMD Rating Catalog Display resolution (max) 2560 x 1600 (WQXGA) Pattern rate, 8-bit (max) (Hz) 1873 Micromirror array orientation Orthogonal Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5 Operating temperature range (°C) 20 to 30
Illumination wavelength (min) (nm) 355 Illumination wavelength (max) (nm) 420 Micromirror array size 2560 x 1600 Chipset family DLP9000XUV, DLPC910, DLPR910 Pattern rate, binary (max) (Hz) 14989 Pixel data rate (max) (Gbpp) 61.1 Micromirror pitch (mm) 0.0076 Component type DMD Rating Catalog Display resolution (max) 2560 x 1600 (WQXGA) Pattern rate, 8-bit (max) (Hz) 1873 Micromirror array orientation Orthogonal Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5 Operating temperature range (°C) 20 to 30
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² 42.16 x 42.16
  • High resolution 2560 × 1600 (WQXGA) Array
    • > 4 Million micromirrors
    • 7.56-µm micromirror pitch
    • 0.9-Inch micromirror array diagonal
    • ±12° micromirror tilt angle
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • DLP9000XUV with the DLPC910 controller
    • 480-MHz input data clock rate
    • Streams up to 61 gigapixels per second
    • 1-Bit binary patterns up to 14,989 Hz
    • 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
  • Designed to steer UV wavelengths from 355 to 420 nm
    • Window transmission 98% (per window pass)
    • Micromirror reflectivity 88% (nominal)
    • Array diffraction efficiency 85% (nominal)
    • Array fill factor 92% (nominal)
  • High resolution 2560 × 1600 (WQXGA) Array
    • > 4 Million micromirrors
    • 7.56-µm micromirror pitch
    • 0.9-Inch micromirror array diagonal
    • ±12° micromirror tilt angle
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • DLP9000XUV with the DLPC910 controller
    • 480-MHz input data clock rate
    • Streams up to 61 gigapixels per second
    • 1-Bit binary patterns up to 14,989 Hz
    • 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
  • Designed to steer UV wavelengths from 355 to 420 nm
    • Window transmission 98% (per window pass)
    • Micromirror reflectivity 88% (nominal)
    • Array diffraction efficiency 85% (nominal)
    • Array fill factor 92% (nominal)

Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipset’s architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.

Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipset’s architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP7000UV ACTIVE DLP® 0.7 XGA 2xLVDS UV Type-A DMD Faster pattern rate
DLP9000X ACTIVE DLP® 0.90 High Speed WQXGA Type A DMD Visible wavelength support
DLP9500 ACTIVE DLP® 0.95 1080p 2xLVDS Type-A DMD Visible wavelength support
DLP9500UV ACTIVE DLP® 0.95 1080p 2xLVDS UV Type-A DMD Faster pattern rate

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet DLP9000XUV 0.9 UV WQXGA Type A DMD datasheet 17 Dec 2018
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML 16 Feb 2023
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML 04 Apr 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 17 Dec 2019
Application note System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. A) 02 Oct 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 27 Nov 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 23 Feb 2018
Application note DLPC910 / DLPR910A - Continuous Row Command Operation 09 Feb 2018
Design guide TIDA-00570 Test Results (Rev. A) 01 Aug 2017
Technical article Designing for tomorrow, today: How advanced light control changes the game across PDF | HTML 28 Apr 2016
Solution guide TI DLP Technology for 3D Printing (Rev. E) 08 Apr 2016
More literature TI DLP Technology for Lithography (Rev. E) 16 Mar 2016
Technical article Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 07 Oct 2015
Application note Geometric Optics for DLP® 05 Dec 2013
White paper Using Lasers With DLP DMD Technology 13 Jun 2013
Application note DLP System Optics Application Note 20 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR90XUVEVM — DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD

The DLPLCR90XUVEVM houses the DLP9000XUV, a 0.9" high-speed WQXGA UV Type A DMD containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC910EVM, users get high-speed, pixel-accurate control of 1-bit patterns. This platform offers flexibility and high speed for (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCRC910EVM — DLPC910 evaluation module for DLP® LightCrafter™ controller

The DLP® LightCrafter™ DLPC910 evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC910 controller architecture in support of DMDs that use the DLPC910 controller. This platform targets applications needing high-speed pattern (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

INV-3P-TWOWAVE — In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

GUI for evaluation module (EVM)

DLPC910REF-SW DLPC910 reference software for the DLPLCRC910EVM

DLPC910 reference software for the DLPLCRC910EVM
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC910 Digital controller for DLP6500FLQ, DLP6500FYE & DLP9000X/9000XUV digital micromirror devices DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD DLP6500FYE DLP® 0.65 1080p s600 DMD
UV products (< 400 nm)
DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD
Hardware development
Evaluation board
DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD) DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
Download options
Simulation model

DLP9000XFLS IBIS Model

DLPM015.ZIP (23 KB) - IBIS Model
3D DMD mechanical geometry

DLPM064 DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
UV products (< 400 nm)
DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD
Near-UV products (400 to 420 nm)
DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD
DMD mounting design

DLPR106 TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
UV products (< 400 nm)
DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV Type-A DMD
Near-UV products (400 to 420 nm)
DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD DLP9500 DLP® 0.95 1080p 2xLVDS Type-A DMD
Reference designs

TIDA-00570 — High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design

The High Speed DLP® Sub-system Reference Design provides system-level DLP development board designs for industrial Digital Lithography and 3D Printing applications that require high resolution, superior speed and production reliability. The system design offers maximum throughput by integrating (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DLP-TYPEA.9 (FLS) 355 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos