DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD | TI.com

DLPA1000 (ACTIVE) PMIC/LED Driver for DLP2000 (0.2 nHD) DMD

 

Description

DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.

Features

  • High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
  • Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS: 8.5 V
    • VBIAS: 16 V
    • VRST: –10 V
  • Reset Generation and Power Supply Sequencing
  • RGB LED Strobe Decoder Supports:
    • Common-Anode RGBs
    • Cathode-Cathode-Anode RGBs
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • Battery Voltage
    • LED Voltage, LED Current
    • Light Sensor (for White Point Correction)
    • External Temperature Sensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal Shutdown
    • Low-Battery and Undervoltage Lockout
    • Overcurrent and Undervoltage Protection
  • 49-Ball 0.4-mm Pitch, DSBGA Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Pico chipsets Email Download to Excel
Part number Order Chipset family Component type
DLPA1000 Order now DLP2000
DLPC2607
DLPA1000    
PMIC/LED Driver