DLPA1000

ACTIVE

PMIC/LED Driver for DLP2000 (0.2 nHD) DMD

Product details

Regulated outputs (#) 3 Configurability Factory programmable Vin (min) (V) 2.7 Vin (max) (V) 6 Iout (max) (A) 2.5 Features Enable pin, Overcurrent protection, Power sequencing, SPI control Step-up DC/DC converter 1 Step-down DC/DC converter 0 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 12 Rating Catalog Switching frequency (max) (kHz) 2250 Operating temperature range (°C) -10 to 85 Processor supplier Texas Instruments Processor name DLP2000 Shutdown current (ISD) (typ) (µA) 10 Switching frequency (typ) (kHz) 2250
Regulated outputs (#) 3 Configurability Factory programmable Vin (min) (V) 2.7 Vin (max) (V) 6 Iout (max) (A) 2.5 Features Enable pin, Overcurrent protection, Power sequencing, SPI control Step-up DC/DC converter 1 Step-down DC/DC converter 0 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 12 Rating Catalog Switching frequency (max) (kHz) 2250 Operating temperature range (°C) -10 to 85 Processor supplier Texas Instruments Processor name DLP2000 Shutdown current (ISD) (typ) (µA) 10 Switching frequency (typ) (kHz) 2250
DSBGA (YFF) 49 9 mm² 3 x 3
  • High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
  • Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS: 8.5 V
    • VBIAS: 16 V
    • VRST: –10 V
  • Reset Generation and Power Supply Sequencing
  • RGB LED Strobe Decoder Supports:
    • Common-Anode RGBs
    • Cathode-Cathode-Anode RGBs
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • Battery Voltage
    • LED Voltage, LED Current
    • Light Sensor (for White Point Correction)
    • External Temperature Sensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal Shutdown
    • Low-Battery and Undervoltage Lockout
    • Overcurrent and Undervoltage Protection
  • 49-Ball 0.4-mm Pitch, DSBGA Package
  • High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
  • Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS: 8.5 V
    • VBIAS: 16 V
    • VRST: –10 V
  • Reset Generation and Power Supply Sequencing
  • RGB LED Strobe Decoder Supports:
    • Common-Anode RGBs
    • Cathode-Cathode-Anode RGBs
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • Battery Voltage
    • LED Voltage, LED Current
    • Light Sensor (for White Point Correction)
    • External Temperature Sensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal Shutdown
    • Low-Battery and Undervoltage Lockout
    • Overcurrent and Undervoltage Protection
  • 49-Ball 0.4-mm Pitch, DSBGA Package

DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.

DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPDLCR2000EVM — DLP® LightCrafter™ Display 2000 Evaluation Module

The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)

User guide: PDF | HTML
Not available on TI.com
Firmware

DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector

Firmware selector for various DLPC34xx controllers and configurations.
Calculation tool

DLPC094 Throw Ratio Calculator

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
≤ 0.47-in array pico products
DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
Reference designs

TIDA-01473 — Ultra-Mobile, Low Power nHD Display Reference Design with TI DLP® Technology for Low-Cost Processors

This display reference design is created for a wide array of ultra-mobile and ultra-portable display applications in consumer, wearables, industrial, medical, and Internet of Things (IoT) markets. The design includes the DLP2000 chipset comprising of DLP2000 .2 nHD DMD, DLPC2607 display controller (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YFF) 49 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos