DLPS048C March   2015  – June 2019 DLPC150

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      DLP 0.2-Inch WVGA Chipset
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2. 5.1 DLPC150 Mechanical Data
      1. Table 1. I/O Type Subscript Definition
      2. Table 2. Internal Pullup and Pulldown Characteristics
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics Over Recommended Operating Conditions
    6. 6.6  Electrical Characteristics
    7. 6.7  High-Speed Sub-LVDS Electrical Characteristics
    8. 6.8  Low-Speed SDR Electrical Characteristics
    9. 6.9  System Oscillators Timing Requirements
    10. 6.10 Power-Up and Reset Timing Requirements
    11. 6.11 Parallel Interface Frame Timing Requirements
    12. 6.12 Parallel Interface General Timing Requirements
    13. 6.13 Flash Interface Timing Requirements
  7. Parameter Measurement Information
    1. 7.1 Host_irq Usage Model
    2. 7.2 Input Source
      1. 7.2.1 Parallel Interface Supports Two Data Transfer Formats
        1. 7.2.1.1 Pdata Bus – Parallel Interface Bit Mapping Modes
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Interface Timing Requirements
        1. 8.3.1.1 Parallel Interface
      2. 8.3.2 Serial Flash Interface
      3. 8.3.3 Serial Flash Programming
      4. 8.3.4 I2C Control Interface
      5. 8.3.5 DMD (Sub-LVDS) Interface
      6. 8.3.6 Calibration And Debug Support
      7. 8.3.7 DMD Interface Considerations
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 DLPC150 System Design Consideration – Application Notes
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 DLPC150 System Interfaces
          1. 9.2.2.1.1 Control Interface
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
    1. 10.1 System Power-Up and Power-Down Sequence
    2. 10.2 DLPC150 Power-Up Initialization Sequence
    3. 10.3 DMD Fast Park Control (PARKZ)
    4. 10.4 Hot Plug Usage
    5. 10.5 Maximum Signal Transition Time
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Layout Guidelines For Internal Controller PLL Power
      2. 11.1.2 DLPC150 Reference Clock
        1. 11.1.2.1 Recommended Crystal Oscillator Configuration
      3. 11.1.3 General PCB Recommendations
      4. 11.1.4 General Handling Guidelines for Unused CMOS-Type Pins
      5. 11.1.5 Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
      6. 11.1.6 Number of Layer Changes
      7. 11.1.7 Stubs
      8. 11.1.8 Terminations
      9. 11.1.9 Routing Vias
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Device Nomenclature
        1. 12.1.1.1 Device Markings
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Electrical Characteristics Over Recommended Operating Conditions

(see (4)(5)(6)(7)(8)(9))
PARAMETER TEST CONDITIONS(1) MIN TYP(2) MAX(3) UNIT
ICC11 Supply voltage, 1.1-V Main core power IDLE disabled, WVGA, 60 Hz 112 232.2 mA
IDLE enabled, WVGA, 60 Hz 85
ICC_PLLM Supply voltage, 1.1-V MCG PLL power IDLE disabled, WVGA, 60 Hz 112 mA
IDLE enabled, WVGA, 60 Hz 85
ICC_PLLD Supply voltage, 1.1-V DCG PLL power IDLE disabled, WVGA, 60 Hz 112 mA
IDLE enabled, WVGA, 60 Hz 85
ICC18 Supply voltage, 1.8-V I/O power:
(1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface. This includes sub-LVDS DMD I/O, RESETZ, PARKZ LED_SEL, CMP, GPIO, IIC1, TSTPT, and JTAG pins)
IDLE disabled, WVGA, 60 Hz 13 mA
IDLE enabled, WVGA, 60 Hz 13
ICC_INTF Supply voltage, 1.8-V Host or parallel interface I/O power: (includes IIC0, PDATA, video syncs, and HOST_IRQ pins) IDLE disabled, WVGA, 60 Hz, VVCC_INTF = 1.8V 1.5 mA
ICC_FLSH Supply voltage, 1.8-V Flash interface I/O power IDLE disabled, WVGA, 60 Hz, VVCC_FLSH = 1.8V 1.01 mA
In normal mode.
Assumes typical case power PVT condition = nominal process, typical voltage, typical temperature (55°C junction). WVGA resolution.
Assumes worse case power PVT condition = corner process, high voltage, high temperature (105°C junction), WVGA resolution .
Assumes 12.5% activity factor, 30% clock gating on appropriate domains, and mixed SVT or HVT cells.
Programmable host and flash I/O are at minimum voltage (that is 1.8 V) for this typical scenario.
Max currents column use typical motion video as the input. The typical currents column uses SMPTE color bars as the input.
Some applications (that is, high-resolution 3D) may be forced to use 1-oz copper to manage DLPC150 controller package heat.
For the typical cases, all pins using 1.8 V are tied together as are 1.1-V pins, and the current specified is for the collective 1.8-V and 1.1-V current.
Input image is 854 × 480 (WVGA) 24-bits on the parallel interface at the frame rate shown with DLP2010 or DLP2010NIR.