DLPS048C March   2015  – June 2019 DLPC150

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      DLP 0.2-Inch WVGA Chipset
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2. 5.1 DLPC150 Mechanical Data
      1. Table 1. I/O Type Subscript Definition
      2. Table 2. Internal Pullup and Pulldown Characteristics
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics Over Recommended Operating Conditions
    6. 6.6  Electrical Characteristics
    7. 6.7  High-Speed Sub-LVDS Electrical Characteristics
    8. 6.8  Low-Speed SDR Electrical Characteristics
    9. 6.9  System Oscillators Timing Requirements
    10. 6.10 Power-Up and Reset Timing Requirements
    11. 6.11 Parallel Interface Frame Timing Requirements
    12. 6.12 Parallel Interface General Timing Requirements
    13. 6.13 Flash Interface Timing Requirements
  7. Parameter Measurement Information
    1. 7.1 Host_irq Usage Model
    2. 7.2 Input Source
      1. 7.2.1 Parallel Interface Supports Two Data Transfer Formats
        1. 7.2.1.1 Pdata Bus – Parallel Interface Bit Mapping Modes
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Interface Timing Requirements
        1. 8.3.1.1 Parallel Interface
      2. 8.3.2 Serial Flash Interface
      3. 8.3.3 Serial Flash Programming
      4. 8.3.4 I2C Control Interface
      5. 8.3.5 DMD (Sub-LVDS) Interface
      6. 8.3.6 Calibration And Debug Support
      7. 8.3.7 DMD Interface Considerations
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 DLPC150 System Design Consideration – Application Notes
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 DLPC150 System Interfaces
          1. 9.2.2.1.1 Control Interface
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
    1. 10.1 System Power-Up and Power-Down Sequence
    2. 10.2 DLPC150 Power-Up Initialization Sequence
    3. 10.3 DMD Fast Park Control (PARKZ)
    4. 10.4 Hot Plug Usage
    5. 10.5 Maximum Signal Transition Time
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Layout Guidelines For Internal Controller PLL Power
      2. 11.1.2 DLPC150 Reference Clock
        1. 11.1.2.1 Recommended Crystal Oscillator Configuration
      3. 11.1.3 General PCB Recommendations
      4. 11.1.4 General Handling Guidelines for Unused CMOS-Type Pins
      5. 11.1.5 Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
      6. 11.1.6 Number of Layer Changes
      7. 11.1.7 Stubs
      8. 11.1.8 Terminations
      9. 11.1.9 Routing Vias
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Device Nomenclature
        1. 12.1.1.1 Device Markings
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Pin Configuration and Functions

ZEZ Package
201-Pin VFBGA
Bottom View
DLPC150 po_201_LPS038.gif

Pin Functions

PIN I/O(1) DESCRIPTION
NAME NO.
CONTROL AND INITIALIZATION
RESETZ C11 I6 DLPC150 power-on reset (active low input) (hysteresis buffer). Self-configuration starts when a low-to-high transition is detected on RESETZ. All DLPC150 controller power and clocks must be stable before this reset is de-asserted. Connect to the reset output pin (RESETZ) of the DLPA2000 or DLPA2005 PMIC. Note that the following signals will be tri-stated while RESETZ is asserted:
SPI0_CLK, SPI0_DOUT, SPI0_CSZ0, SPI0_CSZ1, PMIC_SPI_CLK, PMIC_SPI_CSZ, PMIC_SPI_DIN, PMIC_SPI_DOUT, TRIG_OUT_1, TRIG_OUT_2, and GPIO[19:05]

External pullups or downs (as appropriate) should be added to all tri-stated output signals listed (including bidirectional signals to be configured as outputs) to avoid floating DLPC150 controller outputs during reset if connected to devices on the PCB that can malfunction. For SPI, at a minimum, any chip selects connected to the devices should have a pullup.
Unused bidirectional signals can be functionally configured as outputs to avoid floating DLPC150 controller inputs after RESETZ is set high.
The following signals are forced to a logic low state while RESETZ is asserted and corresponding I/O power is applied:
LED_SEL_0, LED_SEL_1 and DMD_DEN_ARSTZ
No signals will be in their active state while RESETZ is asserted.
Note that no I2C activity is permitted for a minimum of 500 ms after RESETZ (and PARKZ) are set high.
PARKZ C13 I6 DMD fast PARK control (active low Input) (hysteresis buffer). PARKZ must be set high to enable normal operation. PARKZ should be set high prior to releasing RESETZ (that is, prior to the low-to-high transition on the RESETZ input). PARKZ should be set low for a minimum of 40 µs before any power is removed from the DLPC150 such that the fast DMD PARK operation can be completed. Note for PARKZ, fast PARK control should only be used when loss of power is eminent and beyond the control of the host processor (for example, when the external power source has been disconnected or the battery has dropped below a minimum level). The longest lifetime of the DMD may not be achieved with the fast PARK operation. The longest lifetime is achieved with a normal PARK operation. Because of this, PARKZ is typically used in conjunction with a normal PARK request control input through PROJ_ON. The difference being that when the host sets PROJ_ON low, which connects to both DLPC150 and the DLPA200x PMIC chip, the DLPC150 takes much longer than 40 µs to park the mirrors. The DLPA200x holds on all power supplies, and keep RESETZ high, until the longer mirror parking has completed. This longer mirror parking time, of up to 20 ms, ensures the longest DMD lifetime and reliability.
The DLPA2000 or DLPA2005 monitors power to the DLPC150 and detects an eminent power loss condition and drives the PARKZ signal accordingly. Connect to the interrupt output pin of the DLPA2000 or DLPA2005 PMIC.
PROJ_ON G14 B1 Normal mirror parking request (active low): To be driven by the PROJ_ON output of the host. A logic low on this signal will cause the DLPC150 to PARK the DMD, but it will not power down the DMD (the DLPA2000 or DLPA2005 controls the power down). The minimum high time is 200 ms. The minimum low time is also 200 ms.
HOST_IRQ(2) N8 O9 Host interrupt (output)
This signal has two primary uses. The first use is to indicate when DLPC150 auto-initialization is in progress and most importantly when it completes. The second is to indicate when service is requested (that is an interrupt request).
The DLPC150 tri-states this output during reset and requires an external pullup to drive this signal to its inactive state.
IIC0_SCL N10 B7 I2C slave (port 0) SCL A bidirectional, open-drain signal with input hysteresis that requires an external pullup. The slave I2C I/Os are 3.6-V tolerant (high-volt-input tolerant) and are powered by VCC_INTF (which can be 1.8, 2.5, or 3.3 V). External I2C pullups must be connected to an equal or higher supply voltage, up to a maximum of 3.6 V (a lower pullup supply voltage would not likely satisfy the VIH specification of the slave I2C input buffers).
IIC0_SDA N9 B7 I2C slave (port 0) SDA. A bidirectional, open-drain signal with input hysteresis that requires an external pullup. The slave I2C I/Os are 3.6-V tolerant (high-volt-input tolerant) and are powered by VCC_INTF (which can be 1.8, 2.5, or 3.3 V). External I2C pullups must be connected to an equal or higher supply voltage, up to a maximum of 3.6 V (a lower pullup supply voltage would not likely satisfy the VIH specification of the slave I2C input buffers).
PARALLEL PORT INPUT DATA AND CONTROL
PCLK P3 I11 Pixel clock(5)
PDM_CVS_TE N4 B5 Parallel data mask(3)
VSYNC_WE P1 I11 Vsync(4)
HSYNC_CS N5 I11 Hsync(4)
DATAEN_CMD P2 I11 Data valid active high framing signal.(4) DLPC150 also offers a manual data framing mode through a software command. Refer to the DLPC150 Programmer's Guide for more information on the manual data framing command.
(TYPICAL RGB 888)
PDATA_0
PDATA_1
PDATA_2
PDATA_3
PDATA_4
PDATA_5
PDATA_6
PDATA_7
K2
K1
L2
L1
M2
M1
N2
N1
I11 Blue
Blue
Blue
Blue
Blue
Blue
Blue
Blue
(TYPICAL RGB 888)
PDATA_8
PDATA_9
PDATA_10
PDATA_11
PDATA_12
PDATA_13
PDATA_14
PDATA_15
R1
R2
R3
P4
R4
P5
R5
P6
I11 Green
Green
Green
Green
Green
Green
Green
Green
(TYPICAL RGB 888)
PDATA_16
PDATA_17
PDATA_18
PDATA_19
PDATA_20
PDATA_21
PDATA_22
PDATA_23
R6
P7
R7
P8
R8
P9
R9
P10
I11 Red
Red
Red
Red
Red
Red
Red
Red
DMD RESET AND BIAS CONTROL
DMD_DEN_ARSTZ B1 O2 DMD driver enable (active high)/ DMD reset (active low). Assuming the corresponding I/O power is supplied, this signal will be driven low after the DMD is parked and before power is removed from the DMD. If the 1.8-V power to the DLPC150 is independent of the 1.8-V power to the DMD, then TI recommends a weak, external pulldown resistor to hold the signal low in the event DLPC150 power is inactive while DMD power is applied.
DMD_LS_CLK A1 O3 DMD, low speed interface clock
DMD_LS_WDATA A2 O3 DMD, low speed serial write data
DMD_LS_RDATA B2 I6 DMD, low speed serial read data
DMD SUB-LVDS INTERFACE
DMD_HS_CLK_P
DMD_HS_CLK_N
A7
B7
O4 DMD high speed interface
DMD_HS_WDATA_H_P
DMD_HS_WDATA_H_N
DMD_HS_WDATA_G_P
DMD_HS_WDATA_G_N
DMD_HS_WDATA_F_P
DMD_HS_WDATA_F_N
DMD_HS_WDATA_E_P
DMD_HS_WDATA_E_N
DMD_HS_WDATA_D_P
DMD_HS_WDATA_D_N
DMD_HS_WDATA_C_P
DMD_HS_WDATA_C_N
DMD_HS_WDATA_B_P
DMD_HS_WDATA_B_N
DMD_HS_WDATA_A_P
DMD_HS_WDATA_A_N
A3
B3
A4
B4
A5
B5
A6
B6
A8
B8
A9
B9
A10
B10
A11
B11
O4 DMD high speed interface lanes, write data bits: (The true numbering and application of the DMD_HS_DATA pins are software configuration dependent)
SERIAL FLASH MEMORY INTERFACE
SPI0_CLK A13 O13 Synchronous serial port 0, clock output. Connect to clock input pin of the serial Flash memory device.
SPI0_CSZ0 A14 O13 Synchronous serial port 0, chip select 0 output. Active low output. Connect to chip select pin of the serial Flash memory device.
TI recommends an external pullup resistor to avoid floating inputs to the external SPI device during DLPC150 controller reset assertion.
SPI0_CSZ1 C12 O13 Synchronous serial port 0, chip select 1 output. Active low output. Connect to chip select pin of a second serial Flash memory device.
TI recommends an external pullup resistor to avoid floating inputs to the external SPI device during DLPC150 controller reset assertion.
SPI0_DIN B12 I12 Synchronous serial port 0, receive data input. Connect to the data output of the serial Flash memory device.
SPI0_DOUT B13 O13 Synchronous serial port 0, transmit data output. Connect to the data input of the serial Flash memory device.
DLPA2000 OR DLPA2005 PMIC INTERFACE
PMIC_SPI_CLK C15 B1 Synchronous PMIC serial port, clock output. Connect to the clock input (SPI_CLK) of the DLPA2000 or DLPA2005 PMIC.
PMIC_SPI_CSZ D15 B1 Synchronous PMIC serial port, chip select output. Active low output. Connect to the chip select input (SPI_CSZ) of the DLPA2000 or DLPA2005 PMIC.
TI recommends an external pullup resistor to avoid floating inputs to the external SPI device during DLPC150 controller reset assertion.
PMIC_SPI_DIN C14 B1 Synchronous PMIC serial port, receive data input. Connect to the data output (SPI_DOUT) of the DLPA2000 or DLPA2005 PMIC.
PMIC_SPI_DOUT D14 B1 Synchronous PMIC serial port, receive data output. Connect to the data input (SPI_DIN) of the DLPA2000 or DLPA2005 PMIC.
PMIC_CMP_IN A12 I6 Successive approximation ADC comparator input. Assumes a successive approximation ADC is implemented with a WPC light sensor and/or a thermistor feeding one input of an external comparator and the other side of the comparator is driven from the DLPC150 controller’s CMP_PWM pin. Connect to the analog comparator output (CMP_OUT) of the DLPA2000 or DLPA2005 PMIC. If this function is not used, pulled-down to ground.
PMIC_CMP_PWM A15 O1 Successive approximation comparator pulse-duration modulation output. Supplies a PWM signal to drive the successive approximation ADC comparator used in WPC light-to-voltage sensor applications. Connect to the reference voltage input for analog comparator (PWM_IN) of the DLPA2000 or DLPA2005. If this function is not used, leave this pin unconnected.
PMIC_LED_SEL_0 B15 O1 LED enable select. Controlled by programmable DMD sequence
LED_SEL(1:0) Enabled LED Timing
DLPA2000 or DLPA2005 application
00 = None
01 = Red
10 = Green
11 = Blue
PMIC_LED_SEL_1 B14 O1 These signals will be driven low when RESETZ is asserted and the corresponding I/O power is supplied. They will continue to be driven low throughout the auto-initialization process. A weak, external pulldown resistor is still recommended to ensure that the LEDs are disabled when I/O power is not applied.
TRIGGER CONTROL
TRIG_IN_1 N6 I11 Input Trigger mode 1. Active high input signal that display the next pattern in the pattern sequence. Pull-down this signal with an external resistor.
TRIG_OUT_1 L14 B1 Output Trigger mode 1. Active high output signal during pattern exposure
TRIG_OUT_2 E14 B1 Output Trigger mode 2. Active high output signal that indicates the first pattern in a sequence.
GPIO PERIPHERAL INTERFACE
GPIO_19 M15 B1 General purpose I/O 19 (hysteresis buffer). Options:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
  2. KEYPAD_4 (input): keypad applications
GPIO_18 M14 B1 General purpose I/O 18 (hysteresis buffer). Options:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
  2. KEYPAD_3 (input): keypad applications
GPIO_17 L15 B1 General purpose I/O 17 (hysteresis buffer). Options:
  1. Optional GPIO. Configured as a logic zero GPIO output and left unconnected if not used.
GPIO_15 K15 B1 General purpose I/O 15 (hysteresis buffer). Options:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
  2. KEYPAD_0 (input): keypad applications
GPIO_14 K14 B1 General purpose I/O 14 (hysteresis buffer). Option:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_13 J15 B1 General purpose I/O 13 (hysteresis buffer). Options:
  1. CAL_PWR (output): Intended to feed the calibration control of the successive approximation ADC light sensor.
  2. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_12 J14 B1 General purpose I/O 12 (hysteresis buffer). Option:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_11 H15 B1 General purpose I/O 11 (hysteresis buffer). Options:
  1. (Output): thermistor power enable.
  2. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_10 H14 B1 General Purpose I/O 10 (hysteresis buffer). Options:
  1. RC_CHARGE (output): Intended to feed the RC charge circuit of the successive approximation ADC used to control the light sensor comparator.
  2. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_09 G15 B1 General purpose I/O 09 (hysteresis buffer). Options:
  1. LS_PWR (active high output): Intended to feed the power control signal of the successive approximation ADC light sensor.
  2. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_07 F15 B1 General purpose I/O 07 (hysteresis buffer). Options:
  1. (All) LED_ENABLE (active high input). This signal can be used as an optional shutdown interlock for the LED driver. Specifically, when so configured, setting LED_ENABLE = 0 (disabled), will cause LDEDRV_ON to be forced to 0 and LED_SEL(2:0) to be forced to b000. Otherwise when LED_ENABLE = 1 (enabled), the DLPC150 controller is free to control the LED SEL signals as it desires. There is however a 100-ms delay after LED_ENABLE transitions from low-to-high before the interlock is released.
  2. (Output): LABB output sample and hold sensor control signal.
  3. (All) GPIO (bidirectional): Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
GPIO_06 F14 B1 General purpose I/O 06 (hysteresis buffer). Option:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used. An external pulldown resistor is required to deactivate this signal during reset and auto-initialization processes.
GPIO_05 E15 B1 General purpose I/O 05 (hysteresis buffer). Option:
  1. Optional GPIO. Should be configured as a logic zero GPIO output and left unconnected if not used (otherwise it will require an external pullup or pulldown to avoid a floating GPIO input).
CLOCK AND PLL SUPPORT
PLL_REFCLK_I H1 I11 Reference clock crystal input. If an external oscillator is used in place of a crystal, then this pin serves as the oscillator input.
PLL_REFCLK_O J1 O5 Reference clock crystal return. If an external oscillator is used in place of a crystal, then leave this pin unconnected with no capacitive load.
BOARD LEVEL TEST AND DEBUG
HWTEST_EN C10 I6 Reserved Manufacturing test enable pin. For proper device operation, connect this signal directly to ground.
Reserved P12 I6 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved P13 I6 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved N13(6) O1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved N12(6) O1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved R10 B8 Reserved pin. For proper device operation, pull high to Vcc18 with external pullup resistor.
Reserved R11 B8 Reserved pin. For proper device operation, pull high to Vcc18 with external pullup resistor.
Reserved M13 I6 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved N11 I6 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved P11 I6 Reserved pin.
For proper device operation, this pin must be tied to ground, through an external 8-kΩ, or less, resistor. Failure to tie this pin low will cause startup and initialization problems.
Reserved E1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved E2 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved F1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved F2 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved F3 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved G1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved G2 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved D1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved D2 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved C1 Reserved pin. For proper device operation, leave this pin unconnected.
Reserved C2 Reserved pin. For proper device operation, leave this pin unconnected.
TSTPT_0 R12 B1 Reserved Test pin 0. For proper device operation, leave this pin unconnected (includes weak internal pulldown).Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ, and then driven as an output.
Note: An external pullup should not be applied to this pin to avoid putting the DLPC150 in a test mode.
TSTPT_1 R13 B1 Reserved Test pin 1. For proper device operation, leave this pin unconnected (includes weak internal pulldown). Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
Note: An external pullup should not be applied to this pin to avoid putting the DLPC150 in a test mode.
TSTPT_2 R14 B1 Reserved Test pin 2. For proper device operation, leave this pin unconnected (includes weak internal pulldown). Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
Note: An external pullup should not be applied to this pin to avoid putting the DLPC150 in a test mode.
TSTPT_3 R15 B1 Reserved Test pin 3. For proper device operation, leave this pin unconnected (includes weak internal pulldown).Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
TSTPT_4 P14 B1 Reserved Test pin 4. For proper device operation, leave this pin unconnected (includes weak internal pulldown).Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
TSTPT_5 P15 B1 Reserved Test pin 5. For proper device operation, leave this pin unconnected (includes weak internal pulldown). Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
TSTPT_6 N14 B1 Reserved Test pin 6. For proper device operation, leave this pin unconnected (includes weak internal pulldown). Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
TSTPT_7 N15 B1 Reserved Test pin 7. For proper device operation, leave this pin unconnected (includes weak internal pulldown). Tri-stated while RESETZ is asserted low. Sampled as an input test mode selection control approximately 1.5 µs after de-assertion of RESETZ and then driven as an output.
POWER AND GROUND
VDD C5, D5, D7, D12, J4, J12, K3, L4, L12, M6, M9, D9, D13, F13, H13, L13, M10, D3, E3 PWR Core power 1.1 V (main 1.1 V)
VDDLP12 C3 PWR Core power 1.1 V
VSS C4, D6, D8, D10, E4, E13, F4, G4, G12, H4, H12, J3, J13, K4, K12, L3, M4, M5, M8, M12, G13, C6, C8, F6, F7, F8, F9, F10, G6, G7, G8, G9, G10, H6, H7, H8, H9, H10, J6, J7, J8, J9, J10, K6, K7, K8, K9, K10 GND Core ground (eDRAM, I/O ground, thermal ground)
VCC18 C7, C9, D4, E12, F12, K13, M11 PWR All 1.8-V I/O power:
(1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface. This includes RESETZ, PARKZ LED_SEL, CMP, GPIO, IIC1, TSTPT, and JTAG pins)
VCC_INTF M3, M7, N3, N7 PWR Host or parallel interface I/O power: 1.8 to 3.3 V (Includes IIC0, PDATA, video syncs, and HOST_IRQ pins)
VCC_FLSH D11 PWR Flash interface I/O power:1.8 to 3.3 V
(Dedicated SPI0 power pin)
VDD_PLLM H2 PWR MCG PLL 1.1-V power
VSS_PLLM G3 RTN MCG PLL return
VDD_PLLD J2 PWR DCG PLL 1.1-V power
VSS_PLLD H3 RTN DCG PLL return
Refer to Table 1.
For more information about usage, see Host_irq Usage Model.
The parallel data mask signal input is optional for parallel interface operations. If unused, inputs should be grounded or pulled down to ground through an external resistor (8 kΩ or less).
VSYNC, HSYNC, and DATAEN polarity is software programmable.
Pixel clock capture edge is software programmable.
If operation does not call for an external pullup and there is no external logic that might overcome the weak internal pulldown resistor, then this I/O can be left open or unconnected for normal operation. If operation does not call for an external pullup, but there is external logic that might overcome the weak internal pulldown resistor, then an external pulldown resistor is recommended to ensure a logic low.