DLPC230-Q1
DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
DLPC230-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 2: –40°C to 105°C ambient operating temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- DMD display controller supporting:
- DLP553x-Q1 and DLP462x-Q1 automotive interior display and exterior lighting chipsets
- Video processing
- Scales input image to Match DMD resolution
- Bezel adjustment up ±50% vertical image position and ±10% horizontal reducing the need for mechanical alignment (HUD)
- Support for pixel doubling or quadrupling to allow low resolution video input
- Gamma correction
- Embedded processor with error correction (ECC)
- On-chip diagnostic and self-test capability
- System diagnostics including temperature monitoring, device interface monitoring, and photodiode monitoring
- Integrated Management of Smooth Dimming
- Configurable GPIO
- No external RAM required, internal SRAM for image processing
- 600MHz SubLVDS DMD interface for low power and emission
- Spread spectrum clocking for reduced EMI
- Video input interface
- Single OpenLDI (FPD-Link I) port up to 110MHz
- 24-bit RGB parallel interface up to 110MHz
- Configurable host control interface
- Serial Peripheral Interface (SPI) 10MHz
- I2C (400kHz)
- Host IRQ signal to provide real-time feedback for critical system errors
- Interface to TPS99000-Q1 system management and illumination controller
The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior application such as high resolution headlight. The DLP5530-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images, while simultaneously reducing radiated emissions.
To aid in the design and manufacture of automotive qualified projectors based on DLP technology, there are a number of established optical module manufacturers and design houses that can be leveraged to support your design.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module
DLP5531Q1EVM — DLP® automotive high resolution headlight electronics evaluation module
DLP5534Q1EVM — DLP5534-Q1 electronics evaluation module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
DLP5530PROJQ1EVM — DLP5530-Q1 Interior projector evaluation module
DLP5530PROJTGQ1EVM — DLP5530-Q1 Interior projector evaluation module with true green LED
DLP5531LEQ1EVM — DLP5531-Q1 light engine evaluation module
DLP5534PROJQ1EVM — DLP5534-Q1 405nm projector evaluation module
DLP-HUD-LUMEN-CALC — AR HUD Lumen Budget Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
Software
Calculation tool
TIDA-080007 — DLP® auto headlight reference design
Package | Pins | Download |
---|---|---|
PBGA (ZDQ) | 324 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.