DLPC3436
- Display controllers for the DLP230NP or DLP230NPSE (.23 1080p) DMD
- Supports input resolutions up to 1080p
- Low-power DMD interface
- Input frame rates up to 240 Hz (60 Hz at 1080p resolution)
- Pixel data processing, including:
- IntelliBright™ suite of image processing algorithms
- Content adaptive illumination control (CAIC)
- Local area brightness boost (LABB)
- 1D Keystone correction
- Color coordinate adjustment
- 4:2:2 to 4:4:4 chroma interpolation
- IntelliBright™ suite of image processing algorithms
- 24-bit, input pixel interface support:
- Parallel interface protocol
- Pixel clock up to 155 MHz
- Multiple input pixel data format options
- External flash support
- Auto DMD parking at power down
- Embedded frame memory (eDRAM)
- System features; including:
- I 2C device control
- Programmable splash screens
- Programmable LED current control
- Pair with the DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC (power management integrated circuit) and LED driver
The DLPC3436 and DLPC3426 display controllers, components of the DLP230NP or DLP230NPSE .23 1080p chipset, support reliable operation of the DLP230NP/NPSE digital micromirror device (DMD). The DLPC34x6 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling a small form factor, low power, and full HD displays.
Visit the Getting Started with TI DLP ® Pico TM Display Technology page to learn more about DMD technology.
The DLP230NP/NPSE .23 1080p chipset includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC3436 and DLPC3426 Display Controllers datasheet (Rev. E) | PDF | HTML | 04 May 2023 |
Product overview | TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) | PDF | HTML | 27 Nov 2023 | |
User guide | DLPC34x6 Software Programmer’s Guide (Rev. A) | PDF | HTML | 08 May 2023 | |
Application note | DLPC34xx Controller Image Calibration | 08 Jan 2020 | ||
Technical article | Design ultra-portable 1080p displays thanks to the industry’s smallest full HD mic | PDF | HTML | 29 Apr 2019 | |
Technical article | Designing smaller mobile projection and display applications with DLP Pico product | PDF | HTML | 09 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR230NPEVM — DLP® LightCrafter™ Display 230NP evaluation module
DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-HARDWARE-DIAGNOSTIC-TOOL — DLP Pico Hardware Diagnostic Tool
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
DLPC117 — 0.23-inch qHD, HD, and 1080p Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
TIDA-080009 — Portable, smallest 1080p display reference design using DLP® technology
Package | Pins | Download |
---|---|---|
NFBGA (ZVB) | 176 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.