DLPC3437
- Display controller for DLP3310 (.33 1080p) DMD
- Two DLP3437 controllers drive the DLP3310 DMD
- Supports input image sizes up to 1080p
- Low-power DMD interface with interface training
- Input frame rates up to 120 Hz (60 Hz at 1080p resolution)
- Pixel data processing:
- IntelliBright™ suite of image processing algorithms
- Content adaptive illumination control (CAIC)
- Local area brightness boost (LABB)
- Color coordinate adjustment
- Programmable degamma
- Image resizing (scaling)
- Color space conversion
- IntelliBright™ suite of image processing algorithms
- 24-bit, input pixel interface support:
- Parallel interface protocol
- Pixel clock up to 155 MHz
- Multiple input pixel data format options
- Dual FPD-link input pixel interface support utilize with required FPGA:
- LVDS interface
- Effective pixel clock up to 155 MHz
- External flash support
- Auto DMD parking at power down
- Embedded frame memory (eDRAM)
- System features:
- I2C control of device configuration
- Programmable splash screens
- Programmable LED current control
- One frame latency
- Pair with DLPA3000 or DLPA3005 PMIC (power management integrated circuit) and LED driver
The DLPC3437 digital controller, part of the DLP3310 (.33 1080p) chipset, supports reliable operation of the DLP3310 digital micromirror device (DMD). The DLPC3437 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling small form factor, low power, and high resolution full HD displays.
Visit the getting started with TI DLP Pico™ display technology page, and view the programmers guide to learn how to get started.
The chipsets include established resources to help the user accelerate the design cycle, which includeproduction ready optical modules, optical module manufacturers, and design houses.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC3437 Display Controller datasheet (Rev. D) | PDF | HTML | 24 Aug 2021 |
User guide | DLPC3437 Software Programmer's Guide (Rev. B) | PDF | HTML | 30 Jan 2024 | |
Product overview | TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) | PDF | HTML | 27 Nov 2023 | |
Application note | DLPC34xx Controller Image Calibration | 08 Jan 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR3310EVM — DLPDLCR3310 LightCrafter display evaluation module
DLP® LightCrafter Display 3310 EVM is an easy-to-use, plug-and-play evaluation platform for a wide array of compact 1080p display applications in consumer, enterprise, and industrial markets. The evaluation module (EVM) features the DLP3310 (.33 1080p) DMD, DLPC3437 display controller and (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-HARDWARE-DIAGNOSTIC-TOOL — DLP Pico Hardware Diagnostic Tool
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
TIDA-080000 — Mobile 1080p display reference design using DLP® 0.33 inch micromirror array
Package | Pins | Download |
---|---|---|
NFBGA (ZEZ) | 201 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.