DLPC3470 DLP® Display and Light Controller for DLP2010 (0.2 WVGA) DMD | TI.com

DLPC3470 (ACTIVE) DLP® Display and Light Controller for DLP2010 (0.2 WVGA) DMD

DLP® Display and Light Controller for DLP2010 (0.2 WVGA) DMD - DLPC3470
Datasheet
 

Description

The DLPC3470 display and light controller supports reliable operation of the DLP2010/DLP2010NIR digital micromirror device (DMD) for video display and light control applications. The DLPC3470 controller provides a convenient interface between user electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.

Features

  • Display and Light Controller for DLP2010 and DLP2010NIR (0.2 WVGA) TRP DMD
  • Display Features
    • Supports Input Image Sizes up to 720p
    • Input Frame Rates to 120 Hz (2D and 3D)
    • 24-Bit, Input Pixel Interface Support:
      • Parallel or BT656, Interface Protocols
      • Pixel Clock up to 150 MHz
    • Image Processing - IntelliBright™ Algorithms , Image Resizing, 1D Keystone, CCA, Programmable Degamma
  • Light Control Features:
    • Pattern display optimized for machine vision and digital exposure
    • Flexible internal (1D) and external (2D) pattern streaming modes
      • Programmable exposure times
      • High speed pattern rates up to 2500 Hz (1-bit) and 360Hz (8-bit)
    • Programmable 2D Static Patterns via Splash
    • Internal Pattern streaming mode enables simplified system design
      • Eliminates the need for Video interface
      • Store >1000 patterns in the flash memory
    • Flexible trigger signals for camera/sensor synchronization
      • One configurable input trigger
      • Two configurable output triggers
  • System Features:
    • I2C Control of Device Configuration
    • Programmable Splash Screens
    • Programmable LED Current Control
    • Auto DMD Parking at Power Down

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High speed visible Email Download to Excel
Part number Order Illumination wavelength range (nm) Chipset family Pattern rate, binary (Max) (Hz) Component type Number of triggers (Input / Output) Display resolution (Max) Pattern rate, 8-bit (Max) (Hz) Micromirror array orientation Package Group Approx. price (US$)
DLPC3470 Order now
   
DLP2010
DLP2010NIR
DLPC3470
DLPA2005    
2000     Display and Light Controller     1 / 2     WVGA (854x480)     360    
   
NFBGA | 201     28.85 | 1ku