DLPC3478 DLP® Display and Light Controller for DLP3010 (0.3 720p) DMD | TI.com

DLPC3478 (ACTIVE)

DLP® Display and Light Controller for DLP3010 (0.3 720p) DMD

DLP® Display and Light Controller for DLP3010 (0.3 720p) DMD - DLPC3478
Datasheet
 

Description

The DLPC3478 display and light controller supports reliable operation of the DLP3010 digital micromirror device (DMD) for video display and light control applications. The DLPC3478 controller provides a convenient interface between user electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.

Features

  • Display and Light Controller for DLP3010 (.3 720p) TRP DMD
  • Display Features:
    • Supports Input Image Sizes Up to 720p
    • Input Frame Rates to 120 Hz (2D and 3D)
    • 24-Bit, Input Pixel Interface Support
      • Parallel or BT656, Interface Protocols
      • Pixel Clock Up to 150 MHz
    • Image Processing - IntelliBright™ Algorithms, Image Resizing, 1D Keystone, CCA, Programmable Degamma
  • Light Control Features:
    • Pattern Display Optimized for Machine Vision and Digital Exposure
    • Flexible Internal (1D) and External (2D) Pattern Streaming Modes
      • Programmable Exposure Times
      • High Speed Pattern Rates Up to 2500 Hz (1-bit) and 360 Hz (8-bit)
    • Programmable 2D Static Patterns via Splash
    • Internal Pattern Streaming Mode Enables Simplified System Design
      • Eliminates Video Interface Requirement
      • Store >1000 Patterns in Flash Memory
    • Flexible Trigger Signals for Camera/Sensor Synchronization
      • One Configurable Input Trigger
      • Two Configurable Output Triggers
  • System Features:
    • I2C Control of Device Configuration
    • Programmable Splash Screens
    • Programmable LED Current Control
    • Auto DMD Parking at Power Down

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High speed visible Email Download to Excel
Part number Order Illumination wavelength range (nm) Micromirror array size Chipset family Pattern rate, binary (Max) (Hz) Component type Number of triggers (Input / Output) Display resolution (Max) Pattern rate, 8-bit (Max) (Hz) Micromirror array orientation Package Group Approx. price (US$)
DLPC3478 Order now
   
   
DLP3010
DLPC3478
DLPA2005
DLPA3000    
2500     Display and Light Controller     1 / 2     720p (1280x720)     360    
   
NFBGA | 201     30.50 | 1ku