Product details

Chipset family DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410 Component type Controller Pattern rate, binary (max) (Hz) 32552 Rating Catalog Operating temperature range (°C) 0 to 85 Pattern rate, 8-bit (max) (Hz) 4069 Thermal dissipation (°C/W) 3.2
Chipset family DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410 Component type Controller Pattern rate, binary (max) (Hz) 32552 Rating Catalog Operating temperature range (°C) 0 to 85 Pattern rate, 8-bit (max) (Hz) 4069 Thermal dissipation (°C/W) 3.2
DLP (DLP) 676 See data sheet
  • Operates the Following DLP® Chips:
    • DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs
    • DLPA200 DMD Micromirror Driver
    • DLPR410 Configuration PROM
  • Enables High Speed DMD Pattern Rates
    • 1-Bit Binary Pattern Rates up to 32 kHz
    • 8-Bit Monochrome Pattern Rates up to 4 kHz
  • 400 MHz Input Data Clock Rates
  • 64-Bit 2xLVDS Data Bus Interfaces In/Out
  • Supports Random Row and LOAD4 DMD Addressing
  • Compatible With a Variety of User Defined Processors or FPGAs
  • Operates the Following DLP® Chips:
    • DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs
    • DLPA200 DMD Micromirror Driver
    • DLPR410 Configuration PROM
  • Enables High Speed DMD Pattern Rates
    • 1-Bit Binary Pattern Rates up to 32 kHz
    • 8-Bit Monochrome Pattern Rates up to 4 kHz
  • 400 MHz Input Data Clock Rates
  • 64-Bit 2xLVDS Data Bus Interfaces In/Out
  • Supports Random Row and LOAD4 DMD Addressing
  • Compatible With a Variety of User Defined Processors or FPGAs

The DLPC410 is a digital controller that supports five DMD options: DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV. It is the convenient, high-speed data and control interface between the application electronics and the DMD. The DLPC410 provides DMD Mirror Clocking Pulses (Resets) and timing information to the DLPA200 DMD Micromirror Driver. The device is configured with firmware stored in the DLPR410 PROM.

This family of chipsets enables pixel data rates up to 48 Gigabits per second (Gbps) with the option for single, dual, quad, and global Resets. In addition, random row addressing and LOAD4 capabilities are offered. Often the family of chips is used when designing UV and NIR systems such as direct imaging lithography, 3D printing, and laser marking systems that need fast throughput and pixel accurate control.

In DLP-based electronics solutions, image data is 100% digital from the DLPC410 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC410 processes the digital input image and converts the data into a format needed by the image on the DMD. The DMD then steers the light using binary pulse-width modulation (PWM) for each pixel mirror.

The DLPC410 is the DMD digital controller that controls the DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs (see Functional Block Diagram, Functional Block Diagram, and Functional Block Diagram). The DLPC410 provides developers easy access to the DMD as well as high speed, independent micromirror control. See the list of required chipset components for each DMD solution in Device Configurations table:

Reliable function and operation of the DLPC410 requires that it be used in conjunction with the other components of the chipset in DLPC410 Device Configurations table. For more information on the chipset components, see the data sheets in Related Documentation.

The DLPC410 is a digital controller that supports five DMD options: DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV. It is the convenient, high-speed data and control interface between the application electronics and the DMD. The DLPC410 provides DMD Mirror Clocking Pulses (Resets) and timing information to the DLPA200 DMD Micromirror Driver. The device is configured with firmware stored in the DLPR410 PROM.

This family of chipsets enables pixel data rates up to 48 Gigabits per second (Gbps) with the option for single, dual, quad, and global Resets. In addition, random row addressing and LOAD4 capabilities are offered. Often the family of chips is used when designing UV and NIR systems such as direct imaging lithography, 3D printing, and laser marking systems that need fast throughput and pixel accurate control.

In DLP-based electronics solutions, image data is 100% digital from the DLPC410 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC410 processes the digital input image and converts the data into a format needed by the image on the DMD. The DMD then steers the light using binary pulse-width modulation (PWM) for each pixel mirror.

The DLPC410 is the DMD digital controller that controls the DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs (see Functional Block Diagram, Functional Block Diagram, and Functional Block Diagram). The DLPC410 provides developers easy access to the DMD as well as high speed, independent micromirror control. See the list of required chipset components for each DMD solution in Device Configurations table:

Reliable function and operation of the DLPC410 requires that it be used in conjunction with the other components of the chipset in DLPC410 Device Configurations table. For more information on the chipset components, see the data sheets in Related Documentation.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR65NEVM — DLP650LNIR DMD evaluation module

This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCR70EVM — DLP7000 DMD evaluation board

This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCR95EVM — DLP9500 DMD evaluation board

This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Evaluation board

DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
User guide: PDF | HTML
Evaluation board

VIALUX-3P-SUPER-410 — ViALUX SuperSpeed V-Modules for DLPC410

ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)

From: ViALUX
Evaluation board

VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

From: VISITECH
Evaluation board

VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

From: VISITECH
Evaluation board

VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH
Evaluation board

WDST-3P-W4100 — Wintech W4100 High Speed Development Kit

The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Optical module

OPTECKS-3P-RAY70 — Optecks RAY 70A, Optical Module for DLP7000

Optecks’ ray 70A optical module is designed for optimal image quality using a 0.7” diagonal  digital micro-mirror device with a 4:3 aspect ratio such as the DLP7000. The monochromatic system combines the high resolution, high quality ray optical module with a high-power, (...)
From: Optecks, LLC
Optical module

OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)

From: Optecks, LLC
Optical module

VIALUX-3P-DLP-070 — VIALUX DLS direct link sensor for DLP7000

ViALUX's Direct Link Sensor provides an integrated optics and electronics design for DLP7000. The DLS module adresses 3D machine vision use cases that demand for coupling high-performance DLP projection with precisely synchronized image acquisition. The DLS concept overcomes the former need of (...)

From: ViALUX
Optical module

VIALUX-3P-STAR-070 — ViALUX STAR-070 Optical Module for DLP7000

STAR-07 is a family of high performance DLP® pattern projectors offered for different wavelengths. Each device alternative features a proven, compact optics, a high-power LED light source, an active-cooling system, and a variety of different housings. An RGB option is also available – if (...)

From: ViALUX
Optical module

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
From: VISITECH
Optical module

VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
From: VISITECH
Optical module

VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
From: VISITECH
Optical module

WDST-3P-PRO650NIR — Wintech PRO650NIR high power photo head

The PRO650NIR photo head incorporates our DLP650LNIR 0.65" WXGA DMD and the DLPC410 chipset. This chipset is used for selective layer sintering (including nylon applications), dynamic laser marking and industrial printing applications. The PRO650LNIR provides more than 100-W output using a (...)

Application software & framework

DLPC103 DLP(R) Discovery 4100 Applications FPGA Pattern Generator Source Code

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev
Hardware development
Evaluation board
DLI-3P-DLI41XX DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets DLPLCRC410EVM DLPLCRC410 Evaluation Module
Optical module
OPTECKS-3P-RAY70 Optecks RAY 70A, Optical Module for DLP7000
Download options
Application software & framework

OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP (...)
From: Optecks, LLC
Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
From: ViALUX
GUI for evaluation module (EVM)

DLPC104 DLP Discovery 4100 Explorer GUI

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev
Hardware development
Evaluation board
DLI-3P-DLI41XX DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets DLPLCRC410EVM DLPLCRC410 Evaluation Module OPTECKS-3P-DLP650LNIR-EVM Optecks DLP650LNIR DMD evaluation module
Optical module
OPTECKS-3P-RAY70 Optecks RAY 70A, Optical Module for DLP7000 OPTECKS-3P-SPARKNIR Optecks Telecentric NIR optical engine
Download options
Support software

DLPC134 DLP(R) Discovery 4100 Applications FPGA Pattern Generator Source Code version 2.

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev
Hardware development
Evaluation board
DLI-3P-DLI41XX DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets DLPLCRC410EVM DLPLCRC410 Evaluation Module
Optical module
OPTECKS-3P-RAY70 Optecks RAY 70A, Optical Module for DLP7000
Simulation model

DLPC410 IBIS Model

DLPC065.ZIP (67 KB) - IBIS Model
CAD/CAE symbol

DLPC410 Board Design Files (Rev. A)

DLPR018A.ZIP (25042 KB)
Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.
From: Xilinx
Package Pins Download
DLP (DLP) 676 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos