DLPC4422
DLP® display controller for DMD
DLPC4422
- Provides Two 30-bit Input Pixel Interfaces or One 60-bit Input Pixel Interface:
- YUV, YCrCb, or RGB Data Format
- 8, 9 or 10 Bits per Color
- Pixel Clock Support Up to 175 MHz for 30-bit and 160 MHz for 60-bit
- Supports 24-30 Hz and 47-120 Hz Frame Rates
- Full Single DLP Controller Support For DMD™s Up to 1920 Pixels Wide
- Dual DLP Controller Support For Up to 4K Ultra High Definition (UHD) Resolution Display Using DLP660TE TRP DMD
- High-Speed, Low Voltage Differential Signaling (LVDS) DMD Interface
- 150 MHz ARM946™ Microprocessor
- Microprocessor Peripherals
- Programmable Pulse-Width Modulation (PWM) and Capture Timers
- Three I2C Ports, Three UART Ports and Three SSP Ports
- One USB 1.1 Slave Port
- Image Processing
- Multiple Image Processing Algorithms
- Frame Rate Conversion
- Color Coordinate Adjustment
- Programmable Color Space Conversion
- Programmable Degamma and Splash
- Integrated Support for 3-D Display
- On-Screen Display (OSD)
- Integrated Clock Generation Circuitry
- Operates on a Single 20 MHz Crystal
- Integrated Spread Spectrum Clocking
- External Memory Support
- Parallel Flash for Microprocessor and PWM Sequence
- Optional SRAM
- 516 Pin Plastic Ball Grid Array Package
- Supports Lamp, LED, and Laser Hybrid Illumination Systems
DLPC4422 is a digital display controller for the DLP 4K UHD display chipset. The DLPC4422 display controller, together with the DLP660TE DMD and DLPA100 power management and motor driver device, comprise the chipset. This solution is a great fit for display systems that require high resolution, high brightness and system simplicity. To ensure reliable operation, the DLPC4422 display controller must always be used with the DLP660TE DMD and the DLPA100 power management and motor driver device.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR470TEVM — DLP470TE 4K UHD DMD evaluation module
DLPDLCR660TEVM — DLP660TE 4K UHD DMD Evaluation Module
DLPLCRDC4422EVM — DLPC4422 Dual controller configuration evaluation module
VISI-3P-LRS-4KA — Visitech LUXBEAM rapid system 4KA
The LUXBEAM® Rapid System LRS-4KA is specifically designed for static implementations in 3D printing and Additive Manufacturing systems. It offers a DLP® technology based stereolithography sub-system with more than 8 million addressable pixel positions for production of highest resolution (...)
VISI-3P-LRS-WQM — Visitech LUXBEAM rapid system WQm
The LUXBEAM® Rapid System LRS-WQm is specifically designed for implementations in compact desktop-type 3D printing and Additive Manufacturing systems. With its 4 million native pixels it offers a high resolution DLP® technology based stereolithography subsystem. At the same time, it takes (...)
WDST-3P-PRO6600 — Wintech PRO6600 4K UHD Production Ready Optical Engine
DLP470TE-SW — DLP470TE firmware and GUI
TIDCDT4 — DLPC4422 GUI
Supported products & hardware
TIDCEQ7 — DLPC4422GUI: DLPC4422 Graphical User Interface (GUI)
Supported products & hardware
DLPC4422-SW — DLPC4422 GUI
TIDA-01347 — 4K UHD High Brightness Display Reference Design using TI DLP® Technology
TIDA-01474 — 1080p Laser TV Reference Design
TIDA-080008 — Display LED driver reference design
Package | Pins | Download |
---|---|---|
PBGA (ZPC) | 516 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.