DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The DLPC4422 display controller is part of the DLP660TE chipset. The controller integrates all system image processing and control and DMD data formatting onto a single integrated circuit (IC). It will support LED, Lamp, or Hybrid illumination systems, and it also includes multiple image processing algorithms such as DynamicBlack™ or BrilliantColor™. Applications of interest include 4K UHD display applications, Laser TV, digital signage and projection mapping.
The DLPC4422 controller is ideal for applications requiring high brightness and high resolution displays. When two DLPC4422 display controllers are combined with the DLP660TE DMD, an FPGA, a power management and motor driver device (DLPA100), and other electrical, optical and mechanical components the chipset enables bright, affordable, full 4K UHD display solutions. A typical 4K UHD system application using the DLPC4422 controller and DLP660TE DMD is shown in Figure 10.
The display controller is the digital interface between the DMD and the rest of the system. The display controller takes digital input from front end digital receivers and drives the DMD over a high speed interface. The display controller also generates the necessary signals (data, protocols, timings) required to display images on the DMD. Some systems require a dual controller to format the incoming data before sending it to the DMD. Reliable operation of the DMD is only insured when the DMD and the controller are used together in a system. In addition to the DLP devices in the chipset, other devices may be needed. Typically a Flash part is needed to store the software and firmware.
PARAMETER | NOMINAL | UNIT |
---|---|---|
MOSC TO GROUND Capacitance | 1.5 | pF |
MOSCZ TO GROUND Capacitance | 1.5 | pF |
PARAMETER | RECOMMENDED | UNIT |
---|---|---|
Crystal circuit configuration | Parallel resonant | |
Crystal type | Fundamental (1st Harmonic) | |
Crystal nominal frequency | 20 | MHz |
Crystal frequency temperature stability | +/- 30 | PPM |
Overall crystal frequency tolerance (including accuracy, stability, aging, and trim sensitivity) | +/- 100 | PPM |
Crystal Equivalent Series Resistor (ESR) | 50 max | Ω |
Crystal load | 20 | pF |
Crystal shunt load | 7 max | pF |
RS drive resistor (nominal) | 100 | Ω |
RFB feedback resistor (nominal) | 1 | MΩ |
CL1 external crystal load capacitor (MOSC) | See (1) | pF |
CL2 external crystal load capacitor (MOSCN) | See (1) | pF |
PCB layout | TI recommends a ground isolation ring around the crystal. |
It is assumed that the external crystal oscillator will stabilize within 50 ms after stable power is applied.
For connecting the DLPC4422 controller and the DLP660TE DMD together, see the reference design schematic. Layout guidelines should be followed to achieve a reliable projector. To complete the DLP system, an optical module or light engine is required that contains the DLP660TE DMD, associated illumination sources, optical elements, and necessary mechanical components.