DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
PIN(1) | I/O(2) | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
POSENSE | P22 | I4 | Power-On Sense, High true, signal provided from an external voltage monitor circuit. This signal should be driven active (high) when all ASIC supply voltages have reached 90% of their specified minimum voltage. This signal should be driven inactive (low) after the falling edge of PWRGOOD as specified. | |||
PWRGOOD | T26 | I4 | Power Good, High true, signal from external power supply or voltage monitor. A high value indicates all power is within operating voltage specs and the system is safe to exit its reset state. A transition from high to low is used to indicate that the controller or DMD supply voltage will drop below their rated minimum level. This transition must occur prior to the supply voltage drop as specified. During this interval, POSENSE must remain active high. This is an early warning of an imminent power loss condition. This warning is required to enhance long term DMD reliability. A DMD park followed by a full controller reset is performed by the DLPC4422 controller when PWRGOOD goes low for the specified minimum, protecting the DMD. This minimum de-assertion time is used to protect the input from glitches. Following this the DLPC4422 controller will be held in its reset state as long as PWRGOOD is low. PWRGOOD must be driven high for normal operation. The DLPC4422 controller will acknowledge PWRGOOD as active once it’s been driven high for it’s specified minimum time. Uses hysteresis. | |||
EXT_ARTZ | T24 | O2 | General purpose, LOW true, reset output. This output is asserted low immediately upon asserting power-up reset (POSENSE) low and remains low while POSENSE remains low. EXT_ARSTZ continues to be held low after the release of power-up reset (that is, POSENSE set high) until released by software. EXT_ARSTZ is also asserted low approximately 5µs after the detection of a PWRGOOD or any internally generated reset. In all cases it will remain active for a minimum of 2ms. Note that the ASIC contains a software register that can be used to independently drive this output. | |||
MTR_ARTZ | T25 | O2 | Color wheel motor controller, LOW true, reset output. This output is asserted low immediately upon asserting power-up reset (POSENSE) low and remains low while POSENSE remains low. MTR_ARSTZ will continue to be held low after the release of power-up reset (i.e. POSENSE set high) until released by software. MTR_ARSTZ is also optionally asserted low approximately 5 µs after the detection of a PWRGOOD or any internally generated reset. In all cases it will remain active for a minimum of 2 ms. Note that the ASIC contains a software register that can be used to independently drive this output. The ASIC also contains a software register that can be used to disable the assertion of motor reset upon a lamp strike reset.. | |||
BOARD LEVEL TEST AND INITIALIZATION(3) | ||||||
TDI | N25 | I4 | JTAG serial data in | |||
TCK | N24 | I4 | JTAG serial data clock | |||
TMS1 | P25 | I4 | JTAG test mode select | |||
TMS2 | P26 | I4 | JTAG test mode select | |||
TDO1 | N23 | O5 | JTAG serial data out | |||
TDO2 | N22 | O5 | JTAG serial data out | |||
TRSTZ | M23 | I4 | JTAG reset. This signal includes an internal pull-up and utilizes hysteresis. This pin should be pulled high (or left unconnected) when the JTAG interface is in use for boundary scan or ARM debug. Connect this pin to ground otherwise. Failure to tie this pin low during normal operation will cause startup and initialization problems. | |||
RTCK | E4 | O2 | JTAG Return Clock | |||
ETM_PIPESTAT_2 | A4 | B2 | ETM Trace Port Pipeline Status. Indicates the pipeline status of the ARM core. These signals include internal pull-downs. | |||
ETM_PIPESTAT_1 | B5 | B2 | ||||
ETM_PIPESTAT_0 | C6 | B2 | ||||
ETM_TRACESYNC | A5 | B2 | ETM Trace Port Synchronization signal, indicating the start of a branch sequence on the trace packet port. This signal includes an internal pull-down. | |||
ETM_TRACECLK | D7 | B2 | ETM Trace Port Clock. This signal includes an internal pull-down. | |||
ICTSEN | M24 | I4 | IC Tri-State Enable (active high). Asserting high will Tri-state all outputs except the JTAG interface. This signal includes an internal pull-down however TI recommends an external pull-down for added protection. Uses hysteresis. | |||
TSTPT_7 | E8 | B2 | Test pin 7 - This signal provides internal pull-downs. | |||
Normal Use: reserved for test output. Should be left open or unconnected for normal use. | ||||||
TSTPT_6 | B4 | B2 | Test pin 6 - This signal provides internal pull-downs. | |||
Normal Use: reserved for test output. Should be left open or unconnected for normal use. | ||||||
TSTPT_5 | C4 | B2 | Test pin 5 - This signal provides internal pull-downs. | |||
Normal Use: reserved for test output. Should be left open or unconnected for normal use. | ||||||
TSTPT_4 | E7 | B2 | Test pin 4 - This signal provides internal pull-downs. | |||
Normal Use: reserved for test output. Should be left open or unconnected for normal use. | ||||||
TSTPT_3 | D5 | B2 | Test pin 3 - This signal provides internal pull-downs. | |||
Normal Use: reserved for test output. Should be left open or unconnected for normal use. | ||||||
TSTPT_2 | E6 | B2 | Test pin 2 - This signal provides internal pull-downs. Additionally, TI recommends that jumper options be provided for connecting TSTPT(2:0) to external pull-ups. | |||
TSTPT_1 | D3 | B2 | Test pin 1 - This signal provides internal pull-downs. Additionally, TI recommends that jumper options be provided for connecting TSTPT(2:0) to external pull-ups. | |||
TSTPT_0 | C2 | B2 | Test pin 0 - This signal provides internal pull-downs. Additionally, TI recommends that jumper options be provided for connecting TSTPT(2:0) to external pull-ups. | |||
DEVICE TEST | ||||||
HW_TEST_EN | M25 | I4 | Device manufacturing test enable; This signal includes an internal pull-down and utilizes hysteresis. TI recommends that this signal be tied to an external ground in normal operation for added protection. | |||
ANALOG FRONT END | ||||||
AFE_ARSTZ | AC12 | O2 | Analog Front End, LOW true, Reset Output. This output is asserted low immediately upon asserting power-up reset (POSENSE) low and remains low while POSENSE remains low. AFE_ARSTZ will continue to be held low after the release of power-up reset (i.e. POSENSE set high) until released by software. AFE_ARSTZ is also asserted low approximately 5µs after the detection of a PWRGOOD or any internally generated reset. In all cases it will remain active for a minimum of 2ms after the reset condition is released by software. Note that the ASIC contains a software register that can be used to independently drive this output. | |||
AFE_CLK | AD12 | O6 | Analog Front End External Clock output for video decoder operation. Supports programmable output drive. | |||
AFE_IRQ | AB13 | I4 | Analog Front End Interrupt (Active High). This signal includes an internal pull-down and utilizes hysteresis. | |||
PORT1 and PORT 2 CHANNEL DATA and CONTROL(4)(5)(6)(7) | ||||||
P_CLK1 | AE22 | I4 | Input Port Data Pixel Write Clock (selectable as rising or falling edge triggered, and which port it is associated with (A or B or (A and B))). This signal includes an internal pull-down. | |||
P_CLK2 | W25 | I4 | Input Port Data Pixel Write Clock (selectable as rising or falling edge triggered, and which port it is associated with (A or B or (A and B))). This signal includes an internal pull-down. | |||
P_CLK3 | AF23 | I4 | Input Port Data Pixel Write Clock (selectable as rising or falling edge triggered, and which port it is associated with (A or B or (A and B))). This signal includes an internal pull-down. | |||
P_DATAEN1 | AF22 | I4 | Active High Data Enable. Selectable as to which port it is associated with (A or B or (A and B)).This signal includes an internal pull-down. | |||
P_DATAEN2 | W24 | I4 | Active High Data Enable. Selectable as to which port it is associated with (A or B or (A and B)).This signal includes an internal pull-down. | |||
P1_A_9 | AD15 | I4 | Port 1 A Channel Input Pixel Data (bit weight 128) | |||
P1_A_8 | AE15 | I4 | Port 1 A Channel Input Pixel Data (bit weight 64) | |||
P1_A_7 | AE14 | I4 | Port 1 A Channel Input Pixel Data (bit weight 32) | |||
P1_A_6 | AE13 | I4 | Port 1 A Channel Input Pixel Data (bit weight 16) | |||
P1_A_5 | AD13 | I4 | Port 1 A Channel Input Pixel Data (bit weight 8) | |||
P1_A_4 | AC13 | I4 | Port 1 A Channel Input Pixel Data (bit weight 4) | |||
P1_A_3 | AF14 | I4 | Port 1 A Channel Input Pixel Data (bit weight 2) | |||
P1_A_2 | AF13 | I4 | Port 1 A Channel Input Pixel Data (bit weight 1) | |||
P1_A_1 | AF12 | I4 | Port 1 A Channel Input Pixel Data (bit weight 0.5) | |||
P1_A_0 | AE12 | I4 | Port 1 A Channel Input Pixel Data (bit weight 0.25) | |||
P1_B_9 | AF18 | I4 | Port 1 B Channel Input Pixel Data (bit weight 128) | |||
P1_B_8 | AB18 | I4 | Port 1 B Channel Input Pixel Data (bit weight 64) | |||
P1_B_7 | AC15 | I4 | Port 1 B Channel Input Pixel Data (bit weight 32) | |||
P1_B_6 | AC16 | I4 | Port 1 B Channel Input Pixel Data (bit weight 16) | |||
P1_B_5 | AD16 | I4 | Port 1 B Channel Input Pixel Data (bit weight 8) | |||
P1_B_4 | AE16 | I4 | Port 1 B Channel Input Pixel Data (bit weight 4) | |||
P1_B_3 | AF16 | I4 | Port 1 B Channel Input Pixel Data (bit weight 2) | |||
P1_B_2 | AF15 | I4 | Port 1 B Channel Input Pixel Data (bit weight 1) | |||
P1_B_1 | AC14 | I4 | Port 1 B Channel Input Pixel Data (bit weight 0.5) | |||
P1_B_0 | AD14 | I4 | Port 1 B Channel Input Pixel Data (bit weight 0.25) | |||
P1_C_9 | AD20 | I4 | Port 1 C Channel Input Pixel Data (bit weight 128) | |||
P1_C_8 | AE20 | I4 | Port 1 C Channel Input Pixel Data (bit weight 64) | |||
P1_C_7 | AE21 | I4 | Port 1 C Channel Input Pixel Data (bit weight 32) | |||
P1_C_6 | AF21 | I4 | Port 1 C Channel Input Pixel Data (bit weight 16) | |||
P1_C_5 | AD19 | I4 | Port 1 C Channel Input Pixel Data (bit weight 8) | |||
P1_C_4 | AE19 | I4 | Port 1 C Channel Input Pixel Data (bit weight 4) | |||
P1_C_3 | AF19 | I4 | Port 1 C Channel Input Pixel Data (bit weight 2) | |||
P1_C_2 | AF20 | I4 | Port 1 C Channel Input Pixel Data (bit weight 1) | |||
P1_C_1 | AC19 | I4 | Port 1 C Channel Input Pixel Data (bit weight 0.5) | |||
P1_C_0 | AE19 | I4 | Port 1 C Channel Input Pixel Data (bit weight 0.25) | |||
P1_VSYNC | AC20 | B2 | Port 1 Vertical Sync. This signal includes an internal pull-down. While intended to be associated with Port 1, it can be programmed for use with Port 2. | |||
P1_HSYNC | AD21 | B2 | Port 1 Horizontal Sync. This signal includes an internal pull-down. While intended to be associated with Port 1, it can be programmed for use with Port 2. | |||
P2_A_9 | AD26 | I4 | Port 2 A Channel Input Pixel Data (bit weight 128) | |||
P2_A_8 | AD25 | I4 | Port 2 A Channel Input Pixel Data (bit weight 64) | |||
P2_A_7 | AB21 | I4 | Port 2 A Channel Input Pixel Data (bit weight 32) | |||
P2_A_6 | AC22 | I4 | Port 2 A Channel Input Pixel Data (bit weight 16) | |||
P2_A_5 | AD23 | I4 | Port 1 A Channel Input Pixel Data (bit weight 8) | |||
P2_A_4 | AB20 | I4 | Port 2 A Channel Input Pixel Data (bit weight 4) | |||
P2_A_3 | AC21 | I4 | Port 2 A Channel Input Pixel Data (bit weight 2) | |||
P2_A_2 | AD22 | I4 | Port 2 A Channel Input Pixel Data (bit weight 1) | |||
P2_A_1 | AE23 | I4 | Port 2 A Channel Input Pixel Data (bit weight 0.5) | |||
P2_A_0 | AB19 | I4 | Port 2 A Channel Input Pixel Data (bit weight 0.25) | |||
P2_B_9 | Y22 | I4 | Port 2 B Channel Input Pixel Data (bit weight 128) | |||
P2_B_8 | AB26 | I4 | Port 2 B Channel Input Pixel Data (bit weight 64) | |||
P2_B_7 | AA23 | I4 | Port 2 B Channel Input Pixel Data (bit weight 32) | |||
P2_B_6 | AB25 | I4 | Port 2 B Channel Input Pixel Data (bit weight 16) | |||
P2_B_5 | AA22 | I4 | Port 2 B Channel Input Pixel Data (bit weight 8) | |||
P2_B_4 | AB24 | I4 | Port 2 B Channel Input Pixel Data (bit weight 4) | |||
P2_B_3 | AC26 | I4 | Port 2 B Channel Input Pixel Data (bit weight 2) | |||
P2_B_2 | AB23 | I4 | Port 2 B Channel Input Pixel Data (bit weight 1) | |||
P2_B_1 | AC25 | I4 | Port 2 B Channel Input Pixel Data (bit weight 0.5) | |||
P2_B_0 | AC24 | I4 | Port 2 B Channel Input Pixel Data (bit weight 0.25) | |||
P2_C_9 | W23 | I4 | Port 2 C Channel Input Pixel Data (bit weight 128) | |||
P2_C_8 | V22 | I4 | Port 2 B Channel Input Pixel Data (bit weight 64) | |||
P2_C_7 | Y26 | I4 | Port 2 C Channel Input Pixel Data (bit weight 32) | |||
P2_C_6 | Y25 | I4 | Port 2 B Channel Input Pixel Data (bit weight 16) | |||
P2_C_5 | Y24 | I4 | Port 2 C Channel Input Pixel Data (bit weight 8) | |||
P2_C_4 | Y23 | I4 | Port 2 B Channel Input Pixel Data (bit weight 4) | |||
P2_C_3 | W22 | I4 | Port 2 C Channel Input Pixel Data (bit weight 2) | |||
P2_C_2 | AA26 | I4 | Port 2 B Channel Input Pixel Data (bit weight 1) | |||
P2_C_1 | AA25 | I4 | Port 2 C Channel Input Pixel Data (bit weight 0.5) | |||
P2_C_0 | AA24 | I4 | Port 2 B Channel Input Pixel Data (bit weight 0.25) | |||
P2_VSYNC | U22 | B2 | Port 2 Vertical Sync. This signal includes an internal pull-down. While intended to be associated with Port 2, it can be programmed for use with Port1. | |||
P2_HSYNC | W26 | B2 | Port 2 Horizontal Sync. This signal includes an internal pull-down. While intended to be associated with Port 2, it can be programmed for use with Port1. | |||
ALF INPUT PORT CONTROL | ||||||
ALF_VSYNC | AF11 | I4 | Autolock dedicated vertical sync. This signal includes an internal pull-down and uses hysteresis. | |||
ALF_HSYNC | AD11 | I4 | Autolock dedicated horizontal sync. This signal includes an internal pull-down and uses hysteresis. | |||
ALF_CSYNC | AE11 | I4 | Autolock dedicated composite sync (sync on green). This signal includes an internal pull-down and uses hysteresis. | |||
DMD RESET and BIAS CONTROL | ||||||
DADOEZ | AE7 | O5 | DAD1000 / DAD2000 Output Enable (active low) | |||
DADADDR_3 | AD6 | O5 | DAD1000 / DAD2000 address | |||
DADADDR_2 | AE5 | O5 | ||||
DADADDR_1 | AF4 | O5 | ||||
DADADDR_0 | AB8 | O5 | ||||
DADMODE_1 | AD7 | O5 | DAD1000 / DAD2000 modes | |||
DADMODE_0 | AE6 | O5 | ||||
DADSEL_1 | AE4 | O5 | DAD1000 / DAD2000 select | |||
DADSEL_0 | AC7 | O5 | ||||
DADSTRB | AF5 | O5 | DAD1000 / DAD2000 strobe | |||
DAD_INTZ | AC8 | I4 | DAD1000 / DAD2000 interrupt (active low). This signal typically requires an external pull-up and uses hysteresis. | |||
DMD LVDS INTERFACE | ||||||
DCKA_P | V4 | O7 | DMD, LVDS I/F channel A, differential clock | |||
DCKA_N | V3 | O7 | ||||
SCA_P | V2 | O7 | DMD, LVDS I/F channel A, differential serial control | |||
SCA_N | V1 | O7 | ||||
DDA_P_15 | P4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_15 | P3 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_14 | P2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_14 | P1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_13 | R4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_13 | R3 | O7 | DMD, LVDS I/F channel A, differential serial data | Input Bus B Data bit 9. 100-Ω internal LVDS termination. |
||
DDA_P_12 | R2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_12 | R1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_11 | T4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_11 | T3 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_10 | T2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_10 | T1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_9 | U4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_9 | U3 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_8 | U2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_8 | U1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_7 | W4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_7 | W3 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_6 | W2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_6 | W1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_5 | Y2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_5 | Y1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_4 | Y4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_4 | Y3 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_3 | AA2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_3 | AA1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_2 | AA4 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_2 | AA3 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_1 | AB2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_1 | AB1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_P_0 | AC2 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DDA_N_0 | AC1 | O7 | DMD, LVDS I/F channel A, differential serial data | |||
DCKB_P | J3 | O7 | DMD, LVDS I/F channel A, differential clock | |||
DCKB_N | J4 | O7 | DMD, LVDS I/F channel A, differential clock | |||
SCB_P | J1 | O7 | DMD, LVDS I/F channel A, differential serial control | |||
SCB_N | J2 | O7 | DMD, LVDS I/F channel A, differential serial control | |||
DDB_P_15 | N1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_15 | N2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_14 | N3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_14 | N4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_13 | M2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_13 | M1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_12 | M3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_12 | M4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_11 | L1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_11 | L2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_10 | L3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_10 | L4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_9 | K1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_9 | K2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_8 | K3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_8 | K4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_7 | H1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_7 | H2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_6 | H3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_6 | H4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_5 | G1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_5 | G2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_4 | G3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_4 | G4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_3 | F1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_3 | F2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_2 | F3 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_2 | F4 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_1 | E1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_1 | E2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_P_0 | D1 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
DDB_N_0 | D2 | O7 | DMD, LVDS I/F channel B, differential serial data | |||
PROGRAM MEMORY (Flash and SRAM) INTERFACE | ||||||
PM_CSZ_0 | D13 | O5 | Input Bus D Data bit 3. 100-Ω internal LVDS termination. |
|||
PM_CSZ_1 | E12 | O5 | ||||
PM_CSZ_2 | A13 | O5 | Input Bus D Data bit 5. 100-Ω internal LVDS termination. |
|||
PM_ADDR_22 (GPIO 36) | A12 | B5 | ||||
PM_ADDR_21 (GPIO 35) | E11 | B5 | Input Bus D Data bit 10. 100-Ω internal LVDS termination. |
|||
PM_ADDR_20 | D12 | O5 | ||||
PM_ADDR_19 | C12 | O5 | Input Bus D Data bit 11. 100-Ω internal LVDS termination. |
|||
PM_ADDR_18 | B11 | O5 | ||||
PM_ADDR_17 | A11 | O5 | Input Bus D Data bit 12. 100-Ω internal LVDS termination. |
|||
PM_ADDR_16 | D11 | O5 | ||||
PM_ADDR_15 | C11 | O5 | Input Bus D Data bit 13. 100-Ω internal LVDS termination. |
|||
PM_ADDR_14 | E10 | O5 | ||||
PM_ADDR_13 | D10 | O5 | Input Bus D Data bit 14. 100-Ω internal LVDS termination. |
|||
PM_ADDR_12 | C10 | O5 | ||||
PM_ADDR_11 | B9 | O5 | Input Bus D Data bit 15. 100-Ω internal LVDS termination. |
|||
PM_ADDR_10 | A9 | O5 | ||||
PM_ADDR_9 | E9 | O5 | Output Bus A Data bit 0 to DMD. | |||
PM_ADDR_8 | D9 | O5 | ||||
PM_ADDR_7 | C9 | O5 | Output Bus A Data bit 1 to DMD. | |||
PM_ADDR_6 | B8 | O5 | ||||
PM_ADDR_5 | A8 | O5 | Output Bus A Data bit 2 to DMD. | |||
PM_ADDR_4 | D8 | O5 | ||||
PM_ADDR_3 | C8 | O5 | Output Bus A Data bit 3 to DMD. | |||
PM_ADDR_2 | B7 | O5 | ||||
PM_ADDR_1 | A7 | O5 | Output Bus A Data bit 4 to DMD. | |||
PM_ADDR_0 | C7 | O5 | ||||
PM_WEZ | B12 | O5 | Output Bus A Data bit 5 to DMD. | |||
PM_OEZ | C13 | O5 | ||||
PM_BLSZ_1 | B6 | O5 | Output Bus A Data bit 6 to DMD. | |||
PM_BLSZ_0 | A6 | O5 | ||||
PM_DATA_15 | C17 | B5 | Output Bus A Data bit 7 to DMD. | |||
PM_DATA_14 | B16 | B5 | ||||
PM_DATA_13 | A16 | B5 | Output Bus A Data bit 8 to DMD. | |||
PM_DATA_12 | A15 | B5 | ||||
PM_DATA_11 | B15 | B5 | Output Bus A Data bit 9 to DMD. | |||
PM_DATA_10 | D16 | B5 | ||||
PM_DATA_9 | C16 | B5 | Output Bus A Data bit 10 to DMD. | |||
PM_DATA_8 | E14 | B5 | ||||
PM_DATA_7 | D15 | B5 | Output Bus A Data bit 11 to DMD. | |||
PM_DATA_6 | C15 | B5 | ||||
PM_DATA_5 | B14 | B5 | Output Bus A Data bit 12 to DMD. | |||
PM_DATA_4 | A14 | B5 | ||||
PM_DATA_3 | E13 | B5 | Output Bus A Data bit 13 to DMD. | |||
PM_DATA_2 | D14 | B5 | ||||
PM_DATA_1 | C14 | B5 | Output Bus A Data bit 14 to DMD. | |||
PM_DATA_0 | B13 | B5 | ||||
PERIPHERAL INTERFACE | ||||||
IIC0_SCL | A10 | B8 | I2C Bus 0, Clock. This bus support 400 kHz, fast mode operation. This signal requires an external pull-up to 3.3-V. The minimum acceptable pull-up value is 1 kΩ. This input is not 5 V tolerant. | |||
IIC0_SDA | B10 | B8 | 2C Bus 0, Data. This bus support 400 kHz, fast mode operation. This signal requires an external pull-up to 3.3-V. The minimum acceptable pull-up value is 1 kΩ. This input is not 5 V tolerant. | |||
SSP0_CLK | AD4 | B5 | Synchronous Serial Port 0, clock | |||
SSP0_RXD | AD5 | I4 | Synchronous Serial Port 0, receive data in | |||
SSP0_TXD | AB7 | O5 | Synchronous Serial Port 0, transmit data out | |||
SSP0_CSZ_0 | AC5 | B5 | Synchronous Serial Port 0, chip select 0 (active low) | |||
SSP0_CSZ_1 | AB6 | B5 | Synchronous Serial Port 0, chip select 1 (active low) | |||
SSP0_CSZ_2 | AC3 | B5 | Synchronous Serial Port 0, chip select 2 (active low) | |||
UART0_TXD | AB3 | O5 | UART0 transmit data output | |||
UART0_RXD | AD1 | O5 | UART0 receive data input | |||
UART0_RTSZ | AD2 | O5 | UART0 ready to send hardware flow control output (active low) | |||
UART0_CTSZ | AE2 | I4 | UART0 clear to send hardware flow control input (active low) | |||
USB_DAT_N | C5 | B9 | USB D- I/O | |||
USB_DAT_P | D6 | B9 | USB D+ I/O | |||
PMD_INTZ | AE8 | I4 | Interrupt from DLPA100 (active low). This signal requires an external pull-up. Uses hysteresis. | |||
CW_PWM | AD8 | O5 | Color wheel control PWM output | |||
CW_INDEX | AF7 | O5 | Color wheel index. Uses hysteresis. | |||
LMPCTRL | AC9 | O5 | Lamp control output. Lamp enable and synchronization to the ballast. | |||
LMPSTAT | AF8 | I4 | Lamp status input. Driven high from the ballast once the lamp is lit. | |||
GENERAL PURPOSE I/O (GPIO)(8) | Alternate Function 1 | Alternate Function 2 | ||||
GPIO_82 | E3 | B5 | N/A | N/A | ||
GPIO_81 | AB10 | B2 | Reserved | N/A | ||
GPIO_80 | AD9 | B2 | IR_ENABLE (O) | N/A | ||
GPIO_79 | AE9 | B2 | Reserved | N/A | ||
GPIO_78 | AF9 | B2 | FIELD_3D_LR (I) | N/A | ||
GPIO_77 | AB11 | B2 | SAS_INTGTR_EN (O) | SENSE_PWM_OUT (O) | ||
GPIO_76 | AC10 | B2 | SAS_CSZ (O) | N/A | ||
GPIO_75 | AD10 | B2 | SAS_DO (O) | SENSE_FREQ_IN (I) | ||
GPIO_74 | AE10 | B2 | SAS_DI (I) | SENSE_COMP_IN (I) | ||
GPIO_73 | AF10 | B2 | SAS_CLK (O) | N/A | ||
GPIO_72 | K24 | B2 | SSP2_DI (I) | N/A | ||
GPIO_71 | K23 | B2 | SSP2_CLK (B) | N/A | ||
GPIO_70 | K22 | B2 | SSP2_CSZ_1 (B) | N/A | ||
GPIO_69 | J26 | B2 | SSP2_CSZ_0 (B) | N/A | ||
GPIO_68 | J25 | B2 | SSP2_DO (O) | N/A | ||
GPIO_67 | J24 | B2 | SP_Data_7 (O) | SSP2_CSZ_2 (B) | ||
GPIO_66 | J23 | B2 | SP_Data_6 (O) | SSP0_CSZ_5 (B) | ||
GPIO_65 | J22 | B2 | SP_Data_5 (O) | N/A | ||
GPIO_64 | H26 | B2 | SP_Data_4 (O) | CW_PWM_2 (O) | ||
GPIO_63 | H25 | B2 | SP_Data_3 (O) | CW_INDEX_2 (I) | ||
GPIO_62 | H24 | B2 | SP_Data_2 (O) | SP_VC_FDBK (I) | ||
GPIO_61 | H23 | B2 | SP_Data_1 (O) | N/A | ||
GPIO_60 | H22 | B2 | SP_Data_0 (O) | N/A | ||
GPIO_59 | G26 | B2 | SP_WG_CLK (O) | N/A | ||
GPIO_58 | G25 | B2 | LED_SENSE_PULSE (O) | N/A | ||
GPIO_57 | F25 | B2 | Reserved | N/A | ||
GPIO_56 | G24 | B2 | UART2_RXD (O) | N/A | ||
GPIO_55 | G23 | B2 | UART2_TXD (O) | N/A | ||
GPIO_54 | F26 | B2 | PROG_AUX_7 (O) | N/A | ||
GPIO_53 | E26 | B2 | PROG_AUX_6 (O) | N/A | ||
GPIO_52 | AB12 | B2 | CSP_Data (O) | ALF_CLAMP (O) | ||
GPIO_51 | AC11 | B2 | CSP_CLK (O) | ALF_COAST (O) | ||
GPIO_50 | V23 | B2 | Reserved | HBT_CLKOUT (O) | ||
GPIO_49 | V24 | B2 | Reserved | HBT_DO (O) | ||
GPIO_48 | V25 | B2 | Reserved | HBT_CLKIN_2 (I) | ||
GPIO_47 | V26 | B2 | Reserved | HBT_DI_2 (I) | ||
GPIO_46 | T22 | B2 | Reserved | HBT_CLKIN_1 (I) | ||
GPIO_45 | U23 | B2 | Reserved | HBT_DI_1 (I) | ||
GPIO_44 | U24 | B2 | Reserved | HBT_CLKIN_0 (I) | ||
GPIO_43 | U25 | B2 | Reserved | HBT_DI_0 (I) | ||
GPIO_42 | U26 | B2 | Reserved | SSP0_CSZ4 (B) | ||
GPIO_41 | R22 | B2 | Reserved | DASYNC (I) | ||
GPIO_40 | T23 | B2 | Reserved | FSD12 (O) | ||
GPIO_39 | F24 | B2 | SW reserved (Boot Hold) | SW reserved (Boot Hold) | ||
GPIO_38 | E25 | B2 | SW reserved (USB Enumeration Enable) | SW reserved (USB Enumeration Enable) | ||
GPIO_37 | G22 | B2 | N/A | N/A | ||
GPIO_36 | A12 | B2 | PM_ADDR_22 (O) | I2C_2 SDA (B) | ||
GPIO_35 | E11 | B2 | PM_ADDR_21 (O) | I2C_2 SCL (B) | ||
GPIO_34 | F23 | B2 | SSP1_CSZ_1 (B) | N/A | ||
GPIO_33 | D26 | B2 | SSP1_CSZ_0 (B) | N/A | ||
GPIO_32 | E24 | B2 | SSP1_DO (O) | N/A | ||
GPIO_31 | F22 | B2 | SSP1_DI (I) | N/A | ||
GPIO_30 | D25 | B2 | SSP1_CLK (B) | N/A | ||
GPIO_29 | E23 | B2 | IR1 (I) | SSP2 BC CSZ (B) | ||
GPIO_28 | C26 | B2 | IR0 (I) | SSP2 BC CSZ (B) | ||
GPIO_27 | AB4 | B2 | SSP0_CSZ3 (B) | N/A | ||
GPIO_26 | D24 | B2 | Blue LED enable (O) | UART2 TXD (O) | ||
GPIO_25 | C25 | B2 | Green LED enable (O) | LAMPSYNC (O) | ||
GPIO_24 | B26 | B2 | Red LED enable (O) | N/A | ||
GPIO_23 | E21 | B2 | LED Dual Current Control (O) | N/A | ||
GPIO_22 | D22 | B2 | LED Dual Current Control (O) | N/A | ||
GPIO_21 | E20 | B2 | LED Dual Current Control (O) | N/A | ||
GPIO_20 | C23 | B2 | N/A | N/A | ||
GPIO_19 | D21 | B2 | N/A | N/A | ||
GPIO_18 | B24 | B2 | N/A | N/A | ||
GPIO_17 | C22 | B2 | General Purpose Clock 2 (O) | N/A | ||
GPIO_16 | B23 | B2 | General Purpose Clock 1 (O) | N/A | ||
GPIO_15 | E19 | B2 | I2C_1 SDA (B) | N/A | ||
GPIO_14 | D20 | B2 | I2C_1 SCL (B) | N/A | ||
GPIO_13 | C21 | B2 | PWM IN_1 (I) | I2C_2 SDA (B) | ||
GPIO_12 | B22 | B2 | PWM IN_0 (I) | I2C_2 SCL (B) | ||
GPIO_11 | A23 | B2 | PWM STD_7 (O) | N/A | ||
GPIO_10 | A22 | B2 | PWM STD_6 (O) | N/A | ||
GPIO_9 | B21 | B2 | PWM STD_5 (O) | N/A | ||
GPIO_8 | A21 | B2 | PWM STD_4 (O) | N/A | ||
GPIO_7 | A20 | B2 | PWM STD_3 (O) | N/A | ||
GPIO_6 | C20 | B2 | PWM STD_2 (O) | N/A | ||
GPIO_5 | B20 | B2 | PWM STD_1 (O) | N/A | ||
GPIO_4 | B19 | B2 | PWM STD_0 (O) | N/A | ||
GPIO_3 | A19 | B2 | UART1_RTSZ (O) | N/A | ||
GPIO_2 | E18 | B2 | UART1_CTSZ (I) | N/A | ||
GPIO_1 | D19 | B2 | UART1_RXD (I) | N/A | ||
GPIO_0 | C19 | B2 | UART1_TXD (O) | N/A | ||
CLOCK and PLL SUPPORT | ||||||
MOSC | M26 | I10 | System clock oscillator input (3.3-V LVTTL). Note that MOSC must be stable a maximum of 25ms after POSENSE transitions from low to high. | |||
MOSCN | N26 | O10 | MOSC crystal return | |||
OCLKA | AF6 | O5 | General purpose output clock A. Targeted for driving the CW motor controller. The frequency is software programmable. Power-up default 787Khz. Note that the output frequency is not affected by non-power-up reset operations (it will hold the last value programmed). | |||
DUAL CONTROLLER SUPPORT | ||||||
SEQ_SYNC | AB9 | B3 | Sequence Sync. This signal is used in multi controller configurations only, in which case the SEQSYNC signal from each controller should be connected together with an external pull-up. This signal should either be pulled high or pulled low and not allowed to float for single controller configurations. | |||
POWER and GROUND | ||||||
VDD33 | F20, F17, F11, F8, L21, R21, Y21, AA19, AA16, AA10, AA7 | POWER | 3.3-V I/O Power | |||
VDD18 | C1, F5, G6, K6, M5, P5, T5, W6, AA5, AE1, H5, N6, T6, AA13, U21, P21, H21, F14 | POWER | 1.8-V Internal DRAM & LVDS I/O Power | |||
VDD11 | F19, F16, F13, F10, F7, H6, L6, P6, U6, Y6, AA8, AA11, AA14, AA17, AA20, W21, T21, N21, K21, G21, L11, T11, T16, L16 | POWER | 1.1-V Core Power | |||
VDD_PLLD | L22 | POWER | 1.1-V DMD clock generator PLL digital power | |||
VSS_PLLD | L23 | GROUND | 1.1-V DMD clock generator PLL digital ground | |||
VAD_PLLD | K25 | POWER | 1.8-V DMD clock generator PLL analog power | |||
VAS_PLLD | K26 | GROUND | 1.8-V DMD clock generator PLL analog ground | |||
VDD_PLLM1 | L26 | POWER | 1.1-V Master-LS clock generator PLL digital power | |||
VSS_PLLM1 | M22 | GROUND | 1.1-V Master-LS clock generator PLL digital ground | |||
VAD_PLLM1 | L24 | POWER | 1.8-V Master-LS clock generator PLL analog power | |||
VAS_PLLM1 | L25 | GROUND | 1.8-V Master-LS clock generator PLL analog ground | |||
VDD_PLLM2 | P23 | POWER | 1.1-V Master-HS clock generator PLL digital power | |||
VSS_PLLM2 | P24 | GROUND | 1.1-V Master-HS clock generator PLL digital ground | |||
VAD_PLLM2 | R25 | POWER | 1.8-V Master-HS clock generator PLL analog power | |||
VAS_PLLM2 | R26 | GROUND | 1.8-V Master-HS clock generator PLL analog ground | |||
VAD_PLLS | R23 | POWER | 1.1-V video-2X clock generator PLL analog power | |||
VAS_PLLS | R24 | GROUND | 1.1-V video-2X clock generator PLL analog ground | |||
L-VDQPAD_[7:0], R-VDQPAD_[7:0] | B18, D18, B17, E17, A18, C18, A17, D17, AE17, AC17, AF17, AC18, AB16, AD17, AB17, AD18 | RESERVED | These should be tied directly to ground for normal operation. | |||
CFO_VDD33 | AE26 | RESERVED | This should be tied directly to 3.3 I/O power (VDD33) for normal operation. | |||
VTEST1, VTEST2, VTEST3, VTEST4 | AB14, AB15, E15, E16 | RESERVED | These should be tied directly to ground for normal operation. | |||
LVDS_AVS1, LVDS_AVS2 | V5, K5 | POWER | These should be tied directly to ground for normal operation. | |||
VPGM | AC6 | POWER | This should be tied directly to ground for normal operation. | |||
GROUND | A26, A25, A24, B25, C24, D23, E22, F21, F18, F15, F12, F9, F6, E5, D4, C3, B3, A3, B2, A2, B1, A1 G5, J5, J6, L5, M6, N5, R5, R6, U5, V6, W5, Y5, AA6, AB5, AC4, AD3, AE3, AF3, AF2, AF1, AA9, AA12, AA15, AA18, AA21, AB22, AC23, AD24, AE24, AF24, AE25, AF25, AF26, V21, M21, J21, L15, L14, L13, L12, M16, M15, M14, M13, M12, M11, N16, N15, N14, N13, N12, N11, P16, P15, P14, P13, P12, P11, R16, R15, R14, R13, R12, R11, T15, T14, T13, T12 | GROUND | Common ground |
SUBSCRIPT | DESCRIPTION | ESD STRUCTURE |
---|---|---|
2 | 3.3 LVTTL I/O Buffer with 8 mA drive | ESD diode to VDD33 and GROUND |
3 | 3.3 LVTTL I/O Buffer, with 12 mA drive | ESD diode to VDD33 and GROUND |
4 | 3.3 LVTTL Receiver | ESD diode to VDD33 and GROUND |
5 | 3.3 LVTTL I/O Buffer with 8 mA drive, with Slew Rate Control | ESD diode to VDD33 and GROUND |
6 | 3.3 LVTTL I/O Buffer, with programmable 4 mA, 8 mA, or 12 mA drive | ESD diode to VDD33 and GROUND |
7 | 1.8 LVDS (DMD I/F) | ESD diode to VDD33 and GROUND |
8 | 3.3 V I2C with 3 mA sink | ESD diode to VDD33 and GROUND |
9 | USB Compatible (3.3 V) | ESD diode to VDD33 and GROUND |
10 | OSC 3.3 V I/O Compatible LVTTL | ESD diode to VDD33 and GROUND |