DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
MIN | MAX | UNIT | ||
ELECTRICAL | ||||
Supply Voltage(2) | VDD11 (Core) | –0.30 | 1.60 | V |
VDD18 (LVDS I/O and Internal DRAM) | –0.30 | 2.50 | ||
VDD33 (I/O) | –0.30 | 3.90 | ||
VDD_PLLD (1.1V DMD clock generator - Digital) | -0.30 | 1.60 | ||
VDD_PLLM1 (1.1V Master - LS clock generator - Digital) | -0.30 | 1.60 | ||
VDD_PLLM2 (1.1V Master - HS clock generator - Digital) | -0.30 | 1.60 | ||
VDD_PLLD (1.8V DMD clock generator - Analog) | -0.30 | 2.50 | ||
VDD_PLLM1 (1.8V Master - LS clock generator - Analog) | -0.30 | 2.50 | ||
VDD_PLLM2 (1.8V Master - HS clock generator - Analog) | -0.30 | 2.50 | ||
VDD_PLLS (1.1V Video 2X - Analog) | -0.50 | 1.40 | ||
VI Input Voltage(3) | USB | -1.0 | 5.25 | V |
OSC | -0.3 | VDD33 + 0.3 | ||
3.3 LVTTL | -0.3 | 3.6 | ||
3.3 I2C | -0.5 | 3.8 | ||
VO Output Voltage | USB | -1.0 | 5.25 | V |
OSC | -0.3 | 2.2 | ||
3.3 LVTTL | -0.3 | 3.6 | ||
3.3 I2C | -0.5 | 3.8 | ||
ENVIRONMENTAL | ||||
TJ Operating Junction temperature | 0 | 111 | °C | |
Tstg Storage temperature range | –40 | 125 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ± 2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | +500/-300 | ||||
Machine Model (MM) | +200/-200 |
I/O(1) | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
ELECTRICAL | |||||||
VDD33 | 3.3V Supply voltage, I/O | 3.135 | 3.3 | 3.465 | V | ||
VDD18 | 1.8V Supply voltage, LVDS & DRAM | 1.71 | 1.8 | 1.89 | V | ||
VDD11 | 1.1V Supply voltage, Core logic | 1.045 | 1.1 | 1.155 | V | ||
VDD_PLLD | 1.8V Supply voltage, PLL Analog | 1.71 | 1.8 | 1.89 | V | ||
VDD_PLLM1 | 1.8V Supply voltage, PLL Analog | 1.71 | 1.8 | 1.89 | V | ||
VDD_PLLM2 | 1.8V Supply voltage, PLL Analog | 1.71 | 1.8 | 1.89 | V | ||
VDD_PLLS | 1.8V Supply voltage, PLL Analog | 1.050 | 1.10 | 1.150 | V | ||
VDD_PLLD | 1.8V Supply voltage, PLL Analog | 1.045 | 1.1 | 1.155 | V | ||
VDD_PLLM1 | 1.8V Supply voltage, PLL Analog | 1.045 | 1.1 | 1.155 | V | ||
VDD_PLLM2 | 1.8V Supply voltage, PLL Analog | 1.045 | 1.1 | 1.155 | V | ||
VI | Input Voltage | USB (9) | 0 | VDD33 | V | ||
OSC (10) | 0 | VDD33 | |||||
3.3 V LVTTL (1,2,3,4) | 0 | VDD33 | |||||
3.3 V I2C (8) | 0 | VDD33 | |||||
vo | Output Voltage | USB (8) | 0 | VDD33 | V | ||
3.3 V LVTTL (1,2,3,4) | 0 | VDD33 | |||||
3.3 V I2C (8) | 0 | VDD33 | |||||
1.8 V LVDS (7) | 0 | VDD33 | |||||
TA | Operating ambient temperature range | See (2)(3) | 0 | 55 | °C | ||
TC | Operating top center case temperature | See (3)(4) | 0 | 109.16 | °C | ||
TJ | Operating junction temperature | 0 | 111 | °C |
THERMAL METRIC (1) | DLPC4422 | UNIT | |
---|---|---|---|
ZPC (BGA) | |||
516 PINS | |||
RθJA | Junction-to-ambient thermal resistance (2) | 14.4 | °C/W |
RθJC | Junction-to-case thermal resistance | 4.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input voltage | USB (9) | 2.0 | V | |||
OSC (10) | 2.0 | ||||||
3.3-V LVTTL (1,2,3,4) | 2.0 | ||||||
3.3-V I2C (8) | 2.4 | VDD33+0.5 | |||||
VIL | Low-level input voltage | USB (9) | 0.8 | V | |||
OSC (10) | 0.8 | ||||||
3.3-V LVTTL (1,2,3,4) | 0.8 | ||||||
3.3-V I2C (8) | -0.5 | 1.0 | |||||
VDIS | Differential Input Voltage | USB(9) | 200 | mV | |||
VICM | Differential Cross Point Voltage | USB(9) | 0.8 | 2.5 | V | ||
VHYS | Hysteresis (VT+-VT-) | USB(9) | 200 | mV | |||
3.3-V LVTTL (1,2,3,4) | 400 | ||||||
3.3-V I2C (8) | 300 | 550 | 600 | ||||
VOH | High-level output voltage | USB (9) | 2.8 | V | |||
1.8-V LVDS (7) | 1.520 | ||||||
3.3-V LVTTL (1,2,3) | IOH = Max Rated | 2.7 | |||||
VOL | Low-level output voltage | USB (9) | 0.0 | 0.3 | V | ||
1.8-V LVDS (7) | 0.880 | ||||||
3.3-V LVTTL (1,2,3) | IOL = Max Rated | 0.4 | |||||
3.3-V I2C (8) | IOL = 3 mA sink | 0.4 | |||||
VOD | Output Differential Voltage | 1.8-V LVDS (7) | 0.065 | 0.440 | V | ||
IIH | High-level input current | USB(9) | 200 | µA | |||
OSC (10) | -10.0 | 10 | |||||
3.3-V LVTTL (1-4) without Internal Pull Down | VIH = VDD33 | -10.0 | 10 | ||||
3.3-V LVTTL (1-4) with Internal Pull Down | VIH = VDD33 | 10.0 | 200.0 | ||||
3.3-V I2C (8) | VIH = VDD33 | 10.0 | |||||
IIL | Low-level input current | USB(9) | -10.0 | 10.0 | µA | ||
OSC (10) | -10.0 | 10.0 | |||||
3.3-V LVTTL (1-4) without Internal Pull Down | VOH = VDD33 | -10.0 | 10.0 | ||||
3.3-V LVTTL (1-4) with Internal Pull Down | VOH = VDD33 | -10.0 | -200 | ||||
3.3-V I2C (8) | VOH = VDD33 | -10.0 | |||||
IOH | High-level output current | USB(9) | -19.1 | mA | |||
1.8-V LVDS (7) (VOD = 300mV) | VO = 1.4 V | 6.5 | |||||
3.3-V LVTTL (1) | VO = 2.4 V | -4.0 | |||||
3.3-V LVTTL (2) | VO = 2.4 V | -8.0 | |||||
3.3-V LVTTL (3) | VO = 2.4 V | -12.0 | |||||
IOL | Low-level output current | USB(9) | 19.1 | mA | |||
1.8-V LVDS (7) (VOD = 300mV) | VO = 1.0 V | 6.5 | |||||
3.3-V LVTTL (1) | VO = 0.4 V | 4.0 | |||||
3.3-V LVTTL (2) | VO = 0.4 V | 8.0 | |||||
3.3-V LVTTL (3) | VO = 0.4 V | 12.0 | |||||
3.3-V I2C (8) | 3.0 | ||||||
IOZ | High-Impedance leakage current | USB (9) | -10 | pF | |||
LVDS (7) | -10 | ||||||
3.3-V LVTTL (1,2,3) | -10 | ||||||
3.3-V I2C (8) | -10 | ||||||
CI | Input capacitance | USB (9) | 11.84 | 17.07 | pF | ||
3.3-V LVTTL (1) | 3.75 | 5.52 | |||||
3.3-V LVTTL (2) | 3.75 | 5.52 | |||||
3.3-V LVTTL (4) | 3.75 | 5.52 | |||||
3.3-V I2C (8) | 5.26 | 6.54 | |||||
ICC11 | Supply voltage, 1.1-V core power | Normal Mode | 1474 | mA | |||
ICC18 | Supply voltage, 1.8-V power (LVDS I/O & Internal DRAM) | Normal Mode | 1005 | mA | |||
ICC33 | Supply voltage, 3.3-V I/O power | Normal Mode | 33 | mA | |||
ICC11_PLLD | Supply voltage, DMD PLL Digital Power (1.1 V) | Normal Mode | 4.4 | 6.2 | mA | ||
ICC11_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Digital power (1.1 V) | Normal Mode | 4.4 | 6.2 | mA | ||
ICC11_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Digital power (1.1 V) | Normal Mode | 4.4 | 6.2 | mA | ||
ICC18_PLLD | Supply voltage, DMD PLL Analog Power (1.8 V) | Normal Mode | 8.0 | 10.2 | mA | ||
ICC18_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Analog power (1.8 V) | Normal Mode | 8.0 | 10.2 | mA | ||
ICC18_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Analog power (1.8 V) | Normal Mode | 8.0 | 10.2 | mA | ||
ICC11_PLLS | Supply voltage, Video-2X PLL Analog Power (1.1 V) | Normal Mode | 2.9 | mA | |||
Total Power | Normal Mode | 3.73 | W | ||||
ICC11 | Supply voltage, 1.1-V core power | Low Power Mode | 21 | mA | |||
ICC18 | Supply voltage, 1.8-V power (LVDS I/O & Internal DRAM) | Low Power Mode | 0 | mA | |||
ICC33 | Supply voltage, 3.3-V I/O power | Low Power Mode | 18 | mA | |||
ICC11_PLLD | Supply voltage, DMD PLL Digital Power (1.1 V) | Low Power Mode | 2.03 | mA | |||
ICC11_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Digital power (1.1 V) | Low Power Mode | 2.03 | mA | |||
ICC11_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Digital power (1.1 V) | Low Power Mode | 2.03 | mA | |||
ICC18_PLLD | Supply voltage, DMD PLL Analog Power (1.8 V) | Low Power Mode | 5.42 | mA | |||
ICC18_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Analog power (1.8 V) | Low Power Mode | 5.42 | mA | |||
ICC18_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Analog power (1.8 V) | Low Power Mode | 5.42 | mA | |||
ICC11_PLLS | Supply voltage, Video-2X PLL Analog Power (1.1 V) | Low Power Mode | .03 | mA | |||
Total Power | Low Power Mode | 106 | mW |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
SYSTEM OSCILLATORS | |||||
fclock | Clock frequency, MOSC(1) | 19.998 | 20.002 | MHz | |
tc | Cycle time, MOSC(1) | 49.995 | 50.005 | MHz | |
tw(H) | Pulse duration(2), MOSC, high | 50% to 50% reference points (signal) | 20 | ns | |
tw(L) | Pulse duration(2), MOSC, low | 50% to 50% reference points (signal) | 20 | ns | |
tt | Transition time(2), MOSC, tt = tf /tr | 20% to 80% reference points (signal) | 12 | ns | |
tjp | Period Jitter(2), MOSC (This is the deviation in period from the ideal period due solely to high frequency jitter). | 18 | ps |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
t W1(L) | Pulse duration, inactive low, PWRGOOD | 50% to 50% reference points (signal) | 4.0 | µs | |
t W1(L) | Pulse duration, inactive low, PWRGOOD | 50% to 50% reference points (signal) | 1000(2) | ms | |
tt1 | Transition time, PWRGOOD, tt1= tf/tr | 20% to 80% reference points (signal) | 625 | µs | |
t W2(L) | Pulse duration, inactive low, POSENSE | 50% to 50% reference points (signal) | 500 | µs | |
t W2(L) | Pulse duration, inactive low, POSENSE | 50% to 50% reference points (signal) | 1000(2) | ms | |
tt2 | Transition time, POSENSE, tt1= tf/tr | 20% to 80% reference points (signal) | 25(1) | µs | |
tPH | Power Hold time, POSENSE remains active after PWRGOOD is de-asserted | 20% to 80% reference points (signal) | 500 | µs | |
tEW | Early Warning time, PWRGOOD goes inactive low prior to any power supply voltage going below its specification | 500 | µs | ||
tW1(L)+tW2(L) | The sum of PWRGOOD and POSENSE inactive time | 1050(2) | ms |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
fclock | Clock frequency, TCK | 10 | MHZ | ||
t C | Cycle time, TCK | 100 | ns | ||
tW(H) | Pulse duration, high | 50% to 50% reference points (signal) | 40 | ns | |
t W(L) | Pulse duration, low | 50% to 50% reference points (signal) | 40 | ns | |
t t | Transition time, tt= tf/tr | 20% to 80% reference points (signal) | 5 | ns | |
tSU | Setup time, TDI valid before TCK↑ | 8 | ns | ||
th | Hold time, TDI valid after TCK↑ | 2 | ns | ||
tSU | Setup time, TMS1 valid before TCK↑ | 8 | ns | ||
th | Hold time, TMS1 valid before TCK↑ | 2 | ns |
TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
fclock | Clock frequency, P_CLK1, P_CLK2, P_CLK3 (30-bit bus) | 12 | 175 | MHz | |
fclock | Clock frequency, P_CLK1, P_CLK2, P_CLK3 (60-bit bus) | 12 | 160 | MHz | |
tC | Cycle Time, P_CLK1, P_CLK2, P_CLK3 | 5.714 | 83.33 | ns | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | 2.3 | ns | |
tW(L) | Pulse Duration, low | 50% to 50% reference points (signal) | 2.3 | ns | |
tjp | Clock period jitter, P_CLK1, P_CLK2, P_CLK3 | Max ƒclock | See (2) | ps | |
tt | Transition time, tt=tf/tr, P_CLK1, P_CLK2, P_CLK3 | 20% to 80% reference points (signal) | 0.6 | 2.0 | ns |
tt | Transition time, tt=tf/tr, P1_A(9-0), P1_B(9-0), P1_C(9-0), P1_HSYNC, P1_VSYNC, P1_DATAEN | 20% to 80% reference points (signal) | 0.6 | 3.0 | ns |
tt | Transition time, tt=tf/tr, ALF_HSYNC, ALF_VSYNC, ALF_CSYNC(1) | 20% to 80% reference points (signal) | 0.6 | 3.0 | ns |
SETUP AND HOLD TIMES | |||||
tsu | Setup time, P1_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_VSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_VSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_HSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_HSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_VSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_VSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_HSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_HSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P_DATAEN1, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P_DATAEN1 valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P_DATAEN2, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P_DATAEN2 valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tw(A) | VSYNC Active Pulse Width | 1 | Video Line | ||
tw(A) | HSYNC Active Pulse Width | 16 | Pixel Clocks |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fclock | Clock Frequency, P3_CLK | 27 | 54 | MHz | |
tc | Cycle time, P3_CLK | 18.5 | 37.1 | ns | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | 7.4 | ns | |
tW(L) | Pulse Duration, low | 50% to 50% reference points (signal) | 7.4 | ns | |
tjp | Clock period jitter, P3_CLK | Max ƒclock | See (1) | See (1) | ps |
t t | Transition time, tt= tf/tr, P3_CLK | 20% to 80% reference points (signal) | 1.0 | 5.0 | ns |
t t | Transition time, tt= tf/tr, P3_DATA(9-0) | 20% to 80% reference points (signal) | 1.0 | 5.0 | ns |
tsu | Setup time, P3_DATA(9-0) valid before P3_CLK↑↓ | 2.0 | ns | ||
th | Hold time, P3_DATA(9-0) valid after P3_CLK↑↓ | 2.0 | ns |
FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fclock | Clock frequency, DCK_A | N/A | DCK_A | 100 | 400 | MHz |
tC | Cycle time, DCK_A(1) | N/A | DCK_A | 2475.3 | ps | |
tW(H) | Pulse duration, high | N/A | DCK_A | 1093 | ps | |
tW(L) | Pulse duration, low | N/A | DCK_A | 1093 | ps | |
t t | Transition time, tt= tf/tr | N/A | DCK_A | 100 | 400 | ps |
tosu | Output Setup time at max clock rate(2) | DCK_A↑↓ | SCA, DDA(15:0) | 438 | ps | |
toh | Output hold time at max clock rate(2) | DCK_A↑↓ | SCA, DDA(15:0) | 438 | ps | |
fclock | Clock frequency, DCK_B | N/A | DCK_B | 100 | 400 | MHz |
tC | Cycle time, DCK_B(1) | N/A | DCK_B | 2475.3 | ps | |
tW(H) | Pulse duration, high | N/A | DCK_B | 1093 | ps | |
tW(L) | Pulse duration, low | N/A | DCK_B | 1093 | ps | |
t t | Transition time, tt= tf/tr | N/A | DCK_B | 100 | 400 | ps |
tosu | Output Setup time at max clock rate(2) | DCK_B↑↓ | SCA, DDB(15:0) | 438 | ps | |
toh | Output hold time at max clock rate(2) | DCK_B↑↓ | SCA, DDB(15:0) | 438 | ps | |
tsk | Output Skew, Channel A to Channel B | DCK_A↑ | DCK_B↑ | 250 | ps |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
SSP MASTER | |||||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 15 | ns | ||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 15 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 0 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 0 | ns | ||
t t | Transition time, SSPx_DI, tt= tf/tr | 20% to 80% reference points (signal) | 1.5 | ns | |
SSP SLAVE | |||||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 12 | ns | ||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 12 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 12 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 12 | ns | ||
t t | Transition time, SSPx_DI, tt= tf/tr | 20% to 80% reference points (signal) | 1.5 | ns |
PARAMETER | TEST CONDITIONS | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fclock | Clock frequency, OCLKA(1) | OCLKA | 0.787 | 50 | MHz | |
tC | Cycle Time, OCLKA | OCLKA | 20 | 1270.6 | ns | |
tW(H) | Pulse Duration, high(2) | 50% to 50% reference points (signal) | OCLKA | (tC/2_-2) | ns | |
tW(L) | Pulse Duration, low(2) | 50% to 50% reference points (signal) | OCLKA | (tC/2_-2) | ns | |
Jitter | OCLKA | 350 | ps | |||
fclock | Clock frequency, OCLKB(1) | OCLKB | 0.787 | 50 | MHz | |
tC | Cycle Time, OCLKB | OCLKB | 20 | 1270.6 | ns | |
tW(H) | Pulse Duration, high(2) | 50% to 50% reference points (signal) | OCLKB | (tC/2_-2) | ns | |
tW(L) | Pulse Duration, low(2) | 50% to 50% reference points (signal) | OCLKB | (tC/2_-2) | ns | |
Jitter | OCLKB | 350 | ps | |||
fclock | Clock frequency, OCLKC(1) | OCLKC | 0.787 | 50 | MHz | |
tC | Cycle Time, OCLKC(2) | OCLKC | 20 | 1270.6 | ns | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | OCLKC | (tC/2_-2) | ns | |
tW(L) | Pulse Duration, low(2) | 50% to 50% reference points (signal) | OCLKC | (tC/2_-2) | ns | |
Jitter | OCLKC | 350 | ps |
PARAMETER | TEST CONDITIONS | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fclock | Clock Frequency, SSPx_CLK | N/A | SSPx_CLK | 73 | 25000 | kHz | |
tc | Cycle time, SSPx_CLK | N/A | SSPx_CLK | 0.040 | 13.6 | µs | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | N/A | SSPx_CLK | 40% | ||
tW(L) | Pulse Duration, low | 50% to 50% reference points (signal) | N/A | SSPx_CLK | 40% | ||
SSP Master(1) | |||||||
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↓ | SSPx_DO | -5 | 5 | ns | |
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↑ | SSPx_DO | -5 | 5 | ns | |
SSP Slave(1) | |||||||
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↓ | SSPx_DO | 0 | 34 | ns | |
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↑ | SSPx_DO | 0 | 34 | ns |
SPI Clocking Mode | SPI Clock Polarity (CPOL) | SPI Clock Phase (CPHA) |
---|---|---|
0 | 0 | 0 |
1 | 0 | 1 |
2 | 1 | 0 |
3 | 1 | 1 |
PARAMETER | FROM INPUT | TO OUTPUT | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tpd | Output Propagation, Clock to Q | TCK↓ | TDO1 | 3 | 12 | ns |