The DLPR410 device is a programmed PROM used to properly configure the DLPC410 Controller to operate five DMD options: DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV. The firmware in this device enables the DLPC410 Controller to provide system data throughput rates up to 48 Gigabits per second (Gbps) with the options for random row addressing and Load4 capabilities. Often this family of chips is designed into high speed UV and NIR optical systems such as direct imaging lithography, 3D printing and laser marking equipment that need fast throughput and pixel accurate control.
For complete electrical and mechanical specifications of the DLPR410, see the XCF16P product specification listed in Table 3.
All trademarks are the property of their respective owners.
Illumination wavelength range (nm) |
Micromirror array size |
Chipset family |
Component type |
Number of triggers (Input / Output) |
Display resolution (Max) |
Micromirror array orientation |
Micromirror driver support |
Package Group |
Approx. price (US$) |